Piston sealing set Prädifa series ZW | #ZW006300260


LOADING IMAGES
ZW006300260

Piston sealing set Prädifa series ZW | #ZW006300260

Piston sealing set for hydraulic cylinders including guide rings, double-acting.


Technical Specifications

  • Outside Diameter (mm): 63
  • Minimum Working Temperature (C): -35
  • Inside Diameter (mm): 47
  • Maximum Working Temperature (C): 80
  • Groove Width: 31.100
  • Element Height (mm): 18.4
  • Seal Material: NB078
  • Media: Hydraulic
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR)
  • Maximum Operating Pressure: 400 bar
  • Minimum Operating Temperature: -45 to -35 °C
  • Maximum Operating Temperature: 80 °C
  • Maximum Surface Speed: 0.5 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C)
  • Pressure Rating: High Pressure (< 500 bar)
Safety Warning

Item Information

The ZW double-acting piston sealing set consists of an elastomer sealing component, two anti-extrusion and two angular guide rings. By combining the sealing and guiding functions, it offers a cost-effective all-in-one solution for medium-duty standard cylinders.

• Good wear resistance.
• Assembly on one-part piston is possible.
• Installation in closed and undercut housings.

Range of application:
Sealing set for double-acting pistons in presses, control cylinders, back-up and actuating cylinders for industrial and mobile hydraulics.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424