Piston sealing set Prädifa series OK | #OK920000701


LOADING IMAGES
OK920000701

Piston sealing set Prädifa series OK | #OK920000701

Piston sealing set for hydraulic cylinders, double-acting. Slide ring design. For high pressures and extreme pressure peaks. ISO 7425.


Technical Specifications

  • Minimum Working Temperature (C): -20
  • Groove Width: 8
  • Inside Diameter (mm): 179
  • Outside Diameter (mm): 200
  • Seal Material: W5019
  • Maximum Working Temperature (C): 140
  • Element Height (mm): 8
  • Media: Hydraulic
  • Polymer Material Options: PA (Polyamide)
  • Maximum Operating Pressure: 800 bar
  • Minimum Operating Temperature: -40 to -15 °C
  • Maximum Operating Temperature: 80 to 110 °C
  • Maximum Surface Speed: 1 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard moderate Temperature (-35 C to 100 C) °C
  • Pressure Rating: Extremely High Pressure (> 500 bar) bar
Safety Warning

Item Information

The profile OK piston sealing set is primarily designed for heavy-duty hydraulic applications and is preferably used in double-acting cylinders. It is extremely robust and withstands even extreme pressure peaks.
The sealing set consists of a plastic slide ring and an elastomer energizer.

• Extreme wear resistance.
• Easy installation on single-part piston without assembly aids due to the split design of the sealing ring.
• Assembly on one-part piston is possible.
• Insensitive to extreme pressure peaks.
• Extremely high extrusion resistance.
• High extrusion resistance in case of high pressures and large gaps due to the special compound properties of the seal ring.
• Dimensions according to ISO ­7425-1.
• Short axial assembly length.
• Installation in closed and undercut housings.
• Further dimensions of machined series with short lead times available.

Range of application:
Heavy-duty hydraulic applications.

Read More Show Less

CAD Drawings + Files

Part Number
OK920000701 STP

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424