Piston sealing set Prädifa series OK | #OK023000704


LOADING IMAGES
OK023000704

Piston sealing set Prädifa series OK | #OK023000704

Piston sealing set for hydraulic cylinders, double-acting. Slide ring design. For high pressures and extreme pressure peaks. ISO 7425.


Technical Specifications

  • Groove Width: 8
  • Maximum Working Temperature (C): 110
  • Minimum Working Temperature (C): -40
  • Outside Diameter (mm): 230
  • Inside Diameter (mm): 209
  • Seal Material: W5019
  • Element Height (mm): 228.4
  • Outside Diameter: 230 mm
  • Inside Diameter: 209 mm
  • Height: 228.4 mm
  • Groove Width: 8 mm
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Temperature: 110 °C
  • Seal Material: W5019
  • For Fluid Type: Hydraulic
  • Polymer Material Options: PA (Polyamide)
  • Maximum Operating Pressure: 800 bar
  • Operating Temperature: -40 to 110 °C
  • Maximum Surface Speed: 1 m/s
  • Cushioning Mechanism: No
  • Thermal Application Type: Low Temperature (< -35) °C
  • Operating Pressure: Extremely High Pressure (> 500) bar
Safety Warning

Item Information

The profile OK piston sealing set is primarily designed for heavy-duty hydraulic applications and is preferably used in double-acting cylinders. It is extremely robust and withstands even extreme pressure peaks.
The sealing set consists of a plastic slide ring and an elastomer energizer.

• Extreme wear resistance.
• Easy installation on single-part piston without assembly aids due to the split design of the sealing ring.
• Assembly on one-part piston is possible.
• Insensitive to extreme pressure peaks.
• Extremely high extrusion resistance.
• High extrusion resistance in case of high pressures and large gaps due to the special compound properties of the seal ring.
• Dimensions according to ISO ­7425-1.
• Short axial assembly length.
• Installation in closed and undercut housings.
• Further dimensions of machined series with short lead times available.

Range of application:
Heavy-duty hydraulic applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424