Piston sealing set Prädifa series OE, Polon® | #OE340005200211F


LOADING IMAGES
OE340005200211F

Piston sealing set Prädifa series OE, Polon® | #OE340005200211F

Piston sealing set for hydraulic cylinders, double-acting, PTFE slipper seal design. Low friction. For high-pressure applications. ISO 7425.


Technical Specifications

  • Outside Diameter (mm): 340
  • Groove Width: 8.1
  • Seal Material: Polytetrafluorethylene 40% bronze, N0674
  • Element Height (mm): 8.1
  • Inside Diameter (mm): 315.5
  • Maximum Operating Pressure: 400 bar
  • Minimum Operating Temperature: -30 °C
  • Maximum Operating Temperature: 110 °C
  • Polymer Material Options: Polytetrafluoroethylene (PTFE, mPTFE, TFM, Polon®), Nitrile Butadiene Rubber (NBR, XNBR)
  • Maximum Surface Speed: 4 m/sec
  • Media: Hydraulic
  • Cushioning Mechanism: No
Safety Warning

Item Information

The double-acting OE piston sealing set featuring a Slipper Seal® design consists of a PTFE piston sealing ring and an elastomer O-ring as a preloading element. The seal design is intended for hydraulic applications. The symmetrical cross section of the sealing ring is designed for uniform return of drag oil during the stroke in both directions. The OE sealing set is particularly well suited for double-acting pistons in control cylinders, servo-controlled systems, machine tools and quick-acting cylinders.
Due to the material combination of the slide ring (PTFE) and O-ring (elastomer), this product is suitable for a wide range of applications, especially for aggressive media and/or high temperatures. For hydraulic applications, the piston sealing ring is preferably made from a bronze-filled PTFE compound in order to avoid reliable extrusion resistance. Alternatively, several compounds can be selected, depending on the specific applications profile.

• Good sealing performance in extremely small assembly conditions.
• Can also be used for single-acting applications.
• Excellent wear resistance.
• Minimal break-away and dynamic friction and no stick-slip tendency ensures uniform motion even at low speeds.
• Good energy efficiency due to low friction.
• Assembly on one-part piston is possible.
• Insensitive to pressure peaks.
• High temperature resistance assured by suitable O-Ring compound selection.
• High extrusion resistance.
• Adaptable to nearly all media thanks to high chemical resistance of the sealing ring and large O-Ring compound selection.
• Dimensions according to ¬ISO ¬7425-1.
• Short axial assembly length.
• Installation in closed and undercut housings.
• Available in diameters from 4 to 3000 mm.
• Further dimensions of machined series with short lead times available.

Range of application:
For high-pressure applications

Read More Show Less

CAD Drawings + Files

Part Number
OE340005200211F STP

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424