Piston sealing set Prädifa series KR, Ultrathan® | #KR210000701


LOADING IMAGES
KR210000701

Piston sealing set Prädifa series KR, Ultrathan® | #KR210000701

Piston seal for hydraulic cylinders, double-acting. Polyurethane slide ring design. Superior leak tightness. ISO 7425.


Technical Specifications

  • Maximum Working Temperature (C): 110
  • Minimum Working Temperature (C): -35
  • Inside Diameter (mm): 79
  • Groove Width: 8.1
  • Outside Diameter (mm): 100
  • Element Height (mm): 8.1
  • Seal Material: P5062
  • Media: Hydraulic
  • Polymer Material Options: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Maximum Operating Pressure: 300 bar
  • Minimum Operating Temperature: -50 to -35 °C
  • Maximum Operating Temperature: 80 to 110 °C
  • Maximum Surface Speed: 0.5 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C)
  • Pressure Rating: Medium Pressure (< 250 bar)
Safety Warning

Item Information

The Ultrathan® piston sealing set KR complements the product range of double-acting piston seals (OE, OK) for grooves according to ISO 7425-1 by a product which is preferably used in the medium-duty pressure range up to a maximum of 300 bar. The sealing set stands out by its extreme wear resistance and exceptionally high static and dynamic sealing performance and can also be used for piston accumulators.
The KR sealing set consists of a polyurethane slide ring with improved sliding properties and particularly high modulus and an energizer with rectangular cross-section made of an NBR elastomer.

• Exceptionally high static and dynamic sealing performance.
• Good sealing performance in extremely small assembly conditions.
• Can also be used for single-acting applications.
• Robust seal profile for harshest operating conditions.
• Extreme wear resistance.
• Long service life thanks to application-optimized compounds.
• Constantly low dynamic friction throughout the part's service life.
• Easy snap assembly on a single-part piston.
• Insensitive to pressure peaks.
• Functional reliability at critical temperatures.
• High extrusion resistance.
• Dimensions according to ISO ­7425-1.
• Short axial assembly length.
• Installation in closed and undercut housings.

Range of application:
The KR piston sealing set is suitable for use in all standard industrial cylinders, farming equipment, light construction machinery and mobile devices. Due to its exceptionally high dynamic sealing performance, it is particularly well suited for leakage-critical applications.

Read More Show Less

CAD Drawings + Files

Part Number
KR210000701 STP

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424