Piston seal Prädifa series Z5 | #Z55043N8602


LOADING IMAGES
Z55043N8602

Piston seal Prädifa series Z5 | #Z55043N8602

Piston seal for pneumatic cylinders, double-acting. U-cup design with integrated guiding function. High-temperature version available.


Technical Specifications

  • Outside Diameter (mm): 50
  • Element Height (mm): 12
  • Maximum Working Temperature (C): 80
  • Groove Width: 13
  • Inside Diameter (mm): 43
  • Minimum Working Temperature (C): -50
  • Seal Material: N8602
  • Media: Pneumatic
  • Polymer Material Options: NBR (Nitrile-Butadiene)
  • Maximum Operating Pressure: 16 bar
  • Minimum Operating Temperature: -50 to -20 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: 1 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Low Temperature (< -35 C) °C
  • Pressure Rating: Pneumatic Pressure (< 16 bar) bar
Safety Warning

Item Information

The Z5 pneumatic piston seal is a double U-ring with an integral guiding surface for double-acting pistons. The seal has two sealing lips for particularly high sealing performance.

• Due to application-optimized geometry and compounds suitable for use in oiled as well as in oil-free air (after initial lubrication on assembly).
• Multi-functional sealing element. The guiding area at the sealing element performs the guiding function in the cylinder. However, due to its geometry the sealing element is not suitable for absorption of high radial forces or long strokes.
• Prevents metallic contact between the piston and cylinder. Ideal for light-metal and plastic cylinders (ridging).
• Good wear resistance.
• Smooth running due to optimum lubricant-retaining sealing lip geometry.
• Easier installation.
• Assembly on one-part piston is possible.
• High temperature resistance in case of suitable compound selection.
• Excellent media resistance in case of suitable compound selection.
• Installation in open housings with retaining collar.

Range of application:
Pneumatic cylinders

Read More Show Less

CAD Drawings + Files

Part Number
Z55043N8602 STP

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424