Piston Accumulator - EHP Series - (Europe) | #9098-1002-AHAB-AAP000


LOADING IMAGES
9098-1002-AHAB-AAP000

Piston Accumulator - EHP Series - (Europe) | #9098-1002-AHAB-AAP000

EHP-C-0020-250-100-AHABAAP000


Technical Specifications

  • Nominal Volume (l): 2
  • Bore Diameter: 100
  • Pressure Rating: 250
  • Product Series: Medium Bore Piston Accumulators, EHP
  • Product Type: EHP-C-0020-250-100-AHABAAP000
  • Materials of Construction: Carbon Steel
  • Maximum Operating Pressure: 250 bar
  • Bore Diameter: 100 mm
  • Weight: 15.6 kg
  • Length: 441 mm
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 80 °C
  • Connection 1 Size: BSPP inch, 1 inch
  • Connection 2 Size: 8V1 (0.305-32 UNS-2A)
  • Volume: 2 L
Safety Warning

Item Information

The EHP piston accumulators are manufactured in Carbon Steel and are available
in 3 different bore sizes conforming to PED 2014/68/EU and
UK Safety Regulation 2016 No 1105.
Key Markets:

• Industrial

• Mobile

• Renewable Energy

• Power Generation

• Oil & Gas

• Marine



Features/Benefits:

Extensive standard product offering of Large Bore Piston Accumulators. Three different bore sizes and two different pressure ratings available. Please contact Parker for configurable options.


Applications:

• Industrial Machine Tools

• Mining

• Die casting & Press

• Renewable Energy

• Wind power



Function:

Hydraulic accumulators are an essential component for the optimum operation of a hydraulic circuit. The accumulator enables:

• Energy Storage: Saves energy without loss and redistributes when required therefore reducing installed power.

• Pressure Compensation: Absorbs pressure spikes from actuators, pumps, external forces or other components to control shock, pressure and flow rates in the hydraulic circuit.

• Volume Control: Compensation of fluid volume variations induced by temperature or altitude changes in a closed hydraulic circuit and maintains a rated pressure.

• Emergency Energy Storage: In case of failure of the main energy source, these accumulators can provide sufficient energy to complete an operation, ensure safety or to realize a full hydraulic cycle.  

• Hydraulic Cushioning: A piston accumulator can act as a gas-spring suppressing shocks, noise and vibrations in hydraulic systems.

We have included a small selection of part numbers, please download the EHP piston accumulator brochure for more information or contact us.



Parker offer a full range of accumulator accessories and maintenance equipment including safety blocks, charging sets, brackets & clamps, adaptors & seals and piston position indicators, burst disc, fuse.



Parker EHP range was formerly branded as Olaer, Oiltech and Fawcett Christie.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940