Piston Accumulator - EHP Series - (Europe) | Product Series

Filter by

    No filters selected

Bore Diameter

Pressure Rating

Nominal Volume (l)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Piston Accumulator - EHP Series - (Europe)

Piston Accumulator - EHP Series - (Europe)

The EHP piston accumulators are manufactured in Carbon Steel and are available in 3 different bore sizes conforming to PED 2014/68/EU and UK Safety Regulation 2016 No 1105. Suitable for Industrial, Marine, Oil, Gas & Energy applications.

Technical Specifications

  • Fluid Port Connection: 2 inch SAE - 6000 lb flange face to ISO 6162-2 metric, (SAE J518 code 62)
  • Product Series: EHP
  • Product Type: EHP Piston Accumulators
  • Materials of Construction: Carbon Steel
  • Maximum Operating Pressure: 250 bar, 350 bar
  • Bore Diameter: 200 to 350 mm
  • Port Size: 1/4 inch, BSP Gas Valve (stainless steel)
Safety Warning

Full Product Description

The EHP piston accumulators are manufactured in Carbon Steel and are available
in 3 different bore sizes conforming to PED 2014/68/EU and
UK Safety Regulation 2016 No 1105.
Key Markets:

• Industrial

• Mobile

• Renewable Energy

• Power Generation

• Oil & Gas

• Marine



Features/Benefits:

Extensive standard product offering of Large Bore Piston Accumulators. Three different bore sizes and two different pressure ratings available. Please contact Parker for configurable options.


Applications:

• Industrial Machine Tools

• Mining

• Die casting & Press

• Renewable Energy

• Wind power



Function:

Hydraulic accumulators are an essential component for the optimum operation of a hydraulic circuit. The accumulator enables:

• Energy Storage: Saves energy without loss and redistributes when required therefore reducing installed power.

• Pressure Compensation: Absorbs pressure spikes from actuators, pumps, external forces or other components to control shock, pressure and flow rates in the hydraulic circuit.

• Volume Control: Compensation of fluid volume variations induced by temperature or altitude changes in a closed hydraulic circuit and maintains a rated pressure.

• Emergency Energy Storage: In case of failure of the main energy source, these accumulators can provide sufficient energy to complete an operation, ensure safety or to realize a full hydraulic cycle.  

• Hydraulic Cushioning: A piston accumulator can act as a gas-spring suppressing shocks, noise and vibrations in hydraulic systems.

We have included a small selection of part numbers, please download the EHP piston accumulator brochure for more information or contact us.



Parker offer a full range of accumulator accessories and maintenance equipment including safety blocks, charging sets, brackets & clamps, adaptors & seals and piston position indicators, burst disc, fuse.



Parker EHP range was formerly branded as Olaer, Oiltech and Fawcett Christie.

Related Documents

×
Products Bore Diameter Pressure Rating Nominal Volume (l)
EHP0100-250-200CSKCDTP 200 250 10
EHP0100-350-200CSKCDTP 200 350 10
EHP0150-250-200CSKCDTP 200 250 15
EHP0150-350-200CSKCDTP 200 350 15
EHP0200-250-200CSKCDTP 200 250 20
EHP0200-350-200CSKCDTP 200 350 20
EHP0250-250-200CSKCDTP 200 250 25
EHP0250-350-200CSKCDTP 200 350 25
EHP0300-250-200CSKCDTP 200 250 30
EHP0300-250-250CSKCDTP 250 250 30
EHP0300-350-200CSKCDTP 200 350 30
EHP0300-350-250CSKCDTP 250 350 30
EHP0400-250-200CSKCDTP 200 250 40
EHP0400-250-250CSKCDTP 250 250 40
EHP0400-350-200CSKCDTP 200 350 40
EHP0400-350-250CSKCDTP 250 350 40
EHP0500-250-200CSKCDTP 200 250 50
EHP0500-250-250CSKCDTP 250 250 50
EHP0500-350-200CSKCDTP 200 350 50
EHP0500-350-250CSKCDTP 250 350 50
EHP0600-250-200CSKCDTP 200 250 60
EHP0600-250-250CSKCDTP 250 250 60
EHP0600-350-200CSKCDTP 200 350 60
EHP0600-350-250CSKCDTP 250 350 60
EHP0700-250-200CSKCDTP 200 250 70
EHP0700-250-250CSKCDTP 250 250 70
EHP0700-350-200CSKCDTP 200 350 70
EHP0700-350-250CSKCDTP 250 350 70
EHP0800-250-200CSKCDTP 200 250 80
EHP0800-250-250CSKCDTP 250 250 80
EHP0800-350-200CSKCDTP 200 350 80
EHP0800-350-250CSKCDTP 250 350 80
EHP0900-250-200CSKCDTP 200 250 90
EHP0900-250-250CSKCDTP 250 250 90
EHP0900-350-200CSKCDTP 200 350 90
EHP0900-350-250CSKCDTP 250 350 90
EHP1000-250-200CSKCDTP 200 250 100
EHP1000-250-250CSKCDTP 250 250 100
EHP1000-250-350CSKCDTP 350 250 100
EHP1000-350-200CSKCDTP 200 350 100
EHP1000-350-250CSKCDTP 250 350 100
EHP1000-350-350CSKCDTP 350 350 100
EHP1100-250-250CSKCDTP 250 250 110
EHP1100-350-250CSKCDTP 250 350 110
EHP1200-250-250CSKCDTP 250 250 250
EHP1200-250-350CSKCDTP 350 250 120
EHP1200-350-250CSKCDTP 250 350 120
EHP1200-350-350CSKCDTP 350 350 120
EHP1300-250-250CSKCDTP 250 250 130
EHP1300-350-250CSKCDTP 250 350 130
EHP1400-250-250CSKCDTP 250 250 140
EHP1400-250-350CSKCDTP 350 250 140
EHP1400-350-250CSKCDTP 250 350 140
EHP1400-350-350CSKCDTP 350 350 140
EHP1500-250-250CSKCDTP 250 250 150
EHP1500-250-350CSKCDTP 350 250 150
EHP1500-350-250CSKCDTP 250 350 150
EHP1500-350-350CSKCDTP 350 350 150
EHP1600-250-250CSKCDTP 250 250 160
EHP1600-250-350CSKCDTP 350 250 160
EHP1600-350-250CSKCDTP 250 350 160
EHP1600-350-350CSKCDTP 350 350 160
EHP1800-250-250CSKCDTP 250 250 180
EHP1800-250-350CSKCDTP 350 250 180
EHP1800-350-250CSKCDTP 250 350 180
EHP1800-350-350CSKCDTP 350 350 180
EHP2000-250-250CSKCDTP 250 250 200
EHP2000-250-350CSKCDTP 350 250 200
EHP2000-350-250CSKCDTP 250 350 200
EHP2000-350-350CSKCDTP 350 350 200
EHP2250-250-350CSKCDTP 350 250 225
EHP2250-350-350CSKCDTP 350 350 225
EHP2500-250-350CSKCDTP 350 250 250
EHP2500-350-350CSKCDTP 350 350 250
EHP2750-250-350CSKCDTP 350 250 275
EHP2750-350-350CSKCDTP 350 350 275
EHP3000-250-350CSKCDTP 350 250 300
EHP3000-350-350CSKCDTP 350 350 300
EHP3250-250-350CSKCDTP 350 250 325
EHP3250-350-350CSKCDTP 350 350 325
EHP3500-250-350CSKCDTP 350 250 350
EHP3500-350-350CSKCDTP 350 350 350
EHP3750-250-350CSKCDTP 350 250 375
EHP3750-350-350CSKCDTP 350 350 375
EHP4000-250-350CSKCDTP 350 250 400
EHP4000-350-350CSKCDTP 350 350 400
EHP4250-250-350CSKCDTP 350 250 425
EHP4250-350-350CSKCDTP 350 350 425
EHP4500-250-350CSKCDTP 350 250 450
EHP4500-350-350CSKCDTP 350 350 450
EHP4750-250-350CSKCDTP 350 250 475
EHP4750-350-350CSKCDTP 350 350 475
EHP5000-250-350CSKCDTP 350 250 500
EHP5000-350-350CSKCDTP 350 350 500
9098-1002-AFAB-AAP000 100 250 2
9098-1002-AHAB-AAP000 100 250 2
9098-1602-AFAB-AAP000 100 250 4
9098-1602-AHAB-AAP000 100 250 4
9098-1902-AFAB-AAP000 100 250 6
9098-1902-AHAB-AAP000 100 250 6
9098-1904-AHAF-AAP000 140 250 6
9098-1904-AKAF-AAP000 140 250 6
9098-2002-AFAB-AAP000 100 250 8
9098-2002-AHAB-AAP000 100 250 8
9098-2102-AFAB-AAP000 100 250 10
9098-2102-AHAB-AAP000 100 250 10
9098-2104-AHAF-AAP000 140 250 10
9098-2104-AKAF-AAP000 140 250 10
9098-2304-AHAF-AAP000 140 250 15
9098-2304-AKAF-AAP000 140 250 15
9098-2604-AHAF-AAP000 140 250 20
9098-2604-AKAF-AAP000 140 250 20

687PDC
687940