Pipe Fittings, Instrumentation | #16-16-16 MT-B


LOADING IMAGES
16-16-16 MT-B

Pipe Fittings, Instrumentation | #16-16-16 MT-B

Designed as leak free pipe connections for instrumentation and general industrial applications.These pipe fittings offer superior performance in various applications ranging from 3,000 to 10,000 psi.


Technical Specifications

  • Connection 1 Size: 1"
  • Connection 1 Style: NPT M
  • Connection 3 Style: NPT M
  • Connection 2 Style: NPT M
  • Connection 3 Thread Size (inch): 1"
  • Connection 2 Size: 1"
  • Body Shape: Male Tee
  • Pressure Range (psig): 2700
  • Materials of Construction: Brass
  • Body Size (inch): N/A
  • Division: Instrumentation Products Division
  • Brand: Parker
  • Product Type: Pipe Fittings
  • Product Style: Male Hex Nipple, Male Close Nipple, Male Hex Long Nipple, Female Hex Coupling, 90° Street Elbow, 45° Street Elbow, Reducing Bushing, Plug, Male Tee, Reducing Adapter
  • Shape: Straight, Elbow, Tee,
  • Connection 1 Size: 1/2 to 3/4 inch
  • Connection 2 Size: 1/8 to 3/4 inch, NPT M, NPT F, BSPT
  • Connection 2 Type: NPT M, NPT F, BSPT
  • Connection 3 Thread Size: 3/8 to 1/2 inch
  • Connection 3 Type: NPT M
  • Materials of Construction: Stainless Steel, Brass, 6MO
  • Length: 2.0, 3.0, 4.0
  • Operating Pressure: 6,600, 5,200, 5,500, 5,600, 5,000, 4,500, 4,500., 6,000, 6,400, 5,300, 4,900, 7,500, 7,200, 5,800, 3,800, 4,600 psig
  • Technology: Fluid & Gas Handling, Instrumentation, Process Control
  • Application: Air Systems, Chemicals, General Industrial, Lubricating Systems, Waste Systems
  • Industry: Oil and Gas, Petrochemical, Power, Pulp and Paper, Refining
Safety Warning

Item Information

Parker's Pipe Fittings deliver superior performance in pressures up to 10,000 psi. These instrumentation quality pipe fittings were developed to meet both ANSI B31.1 and ANSI B1 specifications for higher pressure and temperature service. These pipe fittings offer the installer the ability to directly connect to tubing with NPT to tube compression fitting connections (for example, male connectors), thus eliminating an extra connection.

They are made from ASTM bar stock and close grain forgings in a variety of thread forms and are fully heat code traceable in 316 stainless steel. This feature provides full material accountability, not found in basic, off the shelf pipe fittings. These Pipe Fittings and ISO Conversion Fittings range in size from 1/16" to 2", with both NPT and BSPT/BSPP connections. Engineered for a wide range of instrumentation and general purpose applications.

Markets:

• Power
• Chemical /Petro-Chemical
• Refining
• Pulp and Paper
• Oil and Gas


Features/Benefits:

• Packaged in sealed boxes for cleanliness
• Working pressures calculated in accordance with Power Piping Code ANSI B31.1 and Refinery Piping Code ANSI B31.3.
• All pipe threads are National Pipe Taper (NPT) and exceed the requirements of ANSI B1.20.1.
• Rolled male threads for extra strength
• Straight bodies machined from applicable ASTM bar stock specifications
• Shapes machined from close grain forgings
• Size ranges from 1/16" through 2" NPT
• Materials – 316 Stainless Steel, Brass and Steel. (Other materials by special order)
• All exposed threads protected to prevent damage


Applications:

• Lubricating Systems
• General Industrial Systems
• Air Systems
• Chemical and Waste Systems

Read More Show Less

CAD Drawings + Files

Part Number
16-16-16 MT-B STP

Ok

x

Related Documents

Literature and Reference Materials
Pipe and ISO Conversion Fittings
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516