Picospritzer III Valve Box | #051-0009-401-1


LOADING IMAGES
051-0009-401-1

Picospritzer III Valve Box | #051-0009-401-1

Valve Box and Cable Assembly for Parker’s Picospritzer III.


Technical Specifications

  • Height: 2 inch, 5.08 cm
  • Length: 2.457 inch, 6.241 cm
  • Width: 0.913 inch, 2.319 cm
Safety Warning

Item Information

The Valve Box for Parker’s Picospritzer III houses the 3 way control valve with all required wires and connectors.

Markets:
• Life Science research and development
• Biological Research

Features/Benefits:
• For use with Picospritzer III

Accessories:
• Picoliter and nanoliter dispense

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821