Picospritzer III Valve Box | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Picospritzer III Valve Box

Picospritzer III Valve Box

Valve Box and Cable Assembly for Parker’s Picospritzer III.

Technical Specifications

  • Height: 2 inch, 5.08 cm
  • Length: 2.457 inch, 6.241 cm
  • Width: 0.913 inch, 2.319 cm
Safety Warning

Full Product Description

The Valve Box for Parker’s Picospritzer III houses the 3 way control valve with all required wires and connectors.

Markets:
• Life Science research and development
• Biological Research

Features/Benefits:
• For use with Picospritzer III

Accessories:
• Picoliter and nanoliter dispense
Products
051-0009-401-1

687PDC
687821