PHS320 / 510 / 520 /530 / 540- Pneumatic Single or Double 3 Port and 5 Port Pilot Solenoid Valves | #PHS541D-15-24V-D


LOADING IMAGES
PHS541D-15-24V-D

PHS320 / 510 / 520 /530 / 540- Pneumatic Single or Double 3 Port and 5 Port Pilot Solenoid Valves | #PHS541D-15-24V-D

PHS Series, a three and five port pilot solenoid valve, offers large flow capacity in a compact size. The PHS Series is available in many variations including a manual override and three types of electrical entry.


Technical Specifications

  • Port Size: 1/2"
  • Electrical Connection: DIN Connector
  • Flow Capacity (Cv): 3
  • Input Supply Voltage: 24 VDC
  • Number of Positions: 2 Position Double Solenoid
  • Overide Functionality: Non-Locking
  • Number of Ports: 5
  • Valve Type: 2-Way
  • Actuation Type: Solenoid Air
  • Mounting Type: Inline
  • Number of Manifold Outlets: 10, 15
  • Port Type: PT
  • Nominal Flow Coefficient: n/a
  • Maximum Flow Rate: n/a
  • Fieldbus Protocol: n/a
  • Specifications Met: CE
  • Pressure Rating: 1.5 to 9, 1 to 9, 2 to 9 bar, 22 to 130, 15 to 130, 30 to 130 psi
  • Operating Temperature: 41 to 160 °F, 5 to 60 °C
  • Media: Air
  • Lubricant: Non-lubricated / Lubricated Air
  • Power Consumption: n/a, 3W, 50Hz 5VA / 60Hz 4.2VA W
  • Body Material: Anodized Aluminum
  • Seal Material: Nitrile
  • Maximum Operating Pressure: 9.0 bar
  • Maximum Operating Temperature: 60.0 °C
  • Minimum Operating Temperature: 5.0 °C
Safety Warning

Item Information

PHS solenoid valves and manifolds feature low power consumption, high flow rates, quick response times and clean aesthetic designs. PHS series is used extensively in the automotive, packaging, specialty machine, and machine tool industries.

• Compact
• Light Weight
• Large Valve Capacity
• Low Power Consumption
• Various Attachment Type
• Allowable Voltage Fluctuation ±10%

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
E04972