PHS320 / 510 / 520 /530 / 540- Pneumatic Single or Double 3 Port and 5 Port Pilot Solenoid Valves | Product Series

Filter by

    No filters selected

Valve Type

Number of Positions

Number of Ports

Flow Capacity (Cv)

Port Size

Input Supply Voltage

Electrical Connection

Overide Functionality

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PHS320 / 510 / 520 /530 / 540- Pneumatic Single or Double 3 Port and 5 Port Pilot Solenoid Valves

PHS320 / 510 / 520 /530 / 540- Pneumatic Single or Double 3 Port and 5 Port Pilot Solenoid Valves

PHS Series, a three and five port pilot solenoid valve, offers large flow capacity in a compact size. The PHS Series is available in many variations including a manual override and three types of electrical entry.

Technical Specifications

  • Actuation Type: Solenoid Air
  • Mounting Type: Inline
  • Number of Manifold Outlets: 10, 15
  • Port Type: PT
  • Nominal Flow Coefficient: n/a
  • Maximum Flow Rate: n/a
  • Fieldbus Protocol: n/a
  • Specifications Met: CE
  • Pressure Rating: 22 to 130, 15 to 130, 30 to 130 psi, 1.5 to 9, 1 to 9, 2 to 9 bar
  • Operating Temperature: 5 to 60 °C, 41 to 160 °F
  • Media: Air
  • Lubricant: Non-lubricated / Lubricated Air
  • Power Consumption: n/a, 3W, 50Hz 5VA / 60Hz 4.2VA W
  • Body Material: Anodized Aluminum
  • Seal Material: Nitrile
  • Maximum Operating Pressure: 9.0 bar
  • Maximum Operating Temperature: 60.0 °C
  • Minimum Operating Temperature: 5.0 °C
Safety Warning

Full Product Description

PHS solenoid valves and manifolds feature low power consumption, high flow rates, quick response times and clean aesthetic designs. PHS series is used extensively in the automotive, packaging, specialty machine, and machine tool industries.

• Compact
• Light Weight
• Large Valve Capacity
• Low Power Consumption
• Various Attachment Type
• Allowable Voltage Fluctuation ±10%

Related Documents

Literature and Reference Materials
PHS Series
×
Products Valve Type Number of Positions Number of Ports Flow Capacity (Cv) Port Size Input Supply Voltage Electrical Connection Overide Functionality
PHS320S-02 2-Way 2 Position Single Solenoid 3 1.3 1/4" n/a n/a Non-Locking
PHS320S-02-L 2-Way 2 Position Single Solenoid 3 1.3 1/4" n/a n/a Locking Manual Overrides
PHS320S-02-24V 2-Way 2 Position Single Solenoid 3 1.3 1/4" 24 VDC Lead Wire Non-Locking
PHS320S-02-24V-L 2-Way 2 Position Single Solenoid 3 1.3 1/4" 24 VDC Lead Wire Locking Manual Overrides
PHS320S-02-24V-D 2-Way 2 Position Single Solenoid 3 1.3 1/4" 24 VDC DIN Connector Non-Locking
PHS320S-02-24V-D-L 2-Way 2 Position Single Solenoid 3 1.3 1/4" 24 VDC DIN Connector Locking Manual Overrides
PHS320S-02-24V-DL 2-Way 2 Position Single Solenoid 3 1.3 1/4" 24 VDC DIN Connector w/Lamp Indicator Non-Locking
PHS320S-02-24V-DL-L 2-Way 2 Position Single Solenoid 3 1.3 1/4" 24 VDC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS320S-02-220V 2-Way 2 Position Single Solenoid 3 1.3 1/4" 220 VAC Lead Wire Non-Locking
PHS320S-02-220V-L 2-Way 2 Position Single Solenoid 3 1.3 1/4" 220 VAC Lead Wire Locking Manual Overrides
PHS320S-02-220V-D 2-Way 2 Position Single Solenoid 3 1.3 1/4" 220 VAC DIN Connector Non-Locking
PHS510E-6-110V 3-Way 3 Position Exhaust Center 5 0.4 1/8" 110 VAC Lead Wire Non-Locking
PHS510E-6-110V-L 3-Way 3 Position Exhaust Center 5 0.4 1/8" 110 VAC Lead Wire Locking Manual Overrides
PHS510E-6-110V-D 3-Way 3 Position Exhaust Center 5 0.4 1/8" 110 VAC DIN Connector Non-Locking
PHS510E-6-110V-D-L 3-Way 3 Position Exhaust Center 5 0.4 1/8" 110 VAC DIN Connector Locking Manual Overrides
PHS510E-6-110V-DL 3-Way 3 Position Exhaust Center 5 0.4 1/8" 110 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS510E-6-110V-DL-L 3-Way 3 Position Exhaust Center 5 0.4 1/8" 110 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS510P-6-24V 3-Way 3 Position Pressure Center 5 0.4 1/8" 24 VDC Lead Wire Non-Locking
PHS510P-6-24V-L 3-Way 3 Position Pressure Center 5 0.4 1/8" 24 VDC Lead Wire Locking Manual Overrides
PHS510P-6-24V-D 3-Way 3 Position Pressure Center 5 0.4 1/8" 24 VDC DIN Connector Non-Locking
PHS510P-6-24V-D-L 3-Way 3 Position Pressure Center 5 0.4 1/8" 24 VDC DIN Connector Locking Manual Overrides
PHS510P-6-24V-DL 3-Way 3 Position Pressure Center 5 0.4 1/8" 24 VDC DIN Connector w/Lamp Indicator Non-Locking
PHS530D-03-220V-DL 2-Way 2 Position Double Solenoid 5 1.6 3/8" 220 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS530D-03-220V-DL-L 2-Way 2 Position Double Solenoid 5 1.6 3/8" 220 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS530D-03-220V-FL 2-Way 2 Position Double Solenoid 5 1.6 3/8" 220 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS530D-03-220V-FL-L 2-Way 2 Position Double Solenoid 5 1.6 3/8" 220 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS530D-03-110V 2-Way 2 Position Double Solenoid 5 1.6 3/8" 110 VAC Lead Wire Non-Locking
PHS530D-03-110V-L 2-Way 2 Position Double Solenoid 5 1.6 3/8" 110 VAC Lead Wire Locking Manual Overrides
PHS530D-03-110V-D 2-Way 2 Position Double Solenoid 5 1.6 3/8" 110 VAC DIN Connector Non-Locking
PHS530D-03-110V-D-L 2-Way 2 Position Double Solenoid 5 1.6 3/8" 110 VAC DIN Connector Locking Manual Overrides
PHS530D-03-110V-DL 2-Way 2 Position Double Solenoid 5 1.6 3/8" 110 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS530D-03-110V-DL-L 2-Way 2 Position Double Solenoid 5 1.6 3/8" 110 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS530D-03-110V-FL 2-Way 2 Position Double Solenoid 5 1.6 3/8" 110 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS510P-6-110V-DL 3-Way 3 Position Pressure Center 5 0.4 1/8" 110 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS510P-6-110V-DL-L 3-Way 3 Position Pressure Center 5 0.4 1/8" 110 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS520S-02 2-Way 2 Position Single Solenoid 5 1 1/4" n/a n/a Non-Locking
PHS520S-02-L 2-Way 2 Position Single Solenoid 5 1 1/4" n/a n/a Locking Manual Overrides
PHS520S-02-24V 2-Way 2 Position Single Solenoid 5 1 1/4" 24 VDC Lead Wire Non-Locking
PHS520S-02-24V-L 2-Way 2 Position Single Solenoid 5 1 1/4" 24 VDC Lead Wire Locking Manual Overrides
PHS520S-02-24V-D 2-Way 2 Position Single Solenoid 5 1 1/4" 24 VDC DIN Connector Non-Locking
PHS520S-02-24V-D-L 2-Way 2 Position Single Solenoid 5 1 1/4" 24 VDC DIN Connector Locking Manual Overrides
PHS520S-02-24V-DL 2-Way 2 Position Single Solenoid 5 1 1/4" 24 VDC DIN Connector w/Lamp Indicator Non-Locking
PHS520S-02-24V-DL-L 2-Way 2 Position Single Solenoid 5 1 1/4" 24 VDC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS520S-02-24V-FL 2-Way 2 Position Single Solenoid 5 1 1/4" 24 VDC Lead Wire w/Lamp Indicator Non-Locking
PHS520S-02-110V-D 2-Way 2 Position Single Solenoid 5 1 1/4" 110 VAC DIN Connector Non-Locking
PHS520S-02-110V-D-L 2-Way 2 Position Single Solenoid 5 1 1/4" 110 VAC DIN Connector Locking Manual Overrides
PHS520S-02-110V-DL 2-Way 2 Position Single Solenoid 5 1 1/4" 110 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS520S-02-110V-DL-L 2-Way 2 Position Single Solenoid 5 1 1/4" 110 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS520S-02-110V-FL 2-Way 2 Position Single Solenoid 5 1 1/4" 110 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS520S-02-110V-FL-L 2-Way 2 Position Single Solenoid 5 1 1/4" 110 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS520D-02 2-Way 2 Position Double Solenoid 5 1 1/4" n/a n/a Non-Locking
PHS520D-02-L 2-Way 2 Position Double Solenoid 5 1 1/4" n/a n/a Locking Manual Overrides
PHS520D-02-24V 2-Way 2 Position Double Solenoid 5 1 1/4" 24 VDC Lead Wire Non-Locking
PHS520D-02-24V-L 2-Way 2 Position Double Solenoid 5 1 1/4" 24 VDC Lead Wire Locking Manual Overrides
PHS520D-02-24V-D 2-Way 2 Position Double Solenoid 5 1 1/4" 24 VDC DIN Connector Non-Locking
PHS530C-03-220V 3-Way 3 Position Center Closed 5 1.6 3/8" 220 VAC Lead Wire Non-Locking
PHS530C-03-220V-L 3-Way 3 Position Center Closed 5 1.6 3/8" 220 VAC Lead Wire Locking Manual Overrides
PHS530C-03-220V-D 3-Way 3 Position Center Closed 5 1.6 3/8" 220 VAC DIN Connector Non-Locking
PHS530C-03-220V-D-L 3-Way 3 Position Center Closed 5 1.6 3/8" 220 VAC DIN Connector Locking Manual Overrides
PHS530C-03-220V-DL 3-Way 3 Position Center Closed 5 1.6 3/8" 220 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS530C-03-220V-DL-L 3-Way 3 Position Center Closed 5 1.6 3/8" 220 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS530C-03-220V-FL 3-Way 3 Position Center Closed 5 1.6 3/8" 220 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS530C-03-220V-FL-L 3-Way 3 Position Center Closed 5 1.6 3/8" 220 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS530C-03-110V 3-Way 3 Position Center Closed 5 1.6 3/8" 110 VAC Lead Wire Non-Locking
PHS530C-03-110V-L 3-Way 3 Position Center Closed 5 1.6 3/8" 110 VAC Lead Wire Locking Manual Overrides
PHS530C-03-110V-D 3-Way 3 Position Center Closed 5 1.6 3/8" 110 VAC DIN Connector Non-Locking
PHS520D-02-220V-FL 2-Way 2 Position Double Solenoid 5 1 1/4" 220 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS520D-02-220V-FL-L 2-Way 2 Position Double Solenoid 5 1 1/4" 220 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS520D-02-110V 2-Way 2 Position Double Solenoid 5 1 1/4" 110 VAC Lead Wire Non-Locking
PHS520D-02-110V-L 2-Way 2 Position Double Solenoid 5 1 1/4" 110 VAC Lead Wire Locking Manual Overrides
PHS520D-02-110V-D 2-Way 2 Position Double Solenoid 5 1 1/4" 110 VAC DIN Connector Non-Locking
PHS520D-02-110V-D-L 2-Way 2 Position Double Solenoid 5 1 1/4" 110 VAC DIN Connector Locking Manual Overrides
PHS520D-02-110V-DL 2-Way 2 Position Double Solenoid 5 1 1/4" 110 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS520D-02-110V-DL-L 2-Way 2 Position Double Solenoid 5 1 1/4" 110 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS520D-02-110V-FL 2-Way 2 Position Double Solenoid 5 1 1/4" 110 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS520D-02-110V-FL-L 2-Way 2 Position Double Solenoid 5 1 1/4" 110 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS520C-02 3-Way 3 Position Center Closed 5 0.8 1/4" n/a n/a Non-Locking
PHS540S-10-110V-D 2-Way 2 Position Single Solenoid 5 2.9 3/8" 110 VAC DIN Connector Non-Locking
PHS540S-10-110V-D-L 2-Way 2 Position Single Solenoid 5 2.9 3/8" 110 VAC DIN Connector Locking Manual Overrides
PHS540S-10-110V-DL 2-Way 2 Position Single Solenoid 5 2.9 3/8" 110 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS540S-10-110V-DL-L 2-Way 2 Position Single Solenoid 5 2.9 3/8" 110 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS540S-10-110V-FL 2-Way 2 Position Single Solenoid 5 2.9 3/8" 110 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS540S-10-110V-FL-L 2-Way 2 Position Single Solenoid 5 2.9 3/8" 110 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS540D-10 2-Way 2 Position Double Solenoid 5 2.9 3/8" n/a n/a Non-Locking
PHS540D-10-L 2-Way 2 Position Double Solenoid 5 2.9 3/8" n/a n/a Locking Manual Overrides
PHS540D-10-24V 2-Way 2 Position Double Solenoid 5 2.9 3/8" 24 VDC Lead Wire Non-Locking
PHS540D-10-24V-L 2-Way 2 Position Double Solenoid 5 2.9 3/8" 24 VDC Lead Wire Locking Manual Overrides
PHS540D-10-24V-D 2-Way 2 Position Double Solenoid 5 2.9 3/8" 24 VDC DIN Connector Non-Locking
PHS540D-10-24V-D-L 2-Way 2 Position Double Solenoid 5 2.9 3/8" 24 VDC DIN Connector Locking Manual Overrides
PHS540D-10-24V-DL 2-Way 2 Position Double Solenoid 5 2.9 3/8" 24 VDC DIN Connector w/Lamp Indicator Non-Locking
PHS540D-10-24V-DL-L 2-Way 2 Position Double Solenoid 5 2.9 3/8" 24 VDC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS540D-10-24V-FL 2-Way 2 Position Double Solenoid 5 2.9 3/8" 24 VDC Lead Wire w/Lamp Indicator Non-Locking
PHS540D-10-24V-FL-L 2-Way 2 Position Double Solenoid 5 2.9 3/8" 24 VDC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS540D-10-220V 2-Way 2 Position Double Solenoid 5 2.9 3/8" 220 VAC Lead Wire Non-Locking
PHS540D-10-220V-L 2-Way 2 Position Double Solenoid 5 2.9 3/8" 220 VAC Lead Wire Locking Manual Overrides
PHS540D-10-220V-D 2-Way 2 Position Double Solenoid 5 2.9 3/8" 220 VAC DIN Connector Non-Locking
PHS540D-10-220V-D-L 2-Way 2 Position Double Solenoid 5 2.9 3/8" 220 VAC DIN Connector Locking Manual Overrides
PHS540D-10-220V-DL 2-Way 2 Position Double Solenoid 5 2.9 3/8" 220 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS540D-10-220V-DL-L 2-Way 2 Position Double Solenoid 5 2.9 3/8" 220 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS540D-10-220V-FL 2-Way 2 Position Double Solenoid 5 2.9 3/8" 220 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS540D-10-220V-FL-L 2-Way 2 Position Double Solenoid 5 2.9 3/8" 220 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS540D-10-110V 2-Way 2 Position Double Solenoid 5 2.9 3/8" 110 VAC Lead Wire Non-Locking
PHS540D-10-110V-L 2-Way 2 Position Double Solenoid 5 2.9 3/8" 110 VAC Lead Wire Locking Manual Overrides
PHS540D-10-110V-D 2-Way 2 Position Double Solenoid 5 2.9 3/8" 110 VAC DIN Connector Non-Locking
PHS540D-10-110V-D-L 2-Way 2 Position Double Solenoid 5 2.9 3/8" 110 VAC DIN Connector Locking Manual Overrides
PHS540D-10-110V-DL 2-Way 2 Position Double Solenoid 5 2.9 3/8" 110 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS540D-10-110V-DL-L 2-Way 2 Position Double Solenoid 5 2.9 3/8" 110 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS540D-10-110V-FL 2-Way 2 Position Double Solenoid 5 2.9 3/8" 110 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS540D-10-110V-FL-L 2-Way 2 Position Double Solenoid 5 2.9 3/8" 110 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS540S-15 2-Way 2 Position Single Solenoid 5 3 1/2" n/a n/a Non-Locking
PHS540S-15-L 2-Way 2 Position Single Solenoid 5 3 1/2" n/a n/a Locking Manual Overrides
PHS540S-15-24V 2-Way 2 Position Single Solenoid 5 3 1/2" 24 VDC Lead Wire Non-Locking
PHS540S-15-24V-L 2-Way 2 Position Single Solenoid 5 3 1/2" 24 VDC Lead Wire Locking Manual Overrides
PHS540S-15-24V-D 2-Way 2 Position Single Solenoid 5 3 1/2" 24 VDC DIN Connector Non-Locking
PHS540S-15-24V-D-L 2-Way 2 Position Single Solenoid 5 3 1/2" 24 VDC DIN Connector Locking Manual Overrides
PHS540S-15-24V-DL 2-Way 2 Position Single Solenoid 5 3 1/2" 24 VDC DIN Connector w/Lamp Indicator Non-Locking
PHS540S-15-24V-DL-L 2-Way 2 Position Single Solenoid 5 3 1/2" 24 VDC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS540S-15-24V-FL 2-Way 2 Position Single Solenoid 5 3 1/2" 24 VDC Lead Wire w/Lamp Indicator Non-Locking
PHS540S-15-24V-FL-L 2-Way 2 Position Single Solenoid 5 3 1/2" 24 VDC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS540S-15-220V 2-Way 2 Position Single Solenoid 5 3 1/2" 220 VAC Lead Wire Non-Locking
PHS540S-15-220V-L 2-Way 2 Position Single Solenoid 5 3 1/2" 220 VAC Lead Wire Locking Manual Overrides
PHS540S-15-220V-D 2-Way 2 Position Single Solenoid 5 3 1/2" 220 VAC DIN Connector Non-Locking
PHS540S-15-220V-D-L 2-Way 2 Position Single Solenoid 5 3 1/2" 220 VAC DIN Connector Locking Manual Overrides
PHS540S-15-220V-DL 2-Way 2 Position Single Solenoid 5 3 1/2" 220 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS540S-15-220V-DL-L 2-Way 2 Position Single Solenoid 5 3 1/2" 220 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS540S-15-220V-FL 2-Way 2 Position Single Solenoid 5 3 1/2" 220 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS540S-15-220V-FL-L 2-Way 2 Position Single Solenoid 5 3 1/2" 220 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS540S-15-110V 2-Way 2 Position Single Solenoid 5 3 1/2" 110 VAC Lead Wire Non-Locking
PHS540S-15-110V-L 2-Way 2 Position Single Solenoid 5 3 1/2" 110 VAC Lead Wire Locking Manual Overrides
PHS540S-15-110V-D 2-Way 2 Position Single Solenoid 5 3 1/2" 110 VAC DIN Connector Non-Locking
PHS540S-15-110V-D-L 2-Way 2 Position Single Solenoid 5 3 1/2" 110 VAC DIN Connector Locking Manual Overrides
PHS540S-15-110V-DL 2-Way 2 Position Single Solenoid 5 3 1/2" 110 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS540S-15-110V-DL-L 2-Way 2 Position Single Solenoid 5 3 1/2" 110 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS540S-15-110V-FL 2-Way 2 Position Single Solenoid 5 3 1/2" 110 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS540S-15-110V-FL-L 2-Way 2 Position Single Solenoid 5 3 1/2" 110 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS540D-15 2-Way 2 Position Double Solenoid 5 3 1/2" n/a n/a Non-Locking
PHS540D-15-L 2-Way 2 Position Double Solenoid 5 3 1/2" n/a n/a Locking Manual Overrides
PHS540D-15-24V 2-Way 2 Position Double Solenoid 5 3 1/2" 24 VDC Lead Wire Non-Locking
PHS540D-15-24V-L 2-Way 2 Position Double Solenoid 5 3 1/2" 24 VDC Lead Wire Locking Manual Overrides
PHS540D-15-24V-D 2-Way 2 Position Double Solenoid 5 3 1/2" 24 VDC DIN Connector Non-Locking
PHS540D-15-24V-D-L 2-Way 2 Position Double Solenoid 5 3 1/2" 24 VDC DIN Connector Locking Manual Overrides
PHS540D-15-24V-DL 2-Way 2 Position Double Solenoid 5 3 1/2" 24 VDC DIN Connector w/Lamp Indicator Non-Locking
PHS540D-15-24V-DL-L 2-Way 2 Position Double Solenoid 5 3 1/2" 24 VDC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS540D-15-24V-FL 2-Way 2 Position Double Solenoid 5 3 1/2" 24 VDC Lead Wire w/Lamp Indicator Non-Locking
PHS540D-15-24V-FL-L 2-Way 2 Position Double Solenoid 5 3 1/2" 24 VDC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS540D-15-220V 2-Way 2 Position Double Solenoid 5 3 1/2" 220 VAC Lead Wire Non-Locking
PHS540D-15-220V-L 2-Way 2 Position Double Solenoid 5 3 1/2" 220 VAC Lead Wire Locking Manual Overrides
PHS540D-15-220V-D 2-Way 2 Position Double Solenoid 5 3 1/2" 220 VAC DIN Connector Non-Locking
PHS540D-15-220V-D-L 2-Way 2 Position Double Solenoid 5 3 1/2" 220 VAC DIN Connector Locking Manual Overrides
PHS540D-15-220V-DL 2-Way 2 Position Double Solenoid 5 3 1/2" 220 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS540D-15-220V-DL-L 2-Way 2 Position Double Solenoid 5 3 1/2" 220 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS540D-15-220V-FL 2-Way 2 Position Double Solenoid 5 3 1/2" 220 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS540D-15-220V-FL-L 2-Way 2 Position Double Solenoid 5 3 1/2" 220 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS540D-15-110V 2-Way 2 Position Double Solenoid 5 3 1/2" 110 VAC Lead Wire Non-Locking
PHS540D-15-110V-L 2-Way 2 Position Double Solenoid 5 3 1/2" 110 VAC Lead Wire Locking Manual Overrides
PHS540D-15-110V-D 2-Way 2 Position Double Solenoid 5 3 1/2" 110 VAC DIN Connector Non-Locking
PHS540D-15-110V-D-L 2-Way 2 Position Double Solenoid 5 3 1/2" 110 VAC DIN Connector Locking Manual Overrides
PHS540D-15-110V-DL 2-Way 2 Position Double Solenoid 5 3 1/2" 110 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS540D-15-110V-DL-L 2-Way 2 Position Double Solenoid 5 3 1/2" 110 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS540D-15-110V-FL 2-Way 2 Position Double Solenoid 5 3 1/2" 110 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS540D-15-110V-FL-L 2-Way 2 Position Double Solenoid 5 3 1/2" 110 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS320S-02-220V-D-L 2-Way 2 Position Single Solenoid 3 1.3 1/4" 220 VAC DIN Connector Locking Manual Overrides
PHS320S-02-220V-DL 2-Way 2 Position Single Solenoid 3 1.3 1/4" 220 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS320S-02-220V-DL-L 2-Way 2 Position Single Solenoid 3 1.3 1/4" 220 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS320S-02-110V 2-Way 2 Position Single Solenoid 3 1.3 1/4" 110 VAC Lead Wire Non-Locking
PHS320S-02-110V-L 2-Way 2 Position Single Solenoid 3 1.3 1/4" 110 VAC Lead Wire Locking Manual Overrides
PHS320S-02-110V-D 2-Way 2 Position Single Solenoid 3 1.3 1/4" 110 VAC DIN Connector Non-Locking
PHS320S-02-110V-D-L 2-Way 2 Position Single Solenoid 3 1.3 1/4" 110 VAC DIN Connector Locking Manual Overrides
PHS320S-02-110V-DL 2-Way 2 Position Single Solenoid 3 1.3 1/4" 110 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS320S-02-110V-DL-L 2-Way 2 Position Single Solenoid 3 1.3 1/4" 110 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS510S-6 2-Way 2 Position Single Solenoid 5 0.6 1/8" n/a n/a Non-Locking
PHS510S-6-L 2-Way 2 Position Single Solenoid 5 0.6 1/8" n/a n/a Locking Manual Overrides
PHS510S-6-220V-DL-L 2-Way 2 Position Single Solenoid 5 0.6 1/8" 220 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS510S-6-110V 2-Way 2 Position Single Solenoid 5 0.6 1/8" 110 VAC Lead Wire Non-Locking
PHS510S-6-110V-L 2-Way 2 Position Single Solenoid 5 0.6 1/8" 110 VAC Lead Wire Locking Manual Overrides
PHS510S-6-110V-D 2-Way 2 Position Single Solenoid 5 0.6 1/8" 110 VAC DIN Connector Non-Locking
PHS510S-6-110V-D-L 2-Way 2 Position Single Solenoid 5 0.6 1/8" 110 VAC DIN Connector Locking Manual Overrides
PHS510S-6-110V-DL 2-Way 2 Position Single Solenoid 5 0.6 1/8" 110 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS510S-6-110V-DL-L 2-Way 2 Position Single Solenoid 5 0.6 1/8" 110 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS510D-6-24V 2-Way 2 Position Double Solenoid 5 0.6 1/8" 24 VDC Lead Wire Non-Locking
PHS510D-6-24V-L 2-Way 2 Position Double Solenoid 5 0.6 1/8" 24 VDC Lead Wire Locking Manual Overrides
PHS510D-6-24V-D 2-Way 2 Position Double Solenoid 5 0.6 1/8" 24 VDC DIN Connector Non-Locking
PHS510D-6-24V-D-L 2-Way 2 Position Double Solenoid 5 0.6 1/8" 24 VDC DIN Connector Locking Manual Overrides
PHS510D-6-110V-D-L 2-Way 2 Position Double Solenoid 5 0.6 1/8" 110 VAC DIN Connector Locking Manual Overrides
PHS510D-6-110V-DL 2-Way 2 Position Double Solenoid 5 0.6 1/8" 110 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS510D-6-110V-DL-L 2-Way 2 Position Double Solenoid 5 0.6 1/8" 110 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS510C-6-24V 3-Way 3 Position Center Closed 5 0.4 1/8" 24 VDC Lead Wire Non-Locking
PHS510C-6-24V-L 3-Way 3 Position Center Closed 5 0.4 1/8" 24 VDC Lead Wire Locking Manual Overrides
PHS510C-6-24V-D 3-Way 3 Position Center Closed 5 0.4 1/8" 24 VDC DIN Connector Non-Locking
PHS510C-6-24V-D-L 3-Way 3 Position Center Closed 5 0.4 1/8" 24 VDC DIN Connector Locking Manual Overrides
PHS510C-6-24V-DL 3-Way 3 Position Center Closed 5 0.4 1/8" 24 VDC DIN Connector w/Lamp Indicator Non-Locking
PHS510C-6-24V-DL-L 3-Way 3 Position Center Closed 5 0.4 1/8" 24 VDC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS510C-6-220V 3-Way 3 Position Center Closed 5 0.4 1/8" 220 VAC Lead Wire Non-Locking
PHS510C-6-220V-L 3-Way 3 Position Center Closed 5 0.4 1/8" 220 VAC Lead Wire Locking Manual Overrides
PHS510E-6-24V-L 3-Way 3 Position Exhaust Center 5 0.4 1/8" 24 VDC Lead Wire Locking Manual Overrides
PHS510E-6-24V-D 3-Way 3 Position Exhaust Center 5 0.4 1/8" 24 VDC DIN Connector Non-Locking
PHS510E-6-24V-D-L 3-Way 3 Position Exhaust Center 5 0.4 1/8" 24 VDC DIN Connector Locking Manual Overrides
PHS510E-6-24V-DL 3-Way 3 Position Exhaust Center 5 0.4 1/8" 24 VDC DIN Connector w/Lamp Indicator Non-Locking
PHS510E-6-24V-DL-L 3-Way 3 Position Exhaust Center 5 0.4 1/8" 24 VDC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS510E-6-220V 3-Way 3 Position Exhaust Center 5 0.4 1/8" 220 VAC Lead Wire Non-Locking
PHS510E-6-220V-L 3-Way 3 Position Exhaust Center 5 0.4 1/8" 220 VAC Lead Wire Locking Manual Overrides
PHS510E-6-220V-D 3-Way 3 Position Exhaust Center 5 0.4 1/8" 220 VAC DIN Connector Non-Locking
PHS510E-6-220V-D-L 3-Way 3 Position Exhaust Center 5 0.4 1/8" 220 VAC DIN Connector Locking Manual Overrides
PHS510E-6-220V-DL 3-Way 3 Position Exhaust Center 5 0.4 1/8" 220 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS510E-6-220V-DL-L 3-Way 3 Position Exhaust Center 5 0.4 1/8" 220 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS510P-6-24V-DL-L 3-Way 3 Position Pressure Center 5 0.4 1/8" 24 VDC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS510P-6-220V 3-Way 3 Position Pressure Center 5 0.4 1/8" 220 VAC Lead Wire Non-Locking
PHS510P-6-220V-L 3-Way 3 Position Pressure Center 5 0.4 1/8" 220 VAC Lead Wire Locking Manual Overrides
PHS510P-6-220V-D 3-Way 3 Position Pressure Center 5 0.4 1/8" 220 VAC DIN Connector Non-Locking
PHS510P-6-220V-D-L 3-Way 3 Position Pressure Center 5 0.4 1/8" 220 VAC DIN Connector Locking Manual Overrides
PHS510P-6-220V-DL 3-Way 3 Position Pressure Center 5 0.4 1/8" 220 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS510P-6-220V-DL-L 3-Way 3 Position Pressure Center 5 0.4 1/8" 220 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS510P-6-110V 3-Way 3 Position Pressure Center 5 0.4 1/8" 110 VAC Lead Wire Non-Locking
PHS510P-6-110V-L 3-Way 3 Position Pressure Center 5 0.4 1/8" 110 VAC Lead Wire Locking Manual Overrides
PHS510P-6-110V-D 3-Way 3 Position Pressure Center 5 0.4 1/8" 110 VAC DIN Connector Non-Locking
PHS510P-6-110V-D-L 3-Way 3 Position Pressure Center 5 0.4 1/8" 110 VAC DIN Connector Locking Manual Overrides
PHS520S-02-24V-FL-L 2-Way 2 Position Single Solenoid 5 1 1/4" 24 VDC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS520S-02-220V 2-Way 2 Position Single Solenoid 5 1 1/4" 220 VAC Lead Wire Non-Locking
PHS520S-02-220V-L 2-Way 2 Position Single Solenoid 5 1 1/4" 220 VAC Lead Wire Locking Manual Overrides
PHS520S-02-220V-D 2-Way 2 Position Single Solenoid 5 1 1/4" 220 VAC DIN Connector Non-Locking
PHS520S-02-220V-D-L 2-Way 2 Position Single Solenoid 5 1 1/4" 220 VAC DIN Connector Locking Manual Overrides
PHS520S-02-220V-DL 2-Way 2 Position Single Solenoid 5 1 1/4" 220 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS520S-02-220V-DL-L 2-Way 2 Position Single Solenoid 5 1 1/4" 220 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS520S-02-220V-FL 2-Way 2 Position Single Solenoid 5 1 1/4" 220 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS520S-02-220V-FL-L 2-Way 2 Position Single Solenoid 5 1 1/4" 220 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS520S-02-110V 2-Way 2 Position Single Solenoid 5 1 1/4" 110 VAC Lead Wire Non-Locking
PHS520S-02-110V-L 2-Way 2 Position Single Solenoid 5 1 1/4" 110 VAC Lead Wire Locking Manual Overrides
PHS520D-02-24V-D-L 2-Way 2 Position Double Solenoid 5 1 1/4" 24 VDC DIN Connector Locking Manual Overrides
PHS520D-02-24V-DL 2-Way 2 Position Double Solenoid 5 1 1/4" 24 VDC DIN Connector w/Lamp Indicator Non-Locking
PHS520D-02-24V-DL-L 2-Way 2 Position Double Solenoid 5 1 1/4" 24 VDC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS520D-02-24V-FL 2-Way 2 Position Double Solenoid 5 1 1/4" 24 VDC Lead Wire w/Lamp Indicator Non-Locking
PHS520D-02-24V-FL-L 2-Way 2 Position Double Solenoid 5 1 1/4" 24 VDC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS520D-02-220V 2-Way 2 Position Double Solenoid 5 1 1/4" 220 VAC Lead Wire Non-Locking
PHS520D-02-220V-L 2-Way 2 Position Double Solenoid 5 1 1/4" 220 VAC Lead Wire Locking Manual Overrides
PHS520D-02-220V-D 2-Way 2 Position Double Solenoid 5 1 1/4" 220 VAC DIN Connector Non-Locking
PHS520D-02-220V-D-L 2-Way 2 Position Double Solenoid 5 1 1/4" 220 VAC DIN Connector Locking Manual Overrides
PHS520D-02-220V-DL 2-Way 2 Position Double Solenoid 5 1 1/4" 220 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS520D-02-220V-DL-L 2-Way 2 Position Double Solenoid 5 1 1/4" 220 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS520C-02-L 3-Way 3 Position Center Closed 5 0.8 1/4" n/a n/a Locking Manual Overrides
PHS520C-02-24V 3-Way 3 Position Center Closed 5 0.8 1/4" 24 VDC Lead Wire Non-Locking
PHS520C-02-24V-L 3-Way 3 Position Center Closed 5 0.8 1/4" 24 VDC Lead Wire Locking Manual Overrides
PHS520C-02-24V-D 3-Way 3 Position Center Closed 5 0.8 1/4" 24 VDC DIN Connector Non-Locking
PHS520C-02-24V-D-L 3-Way 3 Position Center Closed 5 0.8 1/4" 24 VDC DIN Connector Locking Manual Overrides
PHS520C-02-24V-DL 3-Way 3 Position Center Closed 5 0.8 1/4" 24 VDC DIN Connector w/Lamp Indicator Non-Locking
PHS520C-02-24V-DL-L 3-Way 3 Position Center Closed 5 0.8 1/4" 24 VDC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS520C-02-24V-FL 3-Way 3 Position Center Closed 5 0.8 1/4" 24 VDC Lead Wire w/Lamp Indicator Non-Locking
PHS520C-02-24V-FL-L 3-Way 3 Position Center Closed 5 0.8 1/4" 24 VDC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS520C-02-220V 3-Way 3 Position Center Closed 5 0.8 1/4" 220 VAC Lead Wire Non-Locking
PHS520C-02-220V-L 3-Way 3 Position Center Closed 5 0.8 1/4" 220 VAC Lead Wire Locking Manual Overrides
PHS520C-02-110V-DL-L 3-Way 3 Position Center Closed 5 0.8 1/4" 110 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS520C-02-110V-FL 3-Way 3 Position Center Closed 5 0.8 1/4" 110 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS520C-02-110V-FL-L 3-Way 3 Position Center Closed 5 0.8 1/4" 110 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS520E-02 3-Way 3 Position Exhaust Center 5 0.8 1/4" n/a n/a Non-Locking
PHS520E-02-L 3-Way 3 Position Exhaust Center 5 0.8 1/4" n/a n/a Locking Manual Overrides
PHS520E-02-24V 3-Way 3 Position Exhaust Center 5 0.8 1/4" 24 VDC Lead Wire Non-Locking
PHS520E-02-24V-L 3-Way 3 Position Exhaust Center 5 0.8 1/4" 24 VDC Lead Wire Locking Manual Overrides
PHS520E-02-24V-D 3-Way 3 Position Exhaust Center 5 0.8 1/4" 24 VDC DIN Connector Non-Locking
PHS520E-02-24V-D-L 3-Way 3 Position Exhaust Center 5 0.8 1/4" 24 VDC DIN Connector Locking Manual Overrides
PHS520E-02-24V-DL 3-Way 3 Position Exhaust Center 5 0.8 1/4" 24 VDC DIN Connector w/Lamp Indicator Non-Locking
PHS520E-02-24V-DL-L 3-Way 3 Position Exhaust Center 5 0.8 1/4" 24 VDC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS520E-02-110V-L 3-Way 3 Position Exhaust Center 5 0.8 1/4" 110 VAC Lead Wire Locking Manual Overrides
PHS520E-02-110V-D 3-Way 3 Position Exhaust Center 5 0.8 1/4" 110 VAC DIN Connector Non-Locking
PHS520E-02-110V-D-L 3-Way 3 Position Exhaust Center 5 0.8 1/4" 110 VAC DIN Connector Locking Manual Overrides
PHS520E-02-110V-DL 3-Way 3 Position Exhaust Center 5 0.8 1/4" 110 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS520E-02-110V-DL-L 3-Way 3 Position Exhaust Center 5 0.8 1/4" 110 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS520E-02-110V-FL 3-Way 3 Position Exhaust Center 5 0.8 1/4" 110 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS520E-02-110V-FL-L 3-Way 3 Position Exhaust Center 5 0.8 1/4" 110 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS520P-02 3-Way 3 Position Pressure Center 5 0.8 1/4" n/a n/a Non-Locking
PHS520P-02-L 3-Way 3 Position Pressure Center 5 0.8 1/4" n/a n/a Locking Manual Overrides
PHS520P-02-24V 3-Way 3 Position Pressure Center 5 0.8 1/4" 24 VDC Lead Wire Non-Locking
PHS520P-02-24V-L 3-Way 3 Position Pressure Center 5 0.8 1/4" 24 VDC Lead Wire Locking Manual Overrides
PHS520P-02-220V-DL-L 3-Way 3 Position Pressure Center 5 0.8 1/4" 220 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS520P-02-220V-FL 3-Way 3 Position Pressure Center 5 0.8 1/4" 220 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS520P-02-220V-FL-L 3-Way 3 Position Pressure Center 5 0.8 1/4" 220 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS520P-02-110V 3-Way 3 Position Pressure Center 5 0.8 1/4" 110 VAC Lead Wire Non-Locking
PHS520P-02-110V-L 3-Way 3 Position Pressure Center 5 0.8 1/4" 110 VAC Lead Wire Locking Manual Overrides
PHS520P-02-110V-D 3-Way 3 Position Pressure Center 5 0.8 1/4" 110 VAC DIN Connector Non-Locking
PHS520P-02-110V-D-L 3-Way 3 Position Pressure Center 5 0.8 1/4" 110 VAC DIN Connector Locking Manual Overrides
PHS520P-02-110V-DL 3-Way 3 Position Pressure Center 5 0.8 1/4" 110 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS520P-02-110V-DL-L 3-Way 3 Position Pressure Center 5 0.8 1/4" 110 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS520P-02-110V-FL 3-Way 3 Position Pressure Center 5 0.8 1/4" 110 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS520P-02-110V-FL-L 3-Way 3 Position Pressure Center 5 0.8 1/4" 110 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS520SX-02-220V-L 2-Way 2 Position Single Solenoid (External Pilot) 5 1 1/4" 220 VAC Lead Wire Locking Manual Overrides
PHS520SX-02-220V-D 2-Way 2 Position Single Solenoid (External Pilot) 5 1 1/4" 220 VAC DIN Connector Non-Locking
PHS520SX-02-220V-D-L 2-Way 2 Position Single Solenoid (External Pilot) 5 1 1/4" 220 VAC DIN Connector Locking Manual Overrides
PHS520SX-02-220V-DL 2-Way 2 Position Single Solenoid (External Pilot) 5 1 1/4" 220 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS520SX-02-220V-DL-L 2-Way 2 Position Single Solenoid (External Pilot) 5 1 1/4" 220 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS520SX-02-220V-FL 2-Way 2 Position Single Solenoid (External Pilot) 5 1 1/4" 220 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS520SX-02-220V-FL-L 2-Way 2 Position Single Solenoid (External Pilot) 5 1 1/4" 220 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS520SX-02-110V 2-Way 2 Position Single Solenoid (External Pilot) 5 1 1/4" 110 VAC Lead Wire Non-Locking
PHS520SX-02-110V-L 2-Way 2 Position Single Solenoid (External Pilot) 5 1 1/4" 110 VAC Lead Wire Locking Manual Overrides
PHS520SX-02-110V-D 2-Way 2 Position Single Solenoid (External Pilot) 5 1 1/4" 110 VAC DIN Connector Non-Locking
PHS520SX-02-110V-D-L 2-Way 2 Position Single Solenoid (External Pilot) 5 1 1/4" 110 VAC DIN Connector Locking Manual Overrides
PHS530S-03-24V-DL-L 2-Way 2 Position Single Solenoid 5 1.6 3/8" 24 VDC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS530S-03-24V-FL 2-Way 2 Position Single Solenoid 5 1.6 3/8" 24 VDC Lead Wire w/Lamp Indicator Non-Locking
PHS530S-03-24V-FL-L 2-Way 2 Position Single Solenoid 5 1.6 3/8" 24 VDC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS530S-03-220V 2-Way 2 Position Single Solenoid 5 1.6 3/8" 220 VAC Lead Wire Non-Locking
PHS530S-03-220V-L 2-Way 2 Position Single Solenoid 5 1.6 3/8" 220 VAC Lead Wire Locking Manual Overrides
PHS530S-03-220V-D 2-Way 2 Position Single Solenoid 5 1.6 3/8" 220 VAC DIN Connector Non-Locking
PHS530S-03-220V-D-L 2-Way 2 Position Single Solenoid 5 1.6 3/8" 220 VAC DIN Connector Locking Manual Overrides
PHS530S-03-220V-DL 2-Way 2 Position Single Solenoid 5 1.6 3/8" 220 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS530S-03-220V-DL-L 2-Way 2 Position Single Solenoid 5 1.6 3/8" 220 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS530S-03-220V-FL 2-Way 2 Position Single Solenoid 5 1.6 3/8" 220 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS530S-03-220V-FL-L 2-Way 2 Position Single Solenoid 5 1.6 3/8" 220 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS530D-03-24V-L 2-Way 2 Position Double Solenoid 5 1.6 3/8" 24 VDC Lead Wire Locking Manual Overrides
PHS530D-03-24V-D 2-Way 2 Position Double Solenoid 5 1.6 3/8" 24 VDC DIN Connector Non-Locking
PHS530D-03-24V-D-L 2-Way 2 Position Double Solenoid 5 1.6 3/8" 24 VDC DIN Connector Locking Manual Overrides
PHS530D-03-24V-DL 2-Way 2 Position Double Solenoid 5 1.6 3/8" 24 VDC DIN Connector w/Lamp Indicator Non-Locking
PHS530D-03-24V-DL-L 2-Way 2 Position Double Solenoid 5 1.6 3/8" 24 VDC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS530D-03-24V-FL 2-Way 2 Position Double Solenoid 5 1.6 3/8" 24 VDC Lead Wire w/Lamp Indicator Non-Locking
PHS530D-03-24V-FL-L 2-Way 2 Position Double Solenoid 5 1.6 3/8" 24 VDC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS530D-03-220V 2-Way 2 Position Double Solenoid 5 1.6 3/8" 220 VAC Lead Wire Non-Locking
PHS530D-03-220V-L 2-Way 2 Position Double Solenoid 5 1.6 3/8" 220 VAC Lead Wire Locking Manual Overrides
PHS530D-03-220V-D 2-Way 2 Position Double Solenoid 5 1.6 3/8" 220 VAC DIN Connector Non-Locking
PHS530D-03-220V-D-L 2-Way 2 Position Double Solenoid 5 1.6 3/8" 220 VAC DIN Connector Locking Manual Overrides
PHS530D-03-110V-FL-L 2-Way 2 Position Double Solenoid 5 1.6 3/8" 110 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS530C-03 3-Way 3 Position Center Closed 5 1.6 3/8" n/a n/a Non-Locking
PHS530C-03-L 3-Way 3 Position Center Closed 5 1.6 3/8" n/a n/a Locking Manual Overrides
PHS530C-03-24V 3-Way 3 Position Center Closed 5 1.6 3/8" 24 VDC Lead Wire Non-Locking
PHS530C-03-24V-L 3-Way 3 Position Center Closed 5 1.6 3/8" 24 VDC Lead Wire Locking Manual Overrides
PHS530C-03-24V-D 3-Way 3 Position Center Closed 5 1.6 3/8" 24 VDC DIN Connector Non-Locking
PHS530C-03-24V-D-L 3-Way 3 Position Center Closed 5 1.6 3/8" 24 VDC DIN Connector Locking Manual Overrides
PHS530C-03-24V-DL 3-Way 3 Position Center Closed 5 1.6 3/8" 24 VDC DIN Connector w/Lamp Indicator Non-Locking
PHS530C-03-24V-DL-L 3-Way 3 Position Center Closed 5 1.6 3/8" 24 VDC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS530C-03-24V-FL 3-Way 3 Position Center Closed 5 1.6 3/8" 24 VDC Lead Wire w/Lamp Indicator Non-Locking
PHS530C-03-24V-FL-L 3-Way 3 Position Center Closed 5 1.6 3/8" 24 VDC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS530C-03-110V-D-L 3-Way 3 Position Center Closed 5 1.6 3/8" 110 VAC DIN Connector Locking Manual Overrides
PHS530C-03-110V-DL 3-Way 3 Position Center Closed 5 1.6 3/8" 110 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS530C-03-110V-DL-L 3-Way 3 Position Center Closed 5 1.6 3/8" 110 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS530C-03-110V-FL 3-Way 3 Position Center Closed 5 1.6 3/8" 110 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS530C-03-110V-FL-L 3-Way 3 Position Center Closed 5 1.6 3/8" 110 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS530E-03 3-Way 3 Position Exhaust Center 5 1.6 3/8" n/a n/a Non-Locking
PHS530E-03-L 3-Way 3 Position Exhaust Center 5 1.6 3/8" n/a n/a Locking Manual Overrides
PHS530E-03-24V 3-Way 3 Position Exhaust Center 5 1.6 3/8" 24 VDC Lead Wire Non-Locking
PHS530E-03-24V-L 3-Way 3 Position Exhaust Center 5 1.6 3/8" 24 VDC Lead Wire Locking Manual Overrides
PHS530E-03-24V-D 3-Way 3 Position Exhaust Center 5 1.6 3/8" 24 VDC DIN Connector Non-Locking
PHS530E-03-24V-D-L 3-Way 3 Position Exhaust Center 5 1.6 3/8" 24 VDC DIN Connector Locking Manual Overrides
PHS530E-03-24V-DL 3-Way 3 Position Exhaust Center 5 1.6 3/8" 24 VDC DIN Connector w/Lamp Indicator Non-Locking
PHS530E-03-24V-DL-L 3-Way 3 Position Exhaust Center 5 1.6 3/8" 24 VDC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS530E-03-24V-FL 3-Way 3 Position Exhaust Center 5 1.6 3/8" 24 VDC Lead Wire w/Lamp Indicator Non-Locking
PHS530E-03-24V-FL-L 3-Way 3 Position Exhaust Center 5 1.6 3/8" 24 VDC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS530E-03-220V 3-Way 3 Position Exhaust Center 5 1.6 3/8" 220 VAC Lead Wire Non-Locking
PHS530E-03-220V-L 3-Way 3 Position Exhaust Center 5 1.6 3/8" 220 VAC Lead Wire Locking Manual Overrides
PHS530E-03-220V-D 3-Way 3 Position Exhaust Center 5 1.6 3/8" 220 VAC DIN Connector Non-Locking
PHS530E-03-220V-D-L 3-Way 3 Position Exhaust Center 5 1.6 3/8" 220 VAC DIN Connector Locking Manual Overrides
PHS530E-03-220V-DL 3-Way 3 Position Exhaust Center 5 1.6 3/8" 220 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS530E-03-220V-DL-L 3-Way 3 Position Exhaust Center 5 1.6 3/8" 220 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS530E-03-220V-FL 3-Way 3 Position Exhaust Center 5 1.6 3/8" 220 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS530E-03-220V-FL-L 3-Way 3 Position Exhaust Center 5 1.6 3/8" 220 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS530E-03-103V 3-Way 3 Position Exhaust Center 5 1.6 3/8" 110 VAC Lead Wire Non-Locking
PHS530E-03-103V-L 3-Way 3 Position Exhaust Center 5 1.6 3/8" 110 VAC Lead Wire Locking Manual Overrides
PHS530E-03-103V-D 3-Way 3 Position Exhaust Center 5 1.6 3/8" 110 VAC DIN Connector Non-Locking
PHS530E-03-103V-D-L 3-Way 3 Position Exhaust Center 5 1.6 3/8" 110 VAC DIN Connector Locking Manual Overrides
PHS530E-03-103V-DL 3-Way 3 Position Exhaust Center 5 1.6 3/8" 110 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS530E-03-103V-DL-L 3-Way 3 Position Exhaust Center 5 1.6 3/8" 110 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS530E-03-103V-FL 3-Way 3 Position Exhaust Center 5 1.6 3/8" 110 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS530E-03-103V-FL-L 3-Way 3 Position Exhaust Center 5 1.6 3/8" 110 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS530P-03 3-Way 3 Position Pressure Center 5 1.6 3/8" n/a n/a Non-Locking
PHS530P-03-L 3-Way 3 Position Pressure Center 5 1.6 3/8" n/a n/a Locking Manual Overrides
PHS530P-03-24V 3-Way 3 Position Pressure Center 5 1.6 3/8" 24 VDC Lead Wire Non-Locking
PHS530P-03-24V-L 3-Way 3 Position Pressure Center 5 1.6 3/8" 24 VDC Lead Wire Locking Manual Overrides
PHS530P-03-24V-D 3-Way 3 Position Pressure Center 5 1.6 3/8" 24 VDC DIN Connector Non-Locking
PHS530P-03-24V-D-L 3-Way 3 Position Pressure Center 5 1.6 3/8" 24 VDC DIN Connector Locking Manual Overrides
PHS530P-03-24V-DL 3-Way 3 Position Pressure Center 5 1.6 3/8" 24 VDC DIN Connector w/Lamp Indicator Non-Locking
PHS530P-03-24V-DL-L 3-Way 3 Position Pressure Center 5 1.6 3/8" 24 VDC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS530P-03-24V-FL 3-Way 3 Position Pressure Center 5 1.6 3/8" 24 VDC Lead Wire w/Lamp Indicator Non-Locking
PHS530P-03-24V-FL-L 3-Way 3 Position Pressure Center 5 1.6 3/8" 24 VDC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS530P-03-220V 3-Way 3 Position Pressure Center 5 1.6 3/8" 220 VAC Lead Wire Non-Locking
PHS530P-03-220V-L 3-Way 3 Position Pressure Center 5 1.6 3/8" 220 VAC Lead Wire Locking Manual Overrides
PHS530P-03-220V-D 3-Way 3 Position Pressure Center 5 1.6 3/8" 220 VAC DIN Connector Non-Locking
PHS530P-03-220V-D-L 3-Way 3 Position Pressure Center 5 1.6 3/8" 220 VAC DIN Connector Locking Manual Overrides
PHS530P-03-220V-DL 3-Way 3 Position Pressure Center 5 1.6 3/8" 220 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS530P-03-220V-DL-L 3-Way 3 Position Pressure Center 5 1.6 3/8" 220 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS530P-03-220V-FL 3-Way 3 Position Pressure Center 5 1.6 3/8" 220 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS530P-03-220V-FL-L 3-Way 3 Position Pressure Center 5 1.6 3/8" 220 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS530P-03-103V 3-Way 3 Position Pressure Center 5 1.6 3/8" 110 VAC Lead Wire Non-Locking
PHS530P-03-103V-L 3-Way 3 Position Pressure Center 5 1.6 3/8" 110 VAC Lead Wire Locking Manual Overrides
PHS530P-03-103V-D 3-Way 3 Position Pressure Center 5 1.6 3/8" 110 VAC DIN Connector Non-Locking
PHS530P-03-103V-D-L 3-Way 3 Position Pressure Center 5 1.6 3/8" 110 VAC DIN Connector Locking Manual Overrides
PHS530P-03-103V-DL 3-Way 3 Position Pressure Center 5 1.6 3/8" 110 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS530P-03-033V-DL-L 3-Way 3 Position Pressure Center 5 1.6 3/8" 110 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS530P-03-110V-FL 3-Way 3 Position Pressure Center 5 1.6 3/8" 110 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS530P-03-110V-FL-L 3-Way 3 Position Pressure Center 5 1.6 3/8" 110 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS540S-10 2-Way 2 Position Single Solenoid 5 2.9 3/8" n/a n/a Non-Locking
PHS540S-10-L 2-Way 2 Position Single Solenoid 5 2.9 3/8" n/a n/a Locking Manual Overrides
PHS540S-10-24V 2-Way 2 Position Single Solenoid 5 2.9 3/8" 24 VDC Lead Wire Non-Locking
PHS540S-10-24V-L 2-Way 2 Position Single Solenoid 5 2.9 3/8" 24 VDC Lead Wire Locking Manual Overrides
PHS540S-10-24V-D 2-Way 2 Position Single Solenoid 5 2.9 3/8" 24 VDC DIN Connector Non-Locking
PHS540S-10-24V-D-L 2-Way 2 Position Single Solenoid 5 2.9 3/8" 24 VDC DIN Connector Locking Manual Overrides
PHS540S-10-24V-DL 2-Way 2 Position Single Solenoid 5 2.9 3/8" 24 VDC DIN Connector w/Lamp Indicator Non-Locking
PHS540S-10-24V-DL-L 2-Way 2 Position Single Solenoid 5 2.9 3/8" 24 VDC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS540S-10-24V-FL 2-Way 2 Position Single Solenoid 5 2.9 3/8" 24 VDC Lead Wire w/Lamp Indicator Non-Locking
PHS540S-10-24V-FL-L 2-Way 2 Position Single Solenoid 5 2.9 3/8" 24 VDC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS540S-10-220V 2-Way 2 Position Single Solenoid 5 2.9 3/8" 220 VAC Lead Wire Non-Locking
PHS540S-10-220V-L 2-Way 2 Position Single Solenoid 5 2.9 3/8" 220 VAC Lead Wire Locking Manual Overrides
PHS540S-10-220V-D 2-Way 2 Position Single Solenoid 5 2.9 3/8" 220 VAC DIN Connector Non-Locking
PHS540S-10-220V-D-L 2-Way 2 Position Single Solenoid 5 2.9 3/8" 220 VAC DIN Connector Locking Manual Overrides
PHS540S-10-220V-DL 2-Way 2 Position Single Solenoid 5 2.9 3/8" 220 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS540S-10-220V-DL-L 2-Way 2 Position Single Solenoid 5 2.9 3/8" 220 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS540S-10-220V-FL 2-Way 2 Position Single Solenoid 5 2.9 3/8" 220 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS540S-10-220V-FL-L 2-Way 2 Position Single Solenoid 5 2.9 3/8" 220 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS540S-10-110V 2-Way 2 Position Single Solenoid 5 2.9 3/8" 110 VAC Lead Wire Non-Locking
PHS540S-10-110V-L 2-Way 2 Position Single Solenoid 5 2.9 3/8" 110 VAC Lead Wire Locking Manual Overrides
PHS520C-02-220V-D 3-Way 3 Position Center Closed 5 0.8 1/4" 220 VAC DIN Connector Non-Locking
PHS520C-02-220V-D-L 3-Way 3 Position Center Closed 5 0.8 1/4" 220 VAC DIN Connector Locking Manual Overrides
PHS520C-02-220V-DL 3-Way 3 Position Center Closed 5 0.8 1/4" 220 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS520C-02-220V-DL-L 3-Way 3 Position Center Closed 5 0.8 1/4" 220 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS520C-02-220V-FL 3-Way 3 Position Center Closed 5 0.8 1/4" 220 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS520C-02-220V-FL-L 3-Way 3 Position Center Closed 5 0.8 1/4" 220 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS520C-02-110V 3-Way 3 Position Center Closed 5 0.8 1/4" 110 VAC Lead Wire Non-Locking
PHS520C-02-110V-L 3-Way 3 Position Center Closed 5 0.8 1/4" 110 VAC Lead Wire Locking Manual Overrides
PHS520C-02-110V-D 3-Way 3 Position Center Closed 5 0.8 1/4" 110 VAC DIN Connector Non-Locking
PHS520C-02-110V-D-L 3-Way 3 Position Center Closed 5 0.8 1/4" 110 VAC DIN Connector Locking Manual Overrides
PHS520C-02-110V-DL 3-Way 3 Position Center Closed 5 0.8 1/4" 110 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS520E-02-24V-FL 3-Way 3 Position Exhaust Center 5 0.8 1/4" 24 VDC Lead Wire w/Lamp Indicator Non-Locking
PHS520E-02-24V-FL-L 3-Way 3 Position Exhaust Center 5 0.8 1/4" 24 VDC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS520E-02-220V 3-Way 3 Position Exhaust Center 5 0.8 1/4" 220 VAC Lead Wire Non-Locking
PHS520E-02-220V-L 3-Way 3 Position Exhaust Center 5 0.8 1/4" 220 VAC Lead Wire Locking Manual Overrides
PHS520E-02-220V-D 3-Way 3 Position Exhaust Center 5 0.8 1/4" 220 VAC DIN Connector Non-Locking
PHS520E-02-220V-D-L 3-Way 3 Position Exhaust Center 5 0.8 1/4" 220 VAC DIN Connector Locking Manual Overrides
PHS520E-02-220V-DL 3-Way 3 Position Exhaust Center 5 0.8 1/4" 220 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS520E-02-220V-DL-L 3-Way 3 Position Exhaust Center 5 0.8 1/4" 220 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS520E-02-220V-FL 3-Way 3 Position Exhaust Center 5 0.8 1/4" 220 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS520E-02-220V-FL-L 3-Way 3 Position Exhaust Center 5 0.8 1/4" 220 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS520E-02-110V 3-Way 3 Position Exhaust Center 5 0.8 1/4" 110 VAC Lead Wire Non-Locking
PHS520P-02-24V-D 3-Way 3 Position Pressure Center 5 0.8 1/4" 24 VDC DIN Connector Non-Locking
PHS520P-02-24V-D-L 3-Way 3 Position Pressure Center 5 0.8 1/4" 24 VDC DIN Connector Locking Manual Overrides
PHS520P-02-24V-DL 3-Way 3 Position Pressure Center 5 0.8 1/4" 24 VDC DIN Connector w/Lamp Indicator Non-Locking
PHS520P-02-24V-DL-L 3-Way 3 Position Pressure Center 5 0.8 1/4" 24 VDC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS520P-02-24V-FL 3-Way 3 Position Pressure Center 5 0.8 1/4" 24 VDC Lead Wire w/Lamp Indicator Non-Locking
PHS520P-02-24V-FL-L 3-Way 3 Position Pressure Center 5 0.8 1/4" 24 VDC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS520P-02-220V 3-Way 3 Position Pressure Center 5 0.8 1/4" 220 VAC Lead Wire Non-Locking
PHS520P-02-220V-L 3-Way 3 Position Pressure Center 5 0.8 1/4" 220 VAC Lead Wire Locking Manual Overrides
PHS520P-02-220V-D 3-Way 3 Position Pressure Center 5 0.8 1/4" 220 VAC DIN Connector Non-Locking
PHS520P-02-220V-D-L 3-Way 3 Position Pressure Center 5 0.8 1/4" 220 VAC DIN Connector Locking Manual Overrides
PHS520P-02-220V-DL 3-Way 3 Position Pressure Center 5 0.8 1/4" 220 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS520SX-02 2-Way 2 Position Single Solenoid (External Pilot) 5 1 1/4" n/a n/a Non-Locking
PHS520SX-02-L 2-Way 2 Position Single Solenoid (External Pilot) 5 1 1/4" n/a n/a Locking Manual Overrides
PHS520SX-02-24V 2-Way 2 Position Single Solenoid (External Pilot) 5 1 1/4" 24 VDC Lead Wire Non-Locking
PHS520SX-02-24V-L 2-Way 2 Position Single Solenoid (External Pilot) 5 1 1/4" 24 VDC Lead Wire Locking Manual Overrides
PHS520SX-02-24V-D 2-Way 2 Position Single Solenoid (External Pilot) 5 1 1/4" 24 VDC DIN Connector Non-Locking
PHS520SX-02-24V-D-L 2-Way 2 Position Single Solenoid (External Pilot) 5 1 1/4" 24 VDC DIN Connector Locking Manual Overrides
PHS520SX-02-24V-DL 2-Way 2 Position Single Solenoid (External Pilot) 5 1 1/4" 24 VDC DIN Connector w/Lamp Indicator Non-Locking
PHS520SX-02-24V-DL-L 2-Way 2 Position Single Solenoid (External Pilot) 5 1 1/4" 24 VDC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS520SX-02-24V-FL 2-Way 2 Position Single Solenoid (External Pilot) 5 1 1/4" 24 VDC Lead Wire w/Lamp Indicator Non-Locking
PHS520SX-02-24V-FL-L 2-Way 2 Position Single Solenoid (External Pilot) 5 1 1/4" 24 VDC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS520SX-02-220V 2-Way 2 Position Single Solenoid (External Pilot) 5 1 1/4" 220 VAC Lead Wire Non-Locking
PHS520SX-02-110V-DL 2-Way 2 Position Single Solenoid (External Pilot) 5 1 1/4" 110 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS520SX-02-110V-DL-L 2-Way 2 Position Single Solenoid (External Pilot) 5 1 1/4" 110 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS520SX-02-110V-FL 2-Way 2 Position Single Solenoid (External Pilot) 5 1 1/4" 110 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS520SX-02-110V-FL-L 2-Way 2 Position Single Solenoid (External Pilot) 5 1 1/4" 110 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS530S-03 2-Way 2 Position Single Solenoid 5 1.6 3/8" n/a n/a Non-Locking
PHS530S-03-L 2-Way 2 Position Single Solenoid 5 1.6 3/8" n/a n/a Locking Manual Overrides
PHS530S-03-24V 2-Way 2 Position Single Solenoid 5 1.6 3/8" 24 VDC Lead Wire Non-Locking
PHS530S-03-24V-L 2-Way 2 Position Single Solenoid 5 1.6 3/8" 24 VDC Lead Wire Locking Manual Overrides
PHS530S-03-24V-D 2-Way 2 Position Single Solenoid 5 1.6 3/8" 24 VDC DIN Connector Non-Locking
PHS530S-03-24V-D-L 2-Way 2 Position Single Solenoid 5 1.6 3/8" 24 VDC DIN Connector Locking Manual Overrides
PHS530S-03-24V-DL 2-Way 2 Position Single Solenoid 5 1.6 3/8" 24 VDC DIN Connector w/Lamp Indicator Non-Locking
PHS510S-6-24V 2-Way 2 Position Single Solenoid 5 0.6 1/8" 24 VDC Lead Wire Non-Locking
PHS510S-6-24V-L 2-Way 2 Position Single Solenoid 5 0.6 1/8" 24 VDC Lead Wire Locking Manual Overrides
PHS510S-6-24V-D 2-Way 2 Position Single Solenoid 5 0.6 1/8" 24 VDC DIN Connector Non-Locking
PHS510S-6-24V-D-L 2-Way 2 Position Single Solenoid 5 0.6 1/8" 24 VDC DIN Connector Locking Manual Overrides
PHS510S-6-24V-DL 2-Way 2 Position Single Solenoid 5 0.6 1/8" 24 VDC DIN Connector w/Lamp Indicator Non-Locking
PHS510S-6-24V-DL-L 2-Way 2 Position Single Solenoid 5 0.6 1/8" 24 VDC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS510S-6-220V 2-Way 2 Position Single Solenoid 5 0.6 1/8" 220 VAC Lead Wire Non-Locking
PHS510S-6-220V-L 2-Way 2 Position Single Solenoid 5 0.6 1/8" 220 VAC Lead Wire Locking Manual Overrides
PHS510S-6-220V-D 2-Way 2 Position Single Solenoid 5 0.6 1/8" 220 VAC DIN Connector Non-Locking
PHS510S-6-220V-D-L 2-Way 2 Position Single Solenoid 5 0.6 1/8" 220 VAC DIN Connector Locking Manual Overrides
PHS510S-6-220V-DL 2-Way 2 Position Single Solenoid 5 0.6 1/8" 220 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS510D-6-24V-DL 2-Way 2 Position Double Solenoid 5 0.6 1/8" 24 VDC DIN Connector w/Lamp Indicator Non-Locking
PHS510D-6-24V-DL-L 2-Way 2 Position Double Solenoid 5 0.6 1/8" 24 VDC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS510D-6-220V 2-Way 2 Position Double Solenoid 5 0.6 1/8" 220 VAC Lead Wire Non-Locking
PHS510D-6-220V-L 2-Way 2 Position Double Solenoid 5 0.6 1/8" 220 VAC Lead Wire Locking Manual Overrides
PHS510D-6-220V-D 2-Way 2 Position Double Solenoid 5 0.6 1/8" 220 VAC DIN Connector Non-Locking
PHS510D-6-220V-D-L 2-Way 2 Position Double Solenoid 5 0.6 1/8" 220 VAC DIN Connector Locking Manual Overrides
PHS510D-6-220V-DL 2-Way 2 Position Double Solenoid 5 0.6 1/8" 220 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS510D-6-220V-DL-L 2-Way 2 Position Double Solenoid 5 0.6 1/8" 220 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS510D-6-110V 2-Way 2 Position Double Solenoid 5 0.6 1/8" 110 VAC Lead Wire Non-Locking
PHS510D-6-110V-L 2-Way 2 Position Double Solenoid 5 0.6 1/8" 110 VAC Lead Wire Locking Manual Overrides
PHS510D-6-110V-D 2-Way 2 Position Double Solenoid 5 0.6 1/8" 110 VAC DIN Connector Non-Locking
PHS530S-03-110V 2-Way 2 Position Single Solenoid 5 1.6 3/8" 110 VAC Lead Wire Non-Locking
PHS530S-03-110V-L 2-Way 2 Position Single Solenoid 5 1.6 3/8" 110 VAC Lead Wire Locking Manual Overrides
PHS530S-03-110V-D 2-Way 2 Position Single Solenoid 5 1.6 3/8" 110 VAC DIN Connector Non-Locking
PHS530S-03-110V-D-L 2-Way 2 Position Single Solenoid 5 1.6 3/8" 110 VAC DIN Connector Locking Manual Overrides
PHS530S-03-110V-DL 2-Way 2 Position Single Solenoid 5 1.6 3/8" 110 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS530S-03-110V-DL-L 2-Way 2 Position Single Solenoid 5 1.6 3/8" 110 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS530S-03-110V-FL 2-Way 2 Position Single Solenoid 5 1.6 3/8" 110 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS530S-03-110V-FL-L 2-Way 2 Position Single Solenoid 5 1.6 3/8" 110 VAC Lead Wire w/Lamp Indicator Locking Manual Overrides
PHS530D-03 2-Way 2 Position Double Solenoid 5 1.6 3/8" n/a n/a Non-Locking
PHS530D-03-L 2-Way 2 Position Double Solenoid 5 1.6 3/8" n/a n/a Locking Manual Overrides
PHS530D-03-24V 2-Way 2 Position Double Solenoid 5 1.6 3/8" 24 VDC Lead Wire Non-Locking
PHS510C-6-220V-D 3-Way 3 Position Center Closed 5 0.4 1/8" 220 VAC DIN Connector Non-Locking
PHS510C-6-220V-D-L 3-Way 3 Position Center Closed 5 0.4 1/8" 220 VAC DIN Connector Locking Manual Overrides
PHS510C-6-220V-DL 3-Way 3 Position Center Closed 5 0.4 1/8" 220 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS510C-6-220V-DL-L 3-Way 3 Position Center Closed 5 0.4 1/8" 220 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS510C-6-110V 3-Way 3 Position Center Closed 5 0.4 1/8" 110 VAC Lead Wire Non-Locking
PHS510C-6-110V-L 3-Way 3 Position Center Closed 5 0.4 1/8" 110 VAC Lead Wire Locking Manual Overrides
PHS510C-6-110V-D 3-Way 3 Position Center Closed 5 0.4 1/8" 110 VAC DIN Connector Non-Locking
PHS510C-6-110V-D-L 3-Way 3 Position Center Closed 5 0.4 1/8" 110 VAC DIN Connector Locking Manual Overrides
PHS510C-6-110V-DL 3-Way 3 Position Center Closed 5 0.4 1/8" 110 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS510C-6-110V-DL-L 3-Way 3 Position Center Closed 5 0.4 1/8" 110 VAC DIN Connector w/Lamp Indicator Locking Manual Overrides
PHS510E-6-24V 3-Way 3 Position Exhaust Center 5 0.4 1/8" 24 VDC Lead Wire Non-Locking
PHS510D-6 2-Way 2 Position Double Solenoid 5 0.6 1/8" n/a n/a Non-Locking
PHS520DX-02 2-Way 2 Position Double Solenoid (External Pilot) 5 1 1/4" n/a n/a Non-Locking
PHS530E-03-110V-D 3-Way 3 Position Exhaust Center 5 1.6 3/8" 110 VAC DIN Connector Non-Locking
PHS530E-03-110V-DL 3-Way 3 Position Exhaust Center 5 1.6 3/8" 110 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS541D-10 2-Way 2 Position Double Solenoid 5 2.9 3/8" n/a n/a Non-Locking
PHS541D-10-220V-D 2-Way 2 Position Double Solenoid 5 2.9 3/8" 220 VAC DIN Connector Non-Locking
PHS541D-15-110V-D 2-Way 2 Position Double Solenoid 5 3 1/2" 110 VAC DIN Connector Non-Locking
PHS541D-15-110V-DL 2-Way 2 Position Double Solenoid 5 3 1/2" 110 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS541D-15-220V-D 2-Way 2 Position Double Solenoid 5 3 1/2" 220 VAC DIN Connector Non-Locking
PHS541D-15-220V-DL 2-Way 2 Position Double Solenoid 5 3 1/2" 220 VAC DIN Connector w/Lamp Indicator Non-Locking
PHS541D-15-220V-FL 2-Way 2 Position Double Solenoid 5 3 1/2" 220 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS541D-15-24V 2-Way 2 Position Double Solenoid 5 3 1/2" 24 VDC Lead Wire Non-Locking
PHS541D-15-24V-D 2-Way 2 Position Double Solenoid 5 3 1/2" 24 VDC DIN Connector Non-Locking
PHS541D-15-L 2-Way 2 Position Double Solenoid 5 3 1/2" n/a n/a Locking Manual Overrides
PHS541S-10 2-Way 2 Position Single Solenoid 5 2.9 3/8" n/a n/a Non-Locking
PHS541S-10-110V-D 2-Way 2 Position Single Solenoid 5 2.9 3/8" 110 VAC DIN Connector Non-Locking
PHS541S-10-220V 2-Way 2 Position Single Solenoid 5 2.9 3/8" 220 VAC Lead Wire Non-Locking
PHS541S-10-220V-D 2-Way 2 Position Single Solenoid 5 2.9 3/8" 220 VAC DIN Connector Non-Locking
PHS541S-10-24V 2-Way 2 Position Single Solenoid 5 2.9 3/8" 24 VDC Lead Wire Non-Locking
PHS541S-10-24V-DL 2-Way 2 Position Single Solenoid 5 2.9 3/8" 24 VDC DIN Connector w/Lamp Indicator Non-Locking
PHS541S-15-110V 2-Way 2 Position Single Solenoid 5 3 1/2" 110 VAC Lead Wire Non-Locking
PHS541S-15-110V-D 2-Way 2 Position Single Solenoid 5 3 1/2" 110 VAC DIN Connector Non-Locking
PHS541S-15-220V 2-Way 2 Position Single Solenoid 5 3 1/2" 220 VAC Lead Wire Non-Locking
PHS541S-15-220V-FL 2-Way 2 Position Single Solenoid 5 3 1/2" 220 VAC Lead Wire w/Lamp Indicator Non-Locking
PHS541S-15-24V 2-Way 2 Position Single Solenoid 5 3 1/2" 24 VDC Lead Wire Non-Locking
PHS541S-15-24V-D 2-Way 2 Position Single Solenoid 5 3 1/2" 24 VDC DIN Connector Non-Locking
PHS541S-15-24V-DL 2-Way 2 Position Single Solenoid 5 3 1/2" 24 VDC DIN Connector w/Lamp Indicator Non-Locking
PHS541S-15-L 2-Way 2 Position Single Solenoid 5 3 1/2" n/a n/a Locking Manual Overrides

687PDC
E04972