Phosphate-Ester Hose 375-1000 PSI - 424 Hose | #424-16


LOADING IMAGES
424-16

Phosphate-Ester Hose 375-1000 PSI - 424 Hose | #424-16

Parker's 424 hose is a phosphate-ester compatible hose that has a pressure range of 375-1000 PSI and is specifically designed to resist aggressive airline hydraulic fluids.


Technical Specifications

  • Hose I.D. (size): -16
  • Weight: 0.94 kg/m, 0.63 lb/ft
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: n/a
  • Compatible Fitting: 43 Series
  • Hose Reinforcement Material: 1 Braid of Steel Wire
  • Inside Diameter: 1 inch, 25 mm
  • Nominal Hose Inside Diameter: 25 mm
  • Outside Diameter: 1.4 inch, 36 mm
  • Application: Phosphate Ester
  • Maximum Operating Pressure: 1000 psi, 6.9 MPa
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM)
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Minimum Bend Radius: 12 inch, 300 mm
  • Minimum Operating Temperature: -40 °F, 40 °C
  • Maximum Operating Temperature: 176 °F, 80 °C
  • Cover Color: Green

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's 424 hose is a phosphate-ester compatible hose that has a pressure range of 375-1000 PSI and is specifically designed to resist aggressive airline hydraulic fluids. The 424 hose is reinforced with one steel braid and has an EPDM rubber cover making it extremely durable. Sizes range from 1” to 2” in diameter to fit the requirements of various markets.

Markets:
• Ground Support Equipment
• Industrial

Features/Benefits:
• 375-1000 PSI in different sizes
• Dimensionally conforms with 100R1 Type AT specification
• Leak-free assemblies when used with EPDM O-ring face seals and proper fittings

Applications:
• Phosphate-ester base hydraulic fluids

Compatible Fittings:
• 43 series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583