PFX38-05 UHP Hose - 55,000 psi | #PFX38-05-PFD


LOADING IMAGES
PFX38-05

PFX38-05 UHP Hose - 55,000 psi | #PFX38-05

Parker Ultra High Pressure PFX38-05 hose with a polyurethane jacket for waterblast and waterjetting applications.


Technical Specifications

  • Cover: Polyurethane
  • Specifications Met: DIN 1829-2, ISO 23384
  • Design Factor: 2.1:1
  • Inside Diameter: 5/16 inch, 7.8 mm
  • Maximum Operating Pressure: 55100 psi, 380 MPa, 3800 bar
  • Compatible Fitting: 2X Series
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Bend Radius: 11 inch, 280 mm
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Media: Chemicals
  • Cover Color: Red
  • Application: Hydrodemolition, Water Jet Cutting, Waterblasting
  • Weight: 0.85 lb/ft, 1.26 kg/m
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Cover Material: Polyurethane
  • Size: -5
  • Hose Reinforcement Material: 8 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.807 inch, 20.5 mm
  • Product Style: Single Line
Safety Warning

Item Information

Parker Ultra High Pressure PFX38-05 hose is an 8mm, 55,000 psi ultra high pressure water jet cutting equipment with water or with abrasive additives. Features Parkers built in ColorGard™ sheath, giving operators easy visualization of core tube erosion for more efficient product inspections and reduced unscheduled downtime. These hoses often replace steel pipe where flexibility is important.

Markets:
• Industrial Cleaning
• All markets requiring pressures up to 55,000 psi for their cleaning applications

Features/Benefits:
• Low volumetric expansion
• Compact design promotes easy handling to reduce operator fatigue
• Available with a TOUGHJACKET Cover for improved abrasion resistance
• ColorGard Technology for a more reliable and safer operation

Applications:
• Water jetting equipment
• High pressure power wash
• Industrial cleaning
• Hydroforming (compression forming process)
• Hydrodemolition

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563