PFX30-05 UHP Hose - 43,645 psi | #PFX30-05-TJ-PFD


LOADING IMAGES
PFX30-05-TJ

PFX30-05 UHP Hose - 43,645 psi | #PFX30-05-TJ

Parker PFX30-05TJ features the abrasion resistant TOUGHJACKET cover which eliminates the need for an additional PVC cover.


Technical Specifications

  • Notes: TOUGHJACKET Polyurethane Cover
  • Cover Material: Polyurethane
  • Specifications Met: DIN 1829-2
  • Design Factor: 2.3
  • Application: Hydrodemolition, Water Jet Cutting, Waterblasting
  • Inside Diameter: 5/16 inch, 7.8 mm
  • Maximum Operating Pressure: 3010 bar, 301 MPa, 43645 psi
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Minimum Bend Radius: 11 inch, 280 mm
  • Compatible Fitting: 2X Series
  • Media: Water
  • Cover Color: Orange
  • Weight: 0.75 lb/ft, 1.10 kg/m
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Hose Cover Type: ToughJACKET™
  • Size: -5
  • Outside Diameter: 0.894 inch, 22.7 mm
  • Hose Reinforcement Material: 8 Spirals of Maximum Tensile Steel Wire
Safety Warning

Item Information

Parker PFX30-05 Water Jetting Hose features a compact design to promote easy handling for operators and are used in high pressure water jetting applications. Features Parkers built in ColorGard™ sheath, giving operators easy visualization of core tube erosion for more efficient product inspections and reduced unscheduled downtime. These hoses often replace steel pipe where flexibility is important.

Markets:
• Industrial Cleaning
• All markets requiring pressures up to 43,000 psi for their cleaning applications

Features/Benefits:
• Low volumetric expansion
• Compact design promotes easy handling to reduce operator fatigue
• Compliant with DIN EN 1829-2
• Available with a TOUGHJACKET Cover for improved abrasion resistance
• ColorGard Technology for a more reliable and safer operation

Applications:
• Water jetting equipment
• High pressure power wash
• Industrial cleaning
• Hydroforming (compression forming process)
• Hydrodemolition

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563