PFA Tubing | #104-0500031-NT-100


LOADING IMAGES
104-0500031-NT-100

PFA Tubing | #104-0500031-NT-100

PFA Tubing - Series 104 and 204 are used when temperature and clarity are both factors. PFA tubing withstands the same high-temperatures as PTFE tubing but, like FEP tubing, is very clear and available in long continuous lengths.


Technical Specifications

  • Order Size: 1/2
  • Tube Wall Thickness: 0.031
  • Standard Pack Qty (ft): 100.0
  • Product Type: Industrial Wall
  • Tube Outside Diameter: 0.5
  • Tube Inside Diameter: 0.438
  • Specifications Met: ASTM D3307, FDA 21 CFR 177.1550, UL 94 V-0, USP Class VI
  • Application: Air, Flow Monitoring, Gas Sampling, Semiconductor, Fluid Transfer, Laboratory, Steam Plant
  • Tube Inside Diameter: 0.438 inch, 11.13 mm
  • Tube Outside Diameter: 0.500 inch, 12.7 mm
  • Maximum Operating Pressure: 100 psi, 7 bar
  • Minimum Burst Pressure: 400 psi, 28 bar
  • Maximum Operating Temperature: 500 °F, 260 °C
  • Minimum Operating Temperature: -100 °F, -75 °C
  • Minimum Bend Radius: 4-3/4 inch, 121 mm
  • Compatible Fitting: Compression, Compress-Align®, TrueSeal™
  • Media: Air, Chemicals, Water, Industrial Gases
  • Color: Clear
  • Weight: 0.043 lb/ft, 0.064 kg/m
  • Length per Package: 30.5 m, 100 ft
  • Tube Material: Perfluoroalkoxy Alkanes (PFA)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

PFA tubing is chemically inert, odorless, taste-less, non-wetting and non-leaching and is often used in fluid and material handling applications, such as chemical transfer. However, it also performs well in food & beverage or medical applications. Using bulk reels up to 1000 feet aid customers in providing installations with continuous length assemblies, free of connectors, and also reducing scrap when producing shorter length assemblies. Parker’s extrusion process starts with a PFA resin that offers a high molecular weight and high resistance to stress cracking, allowing the tubing to be used with flare or conventional fittings. Series 104 PFA is considered Parker’s standard PFA tubing and offers a low level of extractables. High purity PFA resins, designed for specifically for semiconductor applications, are also available. See Parker’s “High Purity PFA - Series 105” for more information. 


Markets:
• Semiconductor
• Pharmaceutical
• Instrumentation
• Food & Beverage 


Features Benefits:
• No process contamination
• Exceptional heat resistance
• Higher flow for improved production runs
• Chemically inert to nearly all industrial chemicals and solvents
• Low coefficient of friction
• Self extenguishing
• Low permeability
• Translucent 
• Long continuous lengths 


Certifications/Compliance:
• ASTM D3307
• 21 CFR 177.1550 compliant
• USP Class VI Compliant
• UL 94 V-0 compliant  



Technical Specifications: 
• Extruded from virgin PFA (Perfluoroalkoxy)
• Qualified with fittings from Parker Fluid System Connectors Division Fittings (See Brass Composite
  and Thermoplastic Fittings and Valves Catalog CAT3501E USA)
• Working and burst pressures rated at 73°F /23°C
• All dimensions are nominal
• Random length coils, quantities are not continuous
• Continuous lengths and colors available as a custom run - Contact customer service

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563