PFA High Purity Tubing | #105-1000062-NT-100


LOADING IMAGES
105-1000062-NT-100

PFA High Purity Tubing | #105-1000062-NT-100

High Purity PFA Series 105 and 205 are manufactured for use in hostile environments where purity is critical. Testing proves that a high purity PFA tube is able to withstand corrosive surfactants for longer periods of time than standard PFA.


Technical Specifications

  • Tube Wall Thickness: 0.062
  • Tube Outside Diameter: 1.0
  • Product Type: Heavy Wall
  • Tube Inside Diameter: 0.875
  • Order Size: 1.0
  • Standard Pack Qty (ft): 100.0
  • Specifications Met: ASTM D3307, FDA 21 CFR 177.1550, UL 94 V-0, USP Class VI
  • Application: Flow Monitoring, Life Science, Gas Transfer, Semiconductor
  • Tube Inside Diameter: 0.875 inch, 22 mm
  • Tube Outside Diameter: 1.000 inch, 25 mm
  • Maximum Operating Pressure: 90 psi, 6 bar
  • Minimum Burst Pressure: 360 psi, 25 bar
  • Maximum Operating Temperature: 500 °F, 260 °C
  • Minimum Operating Temperature: -100 °F, -75 °C
  • Minimum Bend Radius: 8 inch, 203 mm
  • Compatible Fitting: Compression, Compress-Align®, TrueSeal™
  • Media: Chemicals, Water
  • Color: Clear
  • Weight: 0.170 lb/ft, 0.253 kg/m
  • Tube Material: Perfluoroalkoxy Alkanes (PFA) High Purity
  • Size: 1
  • Length per Package: 30.4 m, 100 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

It only takes one compromise to taint the purity of your operation. Parker High Purity PFA tubing is designed to withstand semi-conductor high purity applications where high temperatures, harsh chemicals, and/or corrosive fluid media can cause rubber or plastic tubing to extract compounds into the fluid media or cause out gassing into the surrounding environment. It is odorless, tasteless, non-leaching and absorptive. In addition, with absorption of water less than 0.03%. High Purity PFA tubing ensures that the media passing through the tube does not leach into the fluid media nor into the tubing wall. It is often used as a clean, flexible alternative to steel metallic tubing.  Parker only extrudes from high purity resins that ensure the PFA tubing will not crack, degrade or discolor. By selecting Parker’s High Purity PFA tubing, rather than a standard grade, the impurities in the tube are kept to the lowest possible level. H.P. PFA is chemically inert, odorless, non-wetting and non-leaching and is often used in fluid and material handling applications, such as harsh and corrosive chemical transfer.



Like FEP, the low refractive index allows operators to visually inspect for contaminants, flow interruptions and leak detection. In addition, tubing can be reinforced with high performance braiding to handle higher pressures. Braiding facilities are located on the premises.



Markets
• Semiconductor
• Pharmaceutical
• Instrumentation



Features
• Withstands corrosive surfactants for longer periods of time
• Highest molecular weight available
• Lowest levels of extractables
• Low permeability
• Non-leaching
• No process contamination
• Higher flow
• Translucent and flexible materials
• Chemically inert to nearly all industrial chemicals and solvents
• Low coefficient of friction
• Nonflammable materials
• Exceptional heat resistance (up to 500°F (260°C))



Applications
• High purity applications
• Flow monitoring systems
• DI water dispensers
• DI recirculators
• Heat exchangers
• Pure chemical dispensers
• Wetbench
• Gas transfer
• Food processing



Technical Specifications:
• Extruded from virgin HP PFA (High Purity Perfluoroalkoxy)
• Qualified with fittings from Parker Fluid System Connectors Division Fittings
• Working and burst pressures rated at 73°F /23°C
• All dimensions are nominal
• Random lengths, continuous lengths available as a custom run

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563