Hose Sleeve - Partek Wrap | #PS-BV-700


LOADING IMAGES
PS-BV-700

Hose Sleeve - Partek Wrap | #PS-BV-700

Parker's Partek Wrap is a lightweight, highly flexible nylon sleeve designed for added abrasion resistance and bundling multiple hoses or cables after assembly.


Technical Specifications

  • Bundle O.D. (inch): 7
  • Circumference: 22 inch, 558.8 mm
Safety Warning

Item Information

"Parker's Partek Wrap is a lightweight, highly flexible nylon sleeve designed for added abrasion resistance and bundling multiple hoses or cables after assembly. Partek Wrap can also be used to protect cylinder rods from damage or contamination.  It comes on a 50 foot roll and can be cut to size with household scissors. Partek Wrap is available in circumference sizes 9.40” to 22” but other sizes may be available upon request with a minimum order.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Post assembly installation
• Lightweight and highly flexible
• Fast and easy installation
• Tight weave pattern prevents the fabric ends from fraying when cut

Applications:
• Harsh abrasive applications with aggressive chemicals or rugged environments

Specifications:
• MSHA certified for use in underground mines
• Urethane-coated 1050 Ballistic Nylon
"

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Partek Wrap
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583