Parking Brakes For High Torque Motors | #254470


LOADING IMAGES
254470

Parking Brakes For High Torque Motors | #254470

PART DESCRIPTION : FRENO B1800H-N1N1N1N0100/54470

Our “B” brake series are designed to guarantee to hold a hydraulics system under an external torque.


Technical Specifications

  • Output Shaft Type: Spline ex DIN 5463
  • Shaft Size: Hollow shaft for motor type N1
  • Material - Seals: Buna-N
  • Type: Brake for motor size H
  • Part Type: FRENO B1800H-N1N1N1N0100/54470
Safety Warning

Item Information

Parker “B” brake series is a spring applied - hydraulic released multi-disc wet parking brake, engineered for applications where it is absolutely necessary to hold the system under an external torque. Any function, which reduces the hydraulic system pressure below the release pressure of the brake, will cause the brake to be activated.

Markets:
• Industrial
• Material handling
• Marine
• Oil & Gas
• Mobile

Features/Benefits:
• High reliability and long lifetime thanks to thorough quality control and product testing
• Standard range available with direct coupling to MR and MRD/MRV (full package supply)
• Compact design
• No oil refilling problem
• Lower braking torque units available on customer request for torque limiting devices
• High customization capability with proactive design activity with the customer
• Double range of drum roller bearing for heavy external loads available on request

Applications:
• Winches
• Slew drive
• Jack-up

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Parking Brakes For High Torque Motors
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687925