Parking Brakes For High Torque Motors | Product Series

Filter by

    No filters selected

Part Type

Type

Output Shaft Type

Shaft Size

Material - Seals

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parking Brakes For High Torque Motors

Parking Brakes For High Torque Motors

Parker hydraulic negative brakes are designed to guarantee to hold a hydraulics system under an external torque.

Full Product Description

Parker “B” brake series is a spring applied - hydraulic released multi-disc wet parking brake, engineered for applications where it is absolutely necessary to hold the system under an external torque. Any function, which reduces the hydraulic system pressure below the release pressure of the brake, will cause the brake to be activated.

Markets:
• Industrial
• Material handling
• Marine
• Oil & Gas
• Mobile

Features/Benefits:
• High reliability and long lifetime thanks to thorough quality control and product testing
• Standard range available with direct coupling to MR and MRD/MRV (full package supply)
• Compact design
• No oil refilling problem
• Lower braking torque units available on customer request for torque limiting devices
• High customization capability with proactive design activity with the customer
• Double range of drum roller bearing for heavy external loads available on request

Applications:
• Winches
• Slew drive
• Jack-up

Related Documents

Literature and Reference Materials
Parking Brakes For High Torque Motors
×
Products Part Type Type Output Shaft Type Shaft Size Material - Seals
254337 FRENO B0190C-N1D1N1N0200/54337 Brake for motor size C Spline ex DIN 5463 Hollow shaft for motor type D1 Buna-N
265113 FRENO B0190C-N1D1V1N0200/65113 Brake for motor size C Spline ex DIN 5463 Hollow shaft for motor type D1 Viton®
254317 FRENO B0190C-N1N1N1N0200/54317 Brake for motor size C Spline ex DIN 5463 Hollow shaft for motor type N1 Buna-N
256090 FRENO B0300D-D1D1N1N0200/56090 Brake for motor size D Splined DIN 5480 Hollow shaft for motor type D1 Buna-N
265956 FRENO B0300D-F1N1N10200/65956 Brake for motor size D Female spline DIN 5480 Hollow shaft for motor type N1 Buna-N
254359 FRENO B0300D-N1D1N10200/54359 Brake for motor size D Spline ex DIN 5463 Hollow shaft for motor type D1 Buna-N
266482 FRENO B0300D-N1D1V1N0200/66482 Brake for motor size D Spline ex DIN 5463 Hollow shaft for motor type D1
254319 FRENO B0300D-N1N1N10200/54319 Brake for motor size D Spline ex DIN 5463 Hollow shaft for motor type N1 Buna-N
266300 FRENO B0450E-D1D1N1N0100/66300 Brake for motor size E Splined DIN 5480 Hollow shaft for motor type D1 Buna-N
266365 FRENO B0450E-N1D1N1N0100/66365 Brake for motor size E Spline ex DIN 5463 Hollow shaft for motor type D1 Buna-N
266320 FRENO B0450E-N1D1V1N0100/66320 Brake for motor size E Spline ex DIN 5463 Hollow shaft for motor type D1 Viton®
251797 FRENO B0450E-N1N1N1N0100/51797 Brake for motor size E Spline ex DIN 5463 Hollow shaft for motor type N1 Buna-N
266200 FRENO B0700F-N1D1N1N0100/66200 Brake for motor size F Spline ex DIN 5463 Hollow shaft for motor type D1 Buna-N
251850_CLZ FRENO B0700F-N1N1N1N0100/51850 Brake for motor size F Spline ex DIN 5463 Hollow shaft for motor type N1 Buna-N
253962 FRENO B1100G-N1D1N1N0200/53962 Brake for motor size G Spline ex DIN 5463 Hollow shaft for motor type D1 Buna-N
252805 FRENO B1100G-N1N1N1N0200/52805 Brake for motor size G Spline ex DIN 5463 Hollow shaft for motor type N1 Buna-N
253151 FRENO B1100G-N1N1V1N0200/53151 Brake for motor size G Spline ex DIN 5463 Hollow shaft for motor type N1 Viton®
255563 FRENO B1800H-D1D1N1N0100/55563 Brake for motor size H Splined DIN 5480 Hollow shaft for motor type D1 Buna-N
254470 FRENO B1800H-N1N1N1N0100/54470 Brake for motor size H Spline ex DIN 5463 Hollow shaft for motor type N1 Buna-N
265983 FRENO B1800H-N1N1V1N0100/65983 Brake for motor size H Spline ex DIN 5463 Hollow shaft for motor type N1 Viton®
254209 FRENO B2800I-N1N1N1N0100/54209 Brake for motor size I Spline ex DIN 5463 Hollow shaft for motor type N1 Buna-N
255400 FRENO B7000M-N1N1N1N0100/55400 Brake for motor size M Spline ex DIN 5463 Hollow shaft for motor type N1 Buna-N

687PDC
687925