Worldwide Hydraulic Industry Standard Hose 575-3250 PSI – 422 Hose | #422-16


LOADING IMAGES
422-16

Worldwide Hydraulic Industry Standard Hose 575-3250 PSI – 422 Hose | #422-16

Parker’s 422 hose is a worldwide hydraulic industry standard hose manufactured to strict international specifications to offer customers consistency of performance combined with improved availability anywhere in the world.


Technical Specifications

  • Hose I.D. (size): -16
  • Weight: 0.94 kg/m, 0.63 lb/ft
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: ABS, DNV, EN 853, Type 1SN, ISO 1436, Type 1SN, SAE 100R1, Type AT, SAE J1942, USCG HF
  • Compatible Fitting: 43 Series, 42 Series
  • Hose Reinforcement Material: 1 Braid of Steel Wire
  • Inside Diameter: 1 inch, 25 mm
  • Nominal Hose Inside Diameter: 25 mm
  • Outside Diameter: 1.410 inch, 36 mm
  • Application: Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Maximum Operating Pressure: 1275 psi, 8.8 MPa
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber
  • Minimum Bend Radius: 12 inch, 300 mm
  • Maximum Operating Temperature: 212 °F, 100 °C

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s 422 hose is a worldwide hydraulic industry standard hose manufactured to strict international specifications to offer customers consistency of performance combined with improved availability anywhere in the world. The 422 hose is designed to meet global industry standards in order to meet the requirements of any job around the world. Sizes range from ¼” to 2” in diameter to fit the requirements of various markets.

Markets:
• Transportation
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Utility Equipment
• Machine Tool
• Waste & Refuse
• Material Handling

Features/Benefits:
• One-wire braid hose design manufactured to international specifications
• Increased working pressures for improved reliability and expanded applications versus standard SAE 100R1
• Synthetic rubber inner tube for greater fluid compatibility and bio-oil resistance
• 575-3250 PSI working pressure in different sizes

Industry Standards:
• ISO 1436-1 Type 1SN / SAE J517 100R1AT / SAE J1942 / EN 853 Type 1SN

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 series fittings
• 42 series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583