Worldwide Hydraulic Industry Standard Hose 1150-5800 PSI – 302 Hose | #302-6


LOADING IMAGES
302-6

Worldwide Hydraulic Industry Standard Hose 1150-5800 PSI – 302 Hose | #302-6

Parker’s 302 hose is a worldwide hydraulic industry standard hose manufactured to strict international quality specifications in order to provide consistency of performance.


Technical Specifications

  • Hose I.D. (size): -6
  • Weight: 0.55 kg/m, 0.37 lb/ft
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: ABS, BV, DNV, EN 853, Type 2SN, ISO 1436, Type 2SN, SAE 100R2, Type AT, SAE J1942, USCG HF
  • Compatible Fitting: 43 Series, 30 Series
  • Hose Reinforcement Material: 2 Braids of Steel Wire
  • Inside Diameter: 3/8 inch, 10 mm
  • Nominal Hose Inside Diameter: 10 mm
  • Outside Diameter: 0.750 inch, 19 mm
  • Application: Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Maximum Operating Pressure: 4750 psi, 33 MPa
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber
  • Minimum Bend Radius: 5 inch, 130 mm
  • Maximum Operating Temperature: 212 °F, 100 °C

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s 302 hose is a worldwide hydraulic industry standard hose manufactured to strict international quality specifications in order to provide consistency of performance. The 302 hose is designed with a universal two-wire construction to meet global industry standards. It offers a high working pressure, long service life and a wide range of fluid compatibility. Sizes range from ¼” to 2” in diameter to fit the requirements of various markets.

Markets:
• Transportation
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Machine Tool
• Material Handling

Features/Benefits:
• Universal two-wire hose design manufactured to international specifications
• Increased working pressures for improved reliability and expanded applications
• Synthetic rubber inner tube for greater fluid compatibility and bio-oil resistance
• 1150-5800 PSI working pressure in different sizes

Industry Standards:
• ISO 1436-1 Type 2SN / SAE J517 100R2AT / SAE J1942 / EN 853 Type 2SN

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 series fittings
• 30 series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583