Parker SensoControl Test Points | #GMA3/15L71


LOADING IMAGES
GMA3/15L71

Parker SensoControl Test Points | #GMA3/15L71

The role of Parker SensoControl test points is the monitoring and inspection, and also sampling, of high, low and vacuum systems. They are used for venting cylinders and hydraulic installations.


Technical Specifications

  • Product Style: Straight Test point with threaded connections M16x2
  • Product Series: Light
  • Connection 1 Type: 24° Cone end
  • Connection Thread Size: M 22x1.5
  • Connection 1 Tube Outside Diameter: 15 mm
  • Connection 2 Type: 24° Cone end
  • Connection 2 Tube Outside Diameter: 15 mm
  • Materials of Construction: Stainless Steel
  • Primary Seal: n/a
  • Seal Material: n/a
  • Length: n/a
  • Optional Accessories: Pre-assembled with nut and EO-PSR cutting ring
  • Connection 2 Tube Outside Diameter: 06 to 42
  • Length: 200 to 4000 mm
  • Connection 1 Size: 24° Cone End, 24° Cone Swivel Nut Connection, Female BSP, Male BSP, Male Metric, Pin-Lok, n/a
  • Connection 2 Size: 24° Cone End, n/a
  • Primary Seal: ED-Seal, O-Ring Sealing Ring DIN 16258, Sealing Ring DIN 16259, n/a
  • Seal Material: FKM, NBR
  • Connection Size: G 1/8 to G 1/2, M12x1.5 to M52x2.0
  • Materials of Construction: Stainless Steel, Steel
  • Product Series: Heavy, Light, n/a
  • Optional Accessories: Pre-installed EO-2 Function Nut, Pre-installed Nuts and EO-PSR Card Sets, n/a
  • Tube Outside Diameter: 6-42 mm
  • Maximum Operating Temperature: 250 °C (Steel), 400 °C (Stainless Steel), 482 °F (Steel), 752 °F (Stainless Steel)
  • Maximum Operating Pressure: 16 to 40 MPa, 160 to 400 bar, 2321 to 5802 psi
  • Minimum Operating Temperature: -40 °C (Steel), -40 °F (Steel), -60 °C (Stainless Steel), -76 °F (Stainless Steel)
  • Application: Agriculture Equipment, Automotive Process, Chemical Transfer, Construction Equipment, Fuel Transfer, Hydraulics, Manufacturing Equipment, Marine, Material Handling, Mobile Equipment, Oilfield, Packaging, Transportation
  • Connection Type: Bite Type, Soft Seal Bite Type
  • Specifications Met: DIN, ISO 8434
  • Shape: Straight Test Point Fitting with Pin-lock, Test Point Fitting with Pin-lock, Test Point Fitting with Pin-lock for Cones, Test Point High Pressure Hose with Pin-lock, Test Point Pressure Gauge Connector with Pin-lock, Test Point with Threaded Connection M
Safety Warning

Item Information

The role of Parker SensoControl test points is the monitoring and inspection, and also sampling, of high, low and vacuum systems. They are used for venting cylinders and hydraulic installations.
The SensoControl EMA1 measuring connector has a push-in coupling through to the MAV-MA1 pressure gauge connection, also with push-in coupling. The EMA1 measuring connectors are supplied with high corrosion-resistant surfaces, leading to an increase in the durability of these components.
The sealing system of the primary seal in EMA1 types is provided by a ball check valve. An O-ring seal also operates as a secondary seal in the coupled test point fitting with pin-lock and also in connected diagnostic hoses.
The SensoControl EMA3 measuring connector has a push-in coupling through to the MAV-MA3 pressure gauge connection with M16x2 screw coupling. The EMA3 measuring connectors are supplied with high corrosion-resistant surfaces, leading to an increase in the durability of these components. Furthermore, these components can be optionally supplied in a stainless steel version.
For the EMA3 types, the sealing system is formed by a sealing cone with O-ring sealing. When the EMA3 screw cap is is screwed in, an O-ring seal acts additionally as a secondary seal.
Markets:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water
Applications:
• Suitable for general hydraulic applications.
Features/ Benefits of the Parker SensoControl Test Points:
• Leak-free sealing is generated before the valve is opened. Consequently down-time is avoided.

• These robust, reliable test points are outstanding, amongst other reasons, for their small dimensions and are therefore epecially suitable for tight access conditions.

• Using Parker SensoControl test points is easy; measurement, testing and switching devices are simple to connect, saving the user much time.

• Connection under pressure up to 400 bar is possible for types with screw connection. The nominal pressures go up to 630 bar. This makes Parker SensoControl test points suitable for a wide range of applications.

• The metallic protection cap is vibration-proof enabling downtime to be avoided.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614