Seamless EO tubes and tube bends | Product Series

Filter by

    No filters selected

Tube Inside Diameter

Tube Outside Diameter

Tube Wall Thickness

Connection Size

Shape

Materials of Construction

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Seamless EO tubes and tube bends

Seamless EO tubes and tube bends

The tube programme from Parker gives all possibilities for usage in hydraulic applications. Tubes for mobile and stationary systems. Different dimensions, carbon- and stainless-steel tubes as well as different surfaces are available.

Technical Specifications

  • Tube Outside Diameter: 1/8 to 1 inch, 4.0 to 273.0 mm
  • Materials of Construction: E235+N (St.37.4) Phosphated and Oiled, E235+N (St.37.4) Cr(VI)-free, E355+N (St.52.4) Phosphated and Oiled, E355+N (St.52.4) Cr(VI)-free, Stainless Steel 316Ti (1.4571) BA (bright annealed), Stainless Steel 316L (1.4404) BA (bright annealed), Stainless Steel 316L (1.4404) Pickled
  • Shape: Straight, Tube Bend 90°
  • Tube Inside Diameter: 0.5 to 8.0 mm
Safety Warning

Full Product Description

The tube programme from Parker Hannifin gives all possibilities for usage in hydraulic applications. Tubes for fitting- and flange-systems, tubes for mobile and stationary systems. Different dimensions, carbon- and stainless-steel tubes as well as different surfaces are available.
Parker tubes are designed for the special requirements in several markets. Continuous tests in laboratories and on test benches ensure the high quality level of the material. Certifications from independent institutes such as ABS, LR or DNV confirm the adherence to high standards. This opens into reliability and longevity of the hydraulic application.
The Parker Hannifin tube-warehouse with its worldwide network provides a close and prompt supply of high precision tubes; thus, international customers can also rely on us. Efficient, reliable, environmentally friendly and on-time deliveries are available in almost every country in the world.
Markets:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water
Applications:                                                                                                                                            
• Suitable for general hydraulic applications.


Features/ Benefits of the EO tubes and tube bends:
• Parker tubes are available in different dimensions and with different surfaces. Therefore Parker tubes can be used for a broad range of applications.
• Parker tubes are designed for the special requirements in several markets. Continuous tests in laboratories and on test benches ensure the high quality level of the material. Certifications from independent institutes such as ABS, LR or DNV confirm the adherence to high standards. This opens into reliability and longevity of the hydraulic application.
• Parker recommends the use of cold drawn seamless hydraulic tubes and pipes acc. to DIN EN 10305-4.E 355N (St. 52.4 NBK) or E 235N (St. 37.4 NBK), because these tubes have a high pressure capability, an excellent scaling surface and the dimensions are very precise. These advantages help to strengthen the reliability of the entire system and the lifetime cycle of the tubes.
• In addition to that, Parker recommends the use of seamless cold drawn stainless steel tubes and pipes according to DIN EN 10216-5, ASTM A269/A213 and ASTM A312. These tubes have a high pressure capability, an excellent scaling surface and the dimensions are very precise. These advantages help to strengthen the reliability of the entire system and the lifetime cycle of these tubes.

Related Documents

×
Products Tube Inside Diameter Tube Outside Diameter Tube Wall Thickness Connection Size Shape Materials of Construction
R18X2ST52CF 14 mm 18 mm 2 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R18X3CF 12 mm 18 mm 3 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R190X20ST52 150 mm 190 mm 20 mm Metric (m) Straight E355+N (ST52.4; 1.0580), "black" (phosphated & oiled)
R1X0.065TP316/L 22.1 mm 25.4 mm 1.65 mm Inch (i) Straight 316L (1.4404), BA (bright annealed)
R1X0.083TP316/L 21.18 mm 25.4 mm 2.11 mm Inch (i) Straight 316L (1.4404), BA (bright annealed)
R1X0.095TP316/L 20.58 mm 25.4 mm 2.41 mm Inch (i) Straight 316L (1.4404), BA (bright annealed)
R1X0.126TP316/L 19 mm 25.4 mm 3.2 mm Inch (i) Straight 316L (1.4404), BA (bright annealed)
R20X1.5CF 17 mm 20 mm 1.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R20X2 16 mm 20 mm 2 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R20X2.5 15 mm 20 mm 2.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R20X2.5-316 15 mm 20 mm 2.5 mm Metric (m) Straight 316L (1.4404), pickled
R20X2.571 15 mm 20 mm 2.5 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R20X2.5CF 15 mm 20 mm 2.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R20X2.5ST52CF 15 mm 20 mm 2.5 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R20X2-316 16 mm 20 mm 2 mm Metric (m) Straight 316L (1.4404), pickled
R20X271 16 mm 20 mm 2 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R20X2CF 16 mm 20 mm 2 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R20X2ST52CF 16 mm 20 mm 2 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R20X3 14 mm 20 mm 3 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R20X3.5CF 13 mm 20 mm 3.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R20X3-316 14 mm 20 mm 3 mm Metric (m) Straight 316L (1.4404), pickled
R20X371 14 mm 20 mm 3 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R20X3CF 14 mm 20 mm 3 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R20X3ST52CF 14 mm 20 mm 3 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R20X4CF 12 mm 20 mm 4 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R220X6 208 mm 220 mm 6 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R22X1.571 19 mm 22 mm 1.5 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R22X1.5CF 19 mm 22 mm 1.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R22X2 18 mm 22 mm 2 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R22X2.5 17 mm 22 mm 2.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R22X2.5CF 17 mm 22 mm 2.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R22X2-316 18 mm 22 mm 2 mm Metric (m) Straight 316L (1.4404), pickled
R22X271 18 mm 22 mm 2 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R22X2CF 18 mm 22 mm 2 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
RB25X2.5CF 20 mm 25 mm 2.5 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
RB25X2CF 21 mm 25 mm 2 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
RB25X3 19 mm 25 mm 3 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
RB25X371 19 mm 25 mm 3 mm Metric (m) Tube bend 90° 316TI (1.4571), BA (bright annealed)
R12X2 8 mm 12 mm 2 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R12X2.5CF 7 mm 12 mm 2.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R12X2-316BA 8 mm 12 mm 2 mm Metric (m) Straight 316L (1.4404), BA (bright annealed)
R12X271 8 mm 12 mm 2 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R12X2CF 8 mm 12 mm 2 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R12X2ST52CF 8 mm 12 mm 2 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R12X3.5CF 5 mm 12 mm 3.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R130X15ST52 100 mm 130 mm 15 mm Metric (m) Straight E355+N (ST52.4; 1.0580), "black" (phosphated & oiled)
R140X4.5 131 mm 140 mm 4.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R14X1.571 11 mm 14 mm 1.5 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R14X2.5CF 9 mm 14 mm 2.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R14X271 10 mm 14 mm 2 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R14X2CF 10 mm 14 mm 2 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R150X15ST52 120 mm 150 mm 15 mm Metric (m) Straight E355+N (ST52.4; 1.0580), "black" (phosphated & oiled)
R15X1 13 mm 15 mm 1 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R15X1.5 12 mm 15 mm 1.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R15X1.5-316BA 12 mm 15 mm 1.5 mm Metric (m) Straight 316L (1.4404), BA (bright annealed)
R15X1.571 12 mm 15 mm 1.5 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R15X1.5CF 12 mm 15 mm 1.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R15X1.5ST52CF 12 mm 15 mm 1.5 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R15X171 13 mm 15 mm 1 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R15X1CF 13 mm 15 mm 1 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R15X2 11 mm 15 mm 2 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R15X271 11 mm 15 mm 2 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R15X2CF 11 mm 15 mm 2 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R15X2ST52CF 11 mm 15 mm 2 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R165X5 155 mm 165 mm 5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R16X1.5 13 mm 16 mm 1.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R16X1.571 13 mm 16 mm 1.5 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R16X1.5CF 13 mm 16 mm 1.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R16X2 12 mm 16 mm 2 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R16X2.571 11 mm 16 mm 2.5 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R16X2.5CF 11 mm 16 mm 2.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R16X2.5ST52CF 11 mm 16 mm 2.5 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R16X2-316 12 mm 16 mm 2 mm Metric (m) Straight 316L (1.4404), pickled
R16X271 12 mm 16 mm 2 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R16X2CF 12 mm 16 mm 2 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R16X2ST52CF 12 mm 16 mm 2 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R16X3 10 mm 16 mm 3 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R16X371 10 mm 16 mm 3 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R16X3CF 10 mm 16 mm 3 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R18X1 16 mm 18 mm 1 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R18X1.5 15 mm 18 mm 1.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R18X1.5-316 15 mm 18 mm 1.5 mm Metric (m) Straight 316L (1.4404), pickled
R18X1.571 15 mm 18 mm 1.5 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R18X1.5CF 15 mm 18 mm 1.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R18X1.5ST52CF 15 mm 18 mm 1.5 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R18X1CF 16 mm 18 mm 1 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R18X2 14 mm 18 mm 2 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R18X2.5 13 mm 18 mm 2.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R18X2.5CF 13 mm 18 mm 2.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R18X2-316 14 mm 18 mm 2 mm Metric (m) Straight 316L (1.4404), pickled
R18X271 14 mm 18 mm 2 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R18X2CF 14 mm 18 mm 2 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
RB25X3CF 19 mm 25 mm 3 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
RB28X1.5 25 mm 28 mm 1.5 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
RB28X1.571 25 mm 28 mm 1.5 mm Metric (m) Tube bend 90° 316TI (1.4571), BA (bright annealed)
RB28X1.5CF 25 mm 28 mm 1.5 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
RB28X2 24 mm 28 mm 2 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
RB28X271 24 mm 28 mm 2 mm Metric (m) Tube bend 90° 316TI (1.4571), BA (bright annealed)
RB28X2CF 24 mm 28 mm 2 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
RB28X3 22 mm 28 mm 3 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
RB28X3CF 22 mm 28 mm 3 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
RB30X2.5CF 25 mm 30 mm 2.5 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
RB30X3 24 mm 30 mm 3 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
RB30X371 24 mm 30 mm 3 mm Metric (m) Tube bend 90° 316TI (1.4571), BA (bright annealed)
RB30X3CF 24 mm 30 mm 3 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
RB30X4 22 mm 30 mm 4 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
RB30X471 22 mm 30 mm 4 mm Metric (m) Tube bend 90° 316TI (1.4571), BA (bright annealed)
RB30X4CF 22 mm 30 mm 4 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
RB35X2 31 mm 35 mm 2 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
RB35X271 31 mm 35 mm 2 mm Metric (m) Tube bend 90° 316TI (1.4571), BA (bright annealed)
RB35X2CF 31 mm 35 mm 2 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
RB35X3 29 mm 35 mm 3 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
RB35X3CF 29 mm 35 mm 3 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
RB38X3 32 mm 38 mm 3 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
RB38X3CF 32 mm 38 mm 3 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
RB38X4 30 mm 38 mm 4 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
RB38X471 30 mm 38 mm 4 mm Metric (m) Tube bend 90° 316TI (1.4571), BA (bright annealed)
RB38X4CF 30 mm 38 mm 4 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
RB38X5 28 mm 38 mm 5 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
RB38X5CF 28 mm 38 mm 5 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
RB42X2 38 mm 42 mm 2 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
RB42X271 38 mm 42 mm 2 mm Metric (m) Tube bend 90° 316TI (1.4571), BA (bright annealed)
RB42X2CF 38 mm 42 mm 2 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
RB42X3 36 mm 42 mm 3 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
RB42X371 36 mm 42 mm 3 mm Metric (m) Tube bend 90° 316TI (1.4571), BA (bright annealed)
RB42X3CF 36 mm 42 mm 3 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
RB65X8 49 mm 65 mm 8 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R22X2ST52CF 18 mm 22 mm 2 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R22X3CF 16 mm 22 mm 3 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R250X25ST52 200 mm 250 mm 25 mm Metric (m) Straight E355+N (ST52.4; 1.0580), "black" (phosphated & oiled)
R25X2 21 mm 25 mm 2 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R25X2.5 20 mm 25 mm 2.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R25X2.5-316 20 mm 25 mm 2.5 mm Metric (m) Straight 316L (1.4404), pickled
R25X2.571 20 mm 25 mm 2.5 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R25X2.5CF 20 mm 25 mm 2.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R25X2.5ST52CF 20 mm 25 mm 2.5 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R25X271 21 mm 25 mm 2 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R25X2CF 21 mm 25 mm 2 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R25X3 19 mm 25 mm 3 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R25X3-316 19 mm 25 mm 3 mm Metric (m) Straight 316L (1.4404), pickled
R25X371 19 mm 25 mm 3 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R25X3CF 19 mm 25 mm 3 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R25X3ST52CF 19 mm 25 mm 3 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R25X4 17 mm 25 mm 4 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R25X4.5CF 16 mm 25 mm 4.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R25X4CF 17 mm 25 mm 4 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R25X4ST52CF 17 mm 25 mm 4 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R273X6 261 mm 273 mm 6 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R28X1.5 25 mm 28 mm 1.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R28X1.571 25 mm 28 mm 1.5 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R28X1.5CF 25 mm 28 mm 1.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R28X2 24 mm 28 mm 2 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R28X2.5 23 mm 28 mm 2.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R28X2.571 23 mm 28 mm 2.5 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R28X2.5CF 23 mm 28 mm 2.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R28X2-316 24 mm 28 mm 2 mm Metric (m) Straight 316L (1.4404), pickled
R28X271 24 mm 28 mm 2 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R28X2CF 24 mm 28 mm 2 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R28X2ST52CF 24 mm 28 mm 2 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R28X3 22 mm 28 mm 3 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R28X3CF 22 mm 28 mm 3 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R3/4X0.049TP316/L 16.57 mm 19.05 mm 1.24 mm Inch (i) Straight 316L (1.4404), BA (bright annealed)
R3/4X0.065TP316/L 15.75 mm 19.05 mm 1.65 mm Inch (i) Straight 316L (1.4404), BA (bright annealed)
R3/4X0.083TP316/L 14.83 mm 19.05 mm 2.11 mm Inch (i) Straight 316L (1.4404), BA (bright annealed)
R3/4X0.095TP316/L 14.23 mm 19.05 mm 2.41 mm Inch (i) Straight 316L (1.4404), BA (bright annealed)
R3/4X0.109TP316/L 13.51 mm 19.05 mm 2.77 mm Inch (i) Straight 316L (1.4404), BA (bright annealed)
R3/8X0.035TP316/L 7.75 mm 9.53 mm 0.89 mm Inch (i) Straight 316L (1.4404), BA (bright annealed)
R3/8X0.049TP316/L 7.05 mm 9.53 mm 1.24 mm Inch (i) Straight 316L (1.4404), BA (bright annealed)
R3/8X0.065TP316/L 6.23 mm 9.53 mm 1.65 mm Inch (i) Straight 316L (1.4404), BA (bright annealed)
R30X2.5-316 25 mm 30 mm 2.5 mm Metric (m) Straight 316L (1.4404), pickled
R30X2.571 25 mm 30 mm 2.5 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R30X2.5CF 25 mm 30 mm 2.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R30X2CF 26 mm 30 mm 2 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R30X3 24 mm 30 mm 3 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R30X3-316 24 mm 30 mm 3 mm Metric (m) Straight 316L (1.4404), pickled
R30X371 24 mm 30 mm 3 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R30X3CF 24 mm 30 mm 3 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R30X3ST52CF 24 mm 30 mm 3 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R30X4 22 mm 30 mm 4 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R30X471 22 mm 30 mm 4 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R30X4CF 22 mm 30 mm 4 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R30X4ST52CF 22 mm 30 mm 4 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R30X5 20 mm 30 mm 5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R30X5CF 20 mm 30 mm 5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R30X5ST52CF 20 mm 30 mm 5 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R35X2 35 mm 35 mm 2 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R35X2.5 30 mm 35 mm 2.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R35X2.5CF 30 mm 35 mm 2.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R35X271 31 mm 35 mm 2 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R35X2CF 31 mm 35 mm 2 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R35X3 29 mm 35 mm 3 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R35X3-316 29 mm 35 mm 3 mm Metric (m) Straight 316L (1.4404), pickled
R35X371 29 mm 35 mm 3 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R35X3CF 29 mm 35 mm 3 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R35X3ST52CF 29 mm 35 mm 3 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R35X4CF 27 mm 35 mm 4 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R38X2.571 33 mm 38 mm 2.5 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R38X3 32 mm 38 mm 3 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R38X3-316 32 mm 38 mm 3 mm Metric (m) Straight 316L (1.4404), pickled
R38X3CF 32 mm 38 mm 3 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R38X3ST52CF 32 mm 38 mm 3 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R38X4 30 mm 38 mm 4 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R38X4-316 30 mm 38 mm 4 mm Metric (m) Straight 316L (1.4404), pickled
R38X471 30 mm 38 mm 4 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R38X4CF 30 mm 38 mm 4 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R38X4ST52 30 mm 38 mm 4 mm Metric (m) Straight E355+N (ST52.4; 1.0580), "black" (phosphated & oiled)
R38X4ST52CF 30 mm 38 mm 4 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R38X5 28 mm 38 mm 5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R38X5-316 28 mm 38 mm 5 mm Metric (m) Straight 316L (1.4404), pickled
R38X5CF 28 mm 38 mm 5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R38X5ST52CF 28 mm 38 mm 5 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R38X6-316 26 mm 38 mm 6 mm Metric (m) Straight 316L (1.4404), pickled
R38X6CF 26 mm 38 mm 6 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R38X6ST52CF 26 mm 38 mm 6 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R38X7CF 24 mm 38 mm 7 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R39X7.5ST52CF 24 mm 39 mm 7.5 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R42X2 38 mm 42 mm 2 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R42X271 38 mm 42 mm 2 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R42X2CF 38 mm 42 mm 2 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R42X3 36 mm 42 mm 3 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R42X3-316 36 mm 42 mm 3 mm Metric (m) Straight 316L (1.4404), pickled
R42X371 36 mm 42 mm 3 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R42X3CF 36 mm 42 mm 3 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R42X3ST52CF 36 mm 42 mm 3 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R42X4 34 mm 42 mm 4 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R42X4CF 34 mm 42 mm 4 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R42X4ST52CF 34 mm 42 mm 4 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R42X5ST52CF 32 mm 42 mm 5 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R5/16X0.035TP316/L 2.98 mm 4.76 mm 0.89 mm Inch (i) Straight 316L (1.4404), BA (bright annealed)
R5/8X0.049TP316/L 13.4 mm 15.88 mm 1.24 mm Inch (i) Straight 316L (1.4404), BA (bright annealed)
R5/8X0.065TP316/L 12.58 mm 15.88 mm 1.65 mm Inch (i) Straight 316L (1.4404), BA (bright annealed)
R50X3-316 44 mm 50 mm 3 mm Metric (m) Straight 316L (1.4404), pickled
R50X3CF 44 mm 50 mm 3 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R50X5-316 40 mm 50 mm 5 mm Metric (m) Straight 316L (1.4404), pickled
R50X5ST52CF 40 mm 50 mm 5 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R50X6-316 38 mm 50 mm 6 mm Metric (m) Straight 316L (1.4404), pickled
R50X6ST52CF 38 mm 50 mm 6 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R50X8ST52CF 34 mm 50 mm 8 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R56X8.5ST52CF 39 mm 56 mm 8.5 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R60X3-316 54 mm 60 mm 3 mm Metric (m) Straight 316L (1.4404), pickled
R60X3CF 54 mm 60 mm 3 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R60X5-316 50 mm 60 mm 5 mm Metric (m) Straight 316L (1.4404), pickled
R60X5ST52CF 50 mm 60 mm 5 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R60X6-316 48 mm 60 mm 6 mm Metric (m) Straight 316L (1.4404), pickled
R60X6ST52CF 48 mm 60 mm 6 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R60X8ST52CF 44 mm 60 mm 8 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R65X8 49 mm 65 mm 8 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R65X8ST52CF 49 mm 65 mm 8 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R66X8.5-316 49 mm 66 mm 8.5 mm Metric (m) Straight 316L (1.4404), pickled
R66X8.5ST52CF 49 mm 66 mm 8.5 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R73X7-316 59 mm 73 mm 7 mm Metric (m) Straight 316L (1.4404), pickled
R73X7ST52 59 mm 73 mm 7 mm Metric (m) Straight E355+N (ST52.4; 1.0580), "black" (phosphated & oiled)
R75X12.5ST52 50 mm 75 mm 12.5 mm Metric (m) Straight E355+N (ST52.4; 1.0580), "black" (phosphated & oiled)
R75X3 69 mm 75 mm 3 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R75X3-316 69 mm 75 mm 3 mm Metric (m) Straight 316L (1.4404), pickled
R75X3CF 69 mm 75 mm 3 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R75X5ST52CF 65 mm 75 mm 5 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R80X10-316 60 mm 80 mm 10 mm Metric (m) Straight 316L (1.4404), pickled
R80X10ST52 60 mm 80 mm 10 mm Metric (m) Straight E355+N (ST52.4; 1.0580), "black" (phosphated & oiled)
R80X3ST52 74 mm 80 mm 3 mm Metric (m) Straight E355+N (ST52.4; 1.0580), "black" (phosphated & oiled)
R80X8ST52 64 mm 80 mm 8 mm Metric (m) Straight E355+N (ST52.4; 1.0580), "black" (phosphated & oiled)
R88X14ST52 60 mm 88 mm 14 mm Metric (m) Straight E355+N (ST52.4; 1.0580), "black" (phosphated & oiled)
R90X3.5 83 mm 90 mm 3.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R90X5ST52 80 mm 90 mm 5 mm Metric (m) Straight E355+N (ST52.4; 1.0580), "black" (phosphated & oiled)
R90X9ST52 72 mm 90 mm 9 mm Metric (m) Straight E355+N (ST52.4; 1.0580), "black" (phosphated & oiled)
R97X12ST52 73 mm 97 mm 12 mm Metric (m) Straight E355+N (ST52.4; 1.0580), "black" (phosphated & oiled)
R100X4 92 mm 100 mm 4 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R21.34X2.77-316 15.8 mm 21.34 mm 2.77 mm Schedule (SCH) Straight 316L (1.4404), pickled
R04X0.5 3 mm 4 mm 0.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R04X0.5CF 3 mm 4 mm 0.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R04X0.75CF 2.5 mm 4 mm 0.75 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R04X1-316BA 2 mm 4 mm 1 mm Metric (m) Straight 316L (1.4404), BA (bright annealed)
R04X171 2 mm 4 mm 1 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R04X1CF 2 mm 4 mm 1 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R05X1CF 3 mm 5 mm 1 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R06X1 4 mm 6 mm 1 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R06X1.5 3 mm 6 mm 1.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R06X1.5-316BA 3 mm 6 mm 1.5 mm Metric (m) Straight 316L (1.4404), BA (bright annealed)
R06X1.571 3 mm 6 mm 1.5 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R06X1.5CF 3 mm 6 mm 1.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R06X1-316BA 4 mm 6 mm 1 mm Metric (m) Straight 316L (1.4404), BA (bright annealed)
R06X171 4 mm 6 mm 1 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R06X1CF 4 mm 6 mm 1 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R06X2CF 2 mm 6 mm 2 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R08X1 6 mm 8 mm 1 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R08X1.5 5 mm 8 mm 1.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R08X1.5-316BA 5 mm 8 mm 1.5 mm Metric (m) Straight 316L (1.4404), BA (bright annealed)
R08X1.571 5 mm 8 mm 1.5 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R08X1.5CF 5 mm 8 mm 1.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R08X1-316BA 6 mm 8 mm 1 mm Metric (m) Straight 316L (1.4404), BA (bright annealed)
R08X171 6 mm 8 mm 1 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R08X1CF 6 mm 8 mm 1 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R08X2.5CF 3 mm 8 mm 2.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R08X2CF 4 mm 8 mm 2 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R1/2X0.035TP316/L 10.92 mm 12.7 mm 0.89 mm Inch (i) Straight 316L (1.4404), BA (bright annealed)
R1/2X0.049TP316/L 10.22 mm 12.7 mm 1.24 mm Inch (i) Straight 316L (1.4404), BA (bright annealed)
R1/2X0.065TP316/L 9.4 mm 12.7 mm 1.65 mm Inch (i) Straight 316L (1.4404), BA (bright annealed)
R1/2X0.083TP316/L 8.48 mm 12.7 mm 2.11 mm Inch (i) Straight 316L (1.4404), BA (bright annealed)
R1/4X0.035TP316/L 4.57 mm 6.35 mm 0.89 mm Inch (i) Straight 316L (1.4404), BA (bright annealed)
R1/4X0.049TP316/L 3.87 mm 6.35 mm 1.24 mm Inch (i) Straight 316L (1.4404), BA (bright annealed)
R1/4X0.065TP316/L 3.05 mm 6.35 mm 1.65 mm Inch (i) Straight 316L (1.4404), BA (bright annealed)
R1/8X0.028TP316/L 1.76 mm 3.18 mm 0.71 mm Inch (i) Straight 316L (1.4404), BA (bright annealed)
R10X1 8 mm 10 mm 1 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R10X1.5 7 mm 10 mm 1.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R10X1.5-316BA 7 mm 10 mm 1.5 mm Metric (m) Straight 316L (1.4404), BA (bright annealed)
R10X1.571 7 mm 10 mm 1.5 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R10X1.5CF 7 mm 10 mm 1.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R10X1-316BA 8 mm 10 mm 1 mm Metric (m) Straight 316L (1.4404), BA (bright annealed)
R10X171 8 mm 10 mm 1 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R10X1CF 8 mm 10 mm 1 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R10X2 6 mm 10 mm 2 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R10X2.5CF 5 mm 10 mm 2.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R10X2-316BA 6 mm 10 mm 2 mm Metric (m) Straight 316L (1.4404), BA (bright annealed)
R10X271 6 mm 10 mm 2 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R10X2CF 6 mm 10 mm 2 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R10X2ST52CF 6 mm 10 mm 2 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R10X3CF 4 mm 10 mm 3 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R115X15ST52 85 mm 115 mm 15 mm Metric (m) Straight E355+N (ST52.4; 1.0580), "black" (phosphated & oiled)
R115X4 107 mm 115 mm 4 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R12X1 10 mm 12 mm 1 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R12X1.5 9 mm 12 mm 1.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R12X1.5-316BA 9 mm 12 mm 1.5 mm Metric (m) Straight 316L (1.4404), BA (bright annealed)
R12X1.571 9 mm 12 mm 1.5 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R12X1.5CF 9 mm 12 mm 1.5 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R12X1.5ST52CF 9 mm 12 mm 1.5 mm Metric (m) Straight E355+N (ST52.4; 1.0580), Cr(VI)-free (galvanized)
R12X1-316BA 10 mm 12 mm 1 mm Metric (m) Straight 316L (1.4404), BA (bright annealed)
R12X171 10 mm 12 mm 1 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R12X1CF 10 mm 12 mm 1 mm Metric (m) Straight E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
R21.34X3.73-316 13.88 mm 21.34 mm 3.73 mm Schedule (SCH) Straight 316L (1.4404), pickled
R21.34X4.78-316 11.78 mm 21.34 mm 4.78 mm Schedule (SCH) Straight 316L (1.4404), pickled
R26.67X2.11-316 22.45 mm 26.67 mm 2.11 mm Schedule (SCH) Straight 316L (1.4404), pickled
R26.67X2.87-316 20.93 mm 26.67 mm 2.87 mm Schedule (SCH) Straight 316L (1.4404), pickled
R26.67X3.91-316 18.85 mm 26.67 mm 3.91 mm Schedule (SCH) Straight 316L (1.4404), pickled
R26.67X5.56-316 15.55 mm 26.67 mm 5.56 mm Schedule (SCH) Straight 316L (1.4404), pickled
R33.40X2.77-316-A999 27.86 mm 33.4 mm 2.77 mm Schedule (SCH) Straight 316L (1.4404), pickled
R33.40X3.38-316-A999 26.64 mm 33.4 mm 3.38 mm Schedule (SCH) Straight 316L (1.4404), pickled
R33.40X4.55-316-A999 24.3 mm 33.4 mm 4.55 mm Schedule (SCH) Straight 316L (1.4404), pickled
R33.40X6.35-316-A999 20.7 mm 33.4 mm 6.35 mm Schedule (SCH) Straight 316L (1.4404), pickled
R42.16X2.77-316-A999 36.62 mm 42.16 mm 2.77 mm Schedule (SCH) Straight 316L (1.4404), pickled
R42.16X3.56-316-A999 35.04 mm 42.16 mm 3.56 mm Schedule (SCH) Straight 316L (1.4404), pickled
R42.16X4.85-316-A999 32.46 mm 42.16 mm 4.85 mm Schedule (SCH) Straight 316L (1.4404), pickled
R42.16X6.35-316-A999 29.46 mm 42.16 mm 6.35 mm Schedule (SCH) Straight 316L (1.4404), pickled
R48.26X2.77-316-A999 42.72 mm 48.26 mm 2.77 mm Schedule (SCH) Straight 316L (1.4404), pickled
R48.26X3.68-316-A999 40.9 mm 48.26 mm 3.68 mm Schedule (SCH) Straight 316L (1.4404), pickled
R48.26X5.08-316-A999 38.1 mm 48.26 mm 5.08 mm Schedule (SCH) Straight 316L (1.4404), pickled
R48.26X7.14-316-A999 33.98 mm 48.26 mm 7.14 mm Schedule (SCH) Straight 316L (1.4404), pickled
R60.33X2.77-316-A999 54.79 mm 60.33 mm 2.77 mm Schedule (SCH) Straight 316L (1.4404), pickled
R60.33X3.91-316-A999 52.51 mm 60.33 mm 3.91 mm Schedule (SCH) Straight 316L (1.4404), pickled
R60.33X8.74-316-A999 42.85 mm 60.33 mm 8.74 mm Schedule (SCH) Straight 316L (1.4404), pickled
R73.03X3.05-316-A999 66.93 mm 73.03 mm 3.05 mm Schedule (SCH) Straight 316L (1.4404), pickled
R73.03X5.16-316-A999 62.71 mm 73.03 mm 5.16 mm Schedule (SCH) Straight 316L (1.4404), pickled
R73.03X7.01-316-A999 59.01 mm 73.03 mm 7.01 mm Schedule (SCH) Straight 316L (1.4404), pickled
R73.03X9.52-316-A999 53.99 mm 73.03 mm 9.52 mm Schedule (SCH) Straight 316L (1.4404), pickled
R88.90X5.49-316-A999 77.92 mm 88.9 mm 5.49 mm Schedule (SCH) Straight 316L (1.4404), pickled
R88.90X7.62-316-A999 73.66 mm 88.9 mm 7.62 mm Schedule (SCH) Straight 316L (1.4404), pickled
R88.90X11.13-316-A999 66.64 mm 88.9 mm 11.13 mm Schedule (SCH) Straight 316L (1.4404), pickled
R101.60X5.74-316-A999 90.12 mm 101.6 mm 5.74 mm Schedule (SCH) Straight 316L (1.4404), pickled
R101.60X8.08-316-A999 85.44 mm 101.6 mm 8.08 mm Schedule (SCH) Straight 316L (1.4404), pickled
R114.30X3.05-316-A999 108.2 mm 114.3 mm 3.05 mm Schedule (SCH) Straight 316L (1.4404), pickled
R114.30X6.02-316-A999 102.26 mm 114.3 mm 6.02 mm Schedule (SCH) Straight 316L (1.4404), pickled
R114.30X8.56-316-A999 97.18 mm 114.3 mm 8.56 mm Schedule (SCH) Straight 316L (1.4404), pickled
R114.30X13.49-316-A999 87.32 mm 114.3 mm 13.49 mm Schedule (SCH) Straight 316L (1.4404), pickled
R141.30X6.55-316-A999 128.2 mm 141.3 mm 6.55 mm Schedule (SCH) Straight 316L (1.4404), pickled
R141.30X9.53-316-A999 122.24 mm 141.3 mm 9.53 mm Schedule (SCH) Straight 316L (1.4404), pickled
R141.30X15.88-316-A999 109.54 mm 141.3 mm 15.88 mm Schedule (SCH) Straight 316L (1.4404), pickled
R168.28X7.11-316-A999 154.04 mm 168.26 mm 7.11 mm Schedule (SCH) Straight 316L (1.4404), pickled
R168.28X10.97-316-A999 146.32 mm 168.26 mm 10.97 mm Schedule (SCH) Straight 316L (1.4404), pickled
R168.28X18.26-316-A999 131.74 mm 168.26 mm 18.26 mm Schedule (SCH) Straight 316L (1.4404), pickled
R219.08X12.70-316-A999 193.68 mm 219.08 mm 12.7 mm Schedule (SCH) Straight 316L (1.4404), pickled
R219.08X23.01-316-A999 173.06 mm 219.08 mm 23.01 mm Schedule (SCH) Straight 316L (1.4404), pickled
RB16X2 12 mm 16 mm 2 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
RB16X271 12 mm 16 mm 2 mm Metric (m) Tube bend 90° 316TI (1.4571), BA (bright annealed)
RB16X2CF 12 mm 16 mm 2 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
RB16X371 10 mm 16 mm 3 mm Metric (m) Tube bend 90° 316TI (1.4571), BA (bright annealed)
RB18X1.5 15 mm 18 mm 1.5 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
RB18X1.571 15 mm 18 mm 1.5 mm Metric (m) Tube bend 90° 316TI (1.4571), BA (bright annealed)
RB18X1.5CF 15 mm 18 mm 1.5 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
RB20X2 16 mm 20 mm 2 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
RB20X2.5 15 mm 20 mm 2.5 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
RB20X2.571 15 mm 20 mm 2.5 mm Metric (m) Tube bend 90° 316TI (1.4571), BA (bright annealed)
RB20X2.5CF 15 mm 20 mm 2.5 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
RB20X271 16 mm 20 mm 2 mm Metric (m) Tube bend 90° 316TI (1.4571), BA (bright annealed)
RB20X2CF 16 mm 20 mm 2 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
RB22X1.5 19 mm 22 mm 1.5 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
RB22X1.5CF 19 mm 22 mm 1.5 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
RB22X2 18 mm 22 mm 2 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
RB22X271 18 mm 22 mm 2 mm Metric (m) Tube bend 90° 316TI (1.4571), BA (bright annealed)
RB22X2CF 18 mm 22 mm 2 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), Cr(VI)-free (galvanized)
RB25X2 21 mm 25 mm 2 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
RB25X2.5 20 mm 25 mm 2.5 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
RB25X2.571 20 mm 25 mm 2.5 mm Metric (m) Tube bend 90° 316TI (1.4571), BA (bright annealed)
RB12X2 8 mm 12 mm 2 mm Metric (m) Tube bend 90° E235+N (ST37.4; 1.0308), "black" (phosphated & oiled)
R16X171 14 mm 16 mm 1 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R20X1.571 17 mm 20 mm 1.5 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R22X2.571 17 mm 22 mm 2.5 mm Metric (m) Straight 316TI (1.4571), BA (bright annealed)
R25X2-316 21 mm 25 mm 2 mm Metric (m) Straight 316L (1.4404), pickled

687PDC
687614