OBSOLETE: Heat Shrink Boots (HSB) for Parflex Temptrace™ Bundles | #HSB-6


LOADING IMAGES
HSB-6

OBSOLETE: Heat Shrink Boots (HSB) for Parflex Temptrace™ Bundles | #HSB-6 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Number of Legs: 6
  • Body Expanded Inside Diameter: 5.2 inch
  • Body Recovered Inside Diameter: 1.75 inch
  • Leg Expanded Inside Diameter: 2 inch
  • Leg Recovered Inside Diameter: 0.6 inch
  • Body Recovered Length: 6 inch
  • Leg Recovered Length: 2 inch
  • Compatible Series: All Multitube® Bundles

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parflex Heat Shrink Boots (HSB) are designed to prevent moisture from entering the ends of Parflex Temptrace™ bundles. The ends of Parflex Temptrace™ bundles must be properly sealed against contamination from moisture to prevent product damage. Parflex Heat Shrink Boots are an excellent way to seal bundle ends for worry-free bundle operation in various Instrumentation applications.

The boots can be used on 1/4”, 3/8”, or 1/2” tubes, or as a seal for the heating cable. Where “After Shrinking” I.D. is larger than the tube size in the bundle, a silicone grommet or Room Temperature Vulcanizing (RTV) end sealant should be used in conjunction with the boot to ensure a complete seal. See the grommet selection list below or RTV data listed in CAT. 4200-M-2 for more information.

Markets:
• Chemical Processing and Refineries

Features/Benefits:
• Help prevent moisture from entering the ends of Parflex Temptrace™ bundles, eliminating the risk product damage due to moisture contamination

Applications:
• Simple instrument line freeze protection and viscosity maintenance
• Pressure transmission
• Analyzer sample lines
• Low temperature maintenance for gases, liquids or other viscous materials
• High temperature maintenance for gases, liquids or other process materials

Grommet Selection:
• GESKO-2 -- 1/8” tube O.D.
• GESKO-4 --1/4” tube O.D.
• GESKO-6 -- 3/8” tube O.D.
• GESKO-8 -- 1/2” tube O.D.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563