OBSOLETE: Heat Shrink Boots (HSB) for Parflex Temptrace™ Bundles | Product Series

Filter by

    No filters selected

Number of Legs

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Heat Shrink Boots (HSB) for Parflex Temptrace™ Bundles

OBSOLETE: Heat Shrink Boots (HSB) for Parflex Temptrace™ Bundles OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Body Expanded Inside Diameter: 1.5 to 5.2 inch
  • Maximum Operating Temperature: 204 °C, 400 °F
  • Number of Tubes: 1 to 2
  • Body Recovered Inside Diameter: 0.23 to 1.75 inch
  • Leg Expanded Inside Diameter: 1 to 2 inch
  • Leg Recovered Inside Diameter: 0.28 to 0.60 inch
  • Body Recovered Length: 2.3 to 6 inch
  • Leg Recovered Length: 1.2 to 2.0 inch
  • Compatible Series: For use with all Multitube® Bundles

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parflex Heat Shrink Boots (HSB) are designed to prevent moisture from entering the ends of Parflex Temptrace™ bundles. The ends of Parflex Temptrace™ bundles must be properly sealed against contamination from moisture to prevent product damage. Parflex Heat Shrink Boots are an excellent way to seal bundle ends for worry-free bundle operation in various Instrumentation applications.

The boots can be used on 1/4”, 3/8”, or 1/2” tubes, or as a seal for the heating cable. Where “After Shrinking” I.D. is larger than the tube size in the bundle, a silicone grommet or Room Temperature Vulcanizing (RTV) end sealant should be used in conjunction with the boot to ensure a complete seal. See the grommet selection list below or RTV data listed in CAT. 4200-M-2 for more information.

Markets:
• Chemical Processing and Refineries

Features/Benefits:
• Help prevent moisture from entering the ends of Parflex Temptrace™ bundles, eliminating the risk product damage due to moisture contamination

Applications:
• Simple instrument line freeze protection and viscosity maintenance
• Pressure transmission
• Analyzer sample lines
• Low temperature maintenance for gases, liquids or other viscous materials
• High temperature maintenance for gases, liquids or other process materials

Grommet Selection:
• GESKO-2 -- 1/8” tube O.D.
• GESKO-4 --1/4” tube O.D.
• GESKO-6 -- 3/8” tube O.D.
• GESKO-8 -- 1/2” tube O.D.

Related Documents

×
Products Number of Legs
HSB-1 1
HSB-2 2
HSB-3 3
HSB-4 4
HSB-5 5
HSB-6 6

687PDC
687563