Parker Electronic Cooling Hose | #ECH-22-500


LOADING IMAGES
ECH-22-500

Parker Electronic Cooling Hose | #ECH-22-500

Parflex Electric Cooling Hose (ECH) is a thermoplastic hose designed for the pressure and temperature requirements of the battery mobility market.


Technical Specifications

  • Media: Coolants (Water and Ethylene Glycol coolant mixtures)
  • Specifications Met: n/a
  • Maximum Operating Pressure: 125 psi, 0.86 MPa, 8.6 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 7.9 inch, 200 mm
  • Minimum Operating Temperature: 80 °F, 27 °C
  • Compatible Fitting: ECH Series (VDA coolant connector)
  • Weight: 0.19 lb/ft, 0.28 kg/m
  • Design Factor: n/a
  • Hose Reinforcement Material: n/a
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Elastomer Cut and Abrasion Resistant
  • Inside Diameter: 22 mm, 0.860 inch
  • Outside Diameter: 29 mm, 1.140 inch
  • Application: Electronics Cooling, Battery Cooling, Inverter Cooling, Motor Cooling
Safety Warning

Item Information

Parflex Electric Cooling Hose (ECH) is a thermoplastic hose is designed for the pressure and temperature requirements of the battery mobility market. This market values light weight, durability, push to connect installation and formed hose capability for compact routings. A thermoplastic polyamide liner provides excellent chemical compatibility and moisture permeation resistance, resulting in a hose with unparalleled weight savings and unmatched cleanliness.


Markets:
• Battery Mobility
• Transportation

Features/Benefits:
• Unparalleled weight savings with small outer diameters
• Unmatched cleanliness and chemical resistance
• Features push-to-Connect fittings for quicker assemblies
• Formed hoses speed up installation, especially in confined spaces.
• UV resistant thermoplastics with clean, chemical resistant inner core tube

Applications:
• Inverter cooling
• Motor cooling
• Battery cooling
• Electronics cooling

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563