Parker Automation Controller - Series PAC120 | #PAC120-PWP01-3X-00-01


LOADING IMAGES
PAC120-PWP01-3X-00-01

Parker Automation Controller - Series PAC120 | #PAC120-PWP01-3X-00-01

The Parker Automation Controller PAC120 was developed for the automation of fast and precise hydraulic processes. The compact PLC enables higher efficiency and product quality in demanding applications like presses and die casting.


Technical Specifications

  • Communication Interface: Master: EtherCAT internal via E-Bus interface, external via extender module; 1 x CAN galvanic isolated Slave: Profinet I/O, IRT
  • Product Type: Programmable Automation Controller, Motion Controller
  • Housing Material: Aluminium Strap, Plastic, IP20
  • Mounting Type: 35 mm DIN Rail
  • Number of Axes: No Limitation Depending on the Application, up to 40 (with PACHC)
  • Mounting Position: Vertical, stackable
  • Modes of Control: Programmable Control - IEC 61131-3 (Ladder diagram / Structured text / Continuous flow chart / Function block diagram / Sequential function chart / Instruction list), Embedded HMI Options (Web-Visualization), Local and Remote I/O Control
  • Language: IEC 61131-3
  • Communication Interface: EtherCAT, Profinet IRT Slave, Modbus TCP, OPC UA Server, USB, FTP
  • Input Voltage: 24 VDC
  • Software: Application: CODESYS V3 Soft SPS
  • Specifications Met: CE (EMC), UL Listed, CE (EMC), UL, RoHS
  • Visualization: Web Visualization
  • Inputs/Outputs: 1x DI 1 ms
  • Operating Temperature: 0 to 55 °C, 32 to 131 °F
  • CPU: I.MX6 SoloX Freescale 1 GHz
  • Operating System: Linux RT
  • Power Supply Voltage: 24 VDC
  • Minimum Operating Temperature: 0 °C
  • Maximum Operating Temperature: 55 °C
  • Weight: 0.2 kg
  • Technology: Hydraulics
  • Product Style: Mini-IPC
  • Electrical Connection: 36-pol Spring-type Connector with Mech. Ejector
  • Ingress Protection Rating: IP20

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s Automation Controller PAC120 was developed for the automation of fast and precise hydraulic processes. Together with the control module PACHC, the compact PLC with integrated, programmable software and EtherCAT master function enables the position and force/pressure control of up to 40 hydraulic axes. In combination with the PACIO modules it can take over complete control.



Due to its extremely compact dimensions and its modular design, the PAC120 can be used in many different applications. Data exchange with other systems is firstly possible via the on-board Industrial Ethernet and OPC UA interfaces. In addition, further communication links can be realized by use of interface and bus modules. This also facilitates system integration in existing control architectures. With the on-board fieldbus options Profinet Slave, EtherCAT Slave or EtherNet/IP Adapter, the PAC120 can communicate with the machine or cell control. External EtherCAT slaves can be connected to the PAC120 by using an PACIO extender module.



Markets:

• Industry

• Machine tools

• Molding



Features/benefits:

• A single integrated development environment for programming logic, IO, visualization and motion – reduces time for application development

• Optimized for control of presses and die casting machines with two or more control valves

• IEC61131-3 and PLCopen Motion – standardized programming

• Modular system – can be optimally adapted to the respective application with additional modules

• Compact dimensions – requires less mounting space in the cabinet

• Free-of-charge preconfigured software modules – lower programming effort and faster commissioning

• Customized software solutions on request

• Hard- and software from a single source – simplifies purchasing and service

• OPC UA – IoT-ready, prerequisite for networking of machines


• Fieldbus options: Profinet IO/IRT Slave, EtherCAT Slave or EtherNet/IP Adapter



Applications:

• Suitable for general hydraulic applications

• Presses

• Die Casting

• Metal forming

• Machine tools

• Injection molding



Accessories:

Parker Control Module PACHC

The PACHC ist a control module for high-dynamic and precise control of 1-2 hydraulic axes. It was developed for operation at the Parker Automation Controller PAC120. The device is an EtherCAT slave and is operated at the Parker E-Bus. In conjunction with the bus coupler PACIO-400-00 it can be used in a standard EtherCAT network. The PACHC is connected to local analog sensors like pressure and force sensors and digital position feedback systems for recording actual values. Hydraulic valves are controlled via the analog outputs.



Parker Remote I/O System PACIO

The PACIO System comprises a variety of modules for digital, analog and temperature signals as well as communication interfaces. The modules connect directly to the controller via the built-in EtherCAT bus for local architectures and are extended to remote locations via the extender and bus coupler modules, thus supporting both local and distributed I/O architectures. PACIO communicates natively on the EtherCAT bus, therefore it provides the full functionality and throughput of high-speed EtherCAT to meet the most demanding real-time requirements.

Read More Show Less

CAD Drawings + Files

Part Number
PAC120-PWP01-3X-00-01 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478