Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The PACIO modular IO system adds local and remote IO seamlessly over an e-bus to any existing PAC application. These snap-connecting modules adds any number of digital and analog IO, temperature sensors, and high speed counters within seconds.
PACIO Modules work with the PAC (Parker Automation Controller) to reduce the overall time to market by providing customers flexible, modular IO stack. PACIO modules use tool-less, snap-on connectors to build complete remote and local IO stacks within seconds. PACIO modules allow for combinations of digital and analog IO, temperature RTD sensors, and counter/encoder options.
Markets:
• Factory Automation
• Packaging Machinery
• General Automation
Features/Benefits:
• Reduce cost and time by distributing I/O on the machine or to machine modules that are sold as separate add-on units
• Modular Design reduces R&D risk by allowing scope changes to occur without expensive controller design changes
• Deploy blocks of I/O to machine sections and sell as part of the section package, avoid burdening other sections of the machine
• Save build time with quick wiring via removable terminals and cage clamp design
• Immediately discern the status of every unit with easy to read LEDs for module and signal statuses
• Quickly install/remove modules with removable wiring terminals and quick disconnect buttons
Applications:
• Packaging Machines
• Material forming machines
• Handling machines
• Converting and plastic machines
• Printing & Marking Equipment
PACIO Remote I/O System - Features:
• Connections between PACIO made over an EtherCAT, E-bus network
• Short-circuit protection
• Easy to extend with additional modules
• Exceptionally compact design
• Great flexibility ensures optimal adaptability in different applications
• Error and status display (LED)
PACIO Technical Characteristics - Overview:
• Digital Inputs/Outputs :
24Vdc opto-isolated, PNP and NPN options
Up to 32 inputs/outputs per module
Up to 1 A per channel
• Analog Inputs :
Up to 8 single-ended or 4 differential per module
0-10V, ±10V, 0-20mA, 4-20mA, 12-bit
0-10V, ±10V, 13-bit
• Analog Outputs :
Up to 4 single ended or differential per module
0-10V, ±10V, 0-20mA 12-bit
• Temperature :
4-channels of 16-bit Pt/Ni RTD inputs
Pt100 Measuring Range: -75-670 C
Ni100 Measuring Range: -60-250 C
Options for 70-300Ω or 70-3000Ω
• High-Speed Counter/Encoder Module :
24Vdc PNP inputs
24Vdc outputs
Max count rate: 400kHz
Analog out, ±10V 12-bit
• Profibus Module
• Operating Temperature : 0-55°C / 32-131°F
• Enclosure Rating : IP20
Software Downloads |
---|
Parker Device Package for CODESYS |
Parker Device Package for CODESYS |
Parker Device Package for CODESYS |
Parker Device Package for CODESYS |
Parker EtherCAT Modules |
Communities, Blogs & Industry Links |
---|
FAQ & Electromechanical Community Forum |
Products | Product Type | Function |
---|---|---|
#PACIO-400-00 | Fieldbus Module | EtherCAT Bus Coupler |
#PACIO-450-02 | Digital Mixed I/O Module | DI16/DO8 1A |
#PACIO-450-03 | Digital Mixed I/O Module | DI16/DO16 0.5A |
#PACIO-450-13 | Digital Mixed I/O Module | DI16/DO16 0.5A NPN |
#PACIO-451-02 | Digital Input Module | DI32 1ms |
#PACIO-451-03 | Digital Input Module | DI16 1ms |
#PACIO-450-05 | Digital Mixed I/O Module | DI8/DO8 0.5A |
#PACIO-452-01 | Digital Output Module | DO16 0.5A |
#PACIO-452-02 | Digital Output Module | DO8 1A |
#PACIO-454-01 | Counter Module | Counter/Posi2 5V/24V |
#PACIO-400-02 | Fieldbus Module | EtherCAT Extender Module - Extender Port 2 |
#PACIO-412-01 | Accessory | Shield Conn. TB 2x8mm |
#PACIO-412-02 | Accessory | Shield Conn. TB 14mm |
#PACIO-411-00 | Fieldbus Module | Power Distribution Module |
#PACIO-441-51 | Analog Input Module | AI4-mA 12 Bit |
#PACIO-441-52 | Analog Input Module | AI4/8-VDC 13 Bit |
#PACIO-442-52 | Analog Output Module | AO4-VDC/mA 12 Bit |
#PACIO-443-57 | Analog Temperature Module | AI4-Pt/Ni/Thermo 16 Bit CoE |
#PACIO-443-58 | Analog Temperature Module | AI8-Pt/Ni/Thermo 16 Bit CoE |