Parker 2-Way Sinclair Collins K Series, Normally Closed, 1" Process Control Valves | #K22-42114000


LOADING IMAGES
K22-42114000

Parker 2-Way Sinclair Collins K Series, Normally Closed, 1" Process Control Valves | #K22-42114000

Parker 2-Way Sinclair Collins K Series, Normally Closed, 1" Valves are made for applications requiring higher media temperatures. Constructed of durable bronze or 316 stainless steel, these high performance valves are fully tested prior to shipping


Technical Specifications

  • Body Material: 316 Stainless Steel
  • Flow Characteristic: Equal%
  • Maximum Pressure Differential (psi): 250
  • Actuator Size: 64
  • Product Series: Sinclair Collins K Series
  • Valve Type: 2-Way
  • Function: Normally Closed
  • Port Size: 1 inch
  • Body Material: 316 Stainless Steel
  • Orifice 1 Size: 1.06 inch
  • Flow Coefficient 1: 13 Cv
  • Flow Characteristic: Equal%
  • Maximum Pressure Differential: 250 psi
  • Actuator Size: 64
  • Number of Ports: 2
  • Seal Material: Stainless Steel
  • Actuation Type: Pneumatic Operated
  • Media: Valves for steam, air, neutral gasses and liquids
  • Port Type: NPTF
  • Weight: 29 lb
  • Maximum Pilot Pressure: 35 psi
  • Minimum Fluid Temperature: -40 °F
  • Maximum Fluid Temperature: 450 °F
Safety Warning

Item Information

Parker 2-Way Sinclair Collins K Series, Normally Closed, 1" Process Control Valves are ideally suited for a variety of applications requiring the control of steam, gas, liquids or chemicals. Constructed of highly durable bronze or 316 stainless steel, the K Series valves provide operating pressures of 250 psi and can handle very high fluid temperatures.

Markets:
• Tire Manufacturing 
• Industrial Automation
• Process Control
• Food Processing

Features/ Benefits: 
• Reduced Valve Height
• Serviceability in the Field Without Removal from the Installation 
• Field Reversible from “Air-to-Open” to “Air-to-Close”
• Ease of Maintenance and Uniform Thrust Throughout the Valve Stroke
• Longer Service Life
• Rugged Construction 
• Adjustability of Operating Pressures

Applications:
• Chemical Process Technology
• Tire Press Temperature Control
• Water Technology & Treatment
• Cooling Systems and Exchange Heaters
• Industrial Air Dryers
• Pulp and Paper Water Applications
• Mining, Cement, Concrete Systems Water Applications
• Industrial Handling of Aggressive Fluids
• Industrial Food and Beverage Processing

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Sinclair Collins K Series Process Control Valves
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
821838