Parker 2-Way, Angle Body, Normally Closed, 2-1/2" Valves | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker 2-Way, Angle Body, Normally Closed, 2-1/2 Valves

Parker 2-Way, Angle Body, Normally Closed, 2-1/2" Valves

Parker 2-1/2" 2-Way Normally Closed Angle Body Valves provide operating pressures of 145 psi for air, inert gasses or 130 psi for steam with flow factors of 81.7 Cv. They can handle corrosive solutions and temperatures up to 356 F.

Technical Specifications

  • Product Series: Angle Body Series
  • Valve Type: 2-Way
  • Function: Normally Closed
  • Port Size: 2-1/2 inch
  • Media: Air, inert gasses or steam - Flow over seat
  • Body Material: 304 or 316L Stainless
  • Maximum Operating Pressure: 145 psi
  • Minimum Pilot Pressure: 43.5 - 87 psi
  • Orifice 1 Size: 2.56 inch
  • Flow Coefficient 1: 81.7 Cv
  • Seal Material: PTFE
  • Number of Ports: 2
  • Actuation Type: Pneumatic Operated
  • Actuator Size: 100 (mm)
  • Actuator Housing Material: Aluminum or 304 Stainless
  • Mounting Type: Pipe Mounting
  • Port Type: NPT
  • Weight: 19.3 or 12.10 lb
  • Maximum Pilot Pressure: 145 psi
  • Minimum Fluid Temperature: 14 °F
  • Maximum Fluid Temperature: 365 °F
Safety Warning

Full Product Description

Parker 2-Way, Angle Body, Normally Closed, 2-1/2" Valves are capable of handling corrosive solutions at temperatures up to 356 F. They have a durable aluminum or stainless steel actuator housing, offer over seat configurations for all flow applications, and conform to 94/9/CE specifications.


Markets:
• Commercial Equipment
• Food & Beverage
• Industrial Automation
• Oil & Gas
• Process Control

Features/ Benefits:
• Compact Design
• High Flow Rates up to 81.7Cv
• Visual Position Indicator
• Stainless Steel Actuator Housing for Exceptional Durability
• Mountable in Any Position
• Tight Shut-Off and Long Service Life
• Valves meet Pressure Equipment Directive 97/23/EC
• Valves Conform to the Terms of the 94/9/CE Directive Specific to Non-Electrical Equipment for Use Within Potentially Explosive Environments - Zone 2/22

Applications:
• Food and Beverage Processing
• Water Technology & Treatment
• Textile Industry
• Cooling Systems on Injection Molding Machines
• Pharmaceutical & Cosmetic Industry
• Chemical Process Technology
• Refrigeration & Cooling Heat Exchangers
• Sterilizers Steam Supply
• Water Applications: Mining, Cement / Concrete Systems, Pulp & Paper
• General Industrial Applications of Aggressive Fluids
• Industrial Laundry Equipment
• Industrial Air Dryers

Related Documents

Literature and Reference Materials
Parker Angle Seat Valve Catalog
×
Products

687PDC
821838