Parker 2-Way Normally Closed, 1-1/4" NPT General Purpose Solenoid Valves | #73218BN75N00N0C222P3


LOADING IMAGES
73218BN75N00N0C222P3

Parker 2-Way Normally Closed, 1-1/4" NPT General Purpose Solenoid Valves | #73218BN75N00N0C222P3

Parker 2-Way Normally Closed, 1-1/4" NPT Solenoid Valves provide pressures up to 150 PSI and flow factors of 15 CV's. They have brass bodies, multiple mounting positions and Class F or H and NEMA 4X, 7 or 9 coils for general purpose flow applications.


Technical Specifications

  • Coil Type: 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X
  • Voltage (V): 110/50-120/60
  • Maximum Pressure Differential (psi): 125 psi (AC)
  • Power (Watts): 10 Watt (AC)
  • Product Series: 7000 Series
  • Valve Type: 2-Way
  • Function: Normally Closed (NC)
  • Port Size: 1-1/4 inch
  • Input Voltage: 110/50-120/60
  • Body Material: Brass
  • Seal Material: NBR
  • Orifice 1 Size: 1-1/8 inch
  • Flow Coefficient 1: 15 Cv
  • Power Consumption: 10 W
  • Coil Type: 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X
  • Maximum Pressure Differential: 125 psi
  • Number of Ports: 2
  • Actuation Type: Pilot
  • Media: General Purpose for Air, Liquids and Gases
  • Port Type: NPT
  • Orifice 2 Size: n/a
  • Flow Coefficient 2: n/a
  • Minimum Pressure Differential: 5 psi
  • Minimum Fluid Temperature: 0 °F
  • Maximum Fluid Temperature: 185 °F
  • Coil Specifications Met: NEMA 4X
Safety Warning

Item Information

Parker's 2-Way Normally Closed 1/4" NPT Solenoid Valves are used in a wide variety of applications that require zero pressure differential and medium and high pressures and flow. Ideally suited for general purpose air, liquids and gases, these valves are available in stainless steel and brass construction. Coil options are available in 1/2" NPT Conduit and DIN Form A in Class F and H or NEMA 4X, 7 or 9 specification.



Markets:

• Commercial Equipment

• Food & Beverage

• Industrial Automation

• Oil & Gas

• Process Control

• Transportation



Features/ Benefits:

• High Quality Standards of Skinner® and Gold Ring™ Brand

• Modular Design

• Long Life

• Tight Shutoff



Applications:

• Instrumentation Equipment

• Analyzers and Diagnostic Equipment

• Medical and Dental Equipment

• Portable Welding Equipment

• Spraying Equipment

• Lubrication Equipment

• Beverage Dispensing & Vending machines

• Oil Burners

• Humidification and Misting Equipment

• Mobile Fuel Shut Off

• Textile and Dry Cleaning Equipment

• Commercial Dishwashers

• Commercial Laundry and Dryers

• Air Horns

• Pneumatic Fan Clutch

• Irrigation Equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
821838