100R7 Hydraulic Hose | #510D-6


LOADING IMAGES
510D-6

100R7 Hydraulic Hose | #510D-6

Parker's 510D hydraulic hose reduces noise in hydraulic systems. Quick connect fittings to speed up installation and it has a low for to flex for tighter routing.


Technical Specifications

  • Hose I.D. (inch): 3/8
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Design Factor: 4:1
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: DNV GL, ISO 3949, Type R7-1, MSHA, SAE 100R7
  • Maximum Operating Pressure: 2250 psi, 15.8 MPa, 158 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 2 inch, 51 mm
  • Compatible Fitting: 56 Series, 51R Series
  • Application: Hydraulics, Manufacturing, Industrial, Construction Equipment, Agriculture Equipment, Forestry
  • Inside Diameter: 3/8 inch, 10 mm
  • Weight: 0.10 lb/ft, 0.14 kg/m
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Fiber
  • Size: -6
  • Outside Diameter: 0.640 inch, 16.3 mm
Safety Warning

Item Information

Parker’s 510D thermoplastic 100R7 hose stands apart from most of our other SAE 100R7 hydraulic hoses because some sizes use field attachable fittings, in addition to crimp fittings. This improved design allows for quicker installations and maintenance change outs. The 510D hoses features an improved force to flex and a matte cover for low coefficient of friction

Features/Benefits:
• Features low force to flex in sizes -3 through -8•Reduces noise in hydraulic systems
• Twin-line or multi-line bonded hose constructions available
•Formed hose assemblies available
• High density braid for maximum impulse life without loss of flexibility
• Designed to use with quick-connect field attachable fittings or crimp fittings in sizes -3, -4, -6 or -8
• Nylon core material allows for greater chemical compatibility

Applications:
• Medium pressure hydraulic service
• Turf equipment and grounds maintenance
• Utility trucks
• Aerial Lift


Technical Specifications:
• +/- 2% Change in length at maximum working pressure
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563