Par-Test | #947754


LOADING IMAGES
947754

Par-Test | #947754

Par-Test is a complete laboratory analysis, performed on a small volume of fluid.


Technical Specifications

  • Technology: Fluid Analysis
  • Product Series: Par-Test
  • For Fluid Type: Hydraulic Oil, Water Based Fluids
  • Industry Application: Airplanes, Forwarders, Excavators, Harvesters, Power Packs, Waste Balers, Reach Stackers, Wheeled Loaders, Hydraulic Presses, Drilling Equipment, Marine Steering Units, Industrial Power Units, Deck and Mobile Cranes, Municipal Service Equipment
  • Contains: 10 Sample Bottles, 10 Mailing Bags, 10 Test Forms
  • Maximum Fluid Temperature: 176F (80C)
  • Test Method: Particle Count, Free Water Analysis, Spectrometric Analysis, Viscosity Analysis, Water Analysis (PPM), Neutralization Analysis
  • Specifications Met: ISO/IEC 17025:2017;ANAB Accredited
Safety Warning

Item Information

Fluid analysis has proven to be a critical tool for any preventive main­te­nance program. Fluid analysis can identify potential problems that cannot be detected by human senses. A comprehensive fluid analysis program can help prevent major hydraulic or lube oil system failures.
Par-Test is a complete laboratory analysis, performed on a small volume of fluid. Par-Test kit includes a precleaned plastic bottle, mailing container with preaddressed label, sample information data sheet (to be filled out by end user) and the following analysis:

Fluid sampling for Par-Test involves im­por­tant steps to insure you are getting a representative sample. Often, erroneous sample procedures will disguise the true nature of the system fluid. A complete sampling procedure is detailed on the back of this brochure. There also is a National Fluid Power Association standard (NFPA T2.9.1-1972) and an American National Standards Institute Standard (ANSI B93.13-1972) for extracting samples from a fluid power system.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

$1,053.95 /part

Quantity:
Shipping: Usually Ships within  5   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687502