Par-Test | Product Series

Filter by

    No filters selected

Available for Online Purchase

Technology

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Par-Test

Par-Test

Par-Test is a complete laboratory analysis, performed on a small volume of fluid.

Full Product Description

Fluid analysis has proven to be a critical tool for any preventive main­te­nance program. Fluid analysis can identify potential problems that cannot be detected by human senses. A comprehensive fluid analysis program can help prevent major hydraulic or lube oil system failures.
Par-Test is a complete laboratory analysis, performed on a small volume of fluid. Par-Test kit includes a precleaned plastic bottle, mailing container with preaddressed label, sample information data sheet (to be filled out by end user) and the following analysis:

Fluid sampling for Par-Test involves im­por­tant steps to insure you are getting a representative sample. Often, erroneous sample procedures will disguise the true nature of the system fluid. A complete sampling procedure is detailed on the back of this brochure. There also is a National Fluid Power Association standard (NFPA T2.9.1-1972) and an American National Standards Institute Standard (ANSI B93.13-1972) for extracting samples from a fluid power system.

Related Documents

Literature and Reference Materials
Par-Test - Laboratory Analysis
×
Products Technology
947754 Fluid Analysis

687PDC
687502