Pancake DC Servo Motor - AXEM Series | #MD17HSR0005


LOADING IMAGES
MD17HSR0005

Pancake DC Servo Motor - AXEM Series | #MD17HSR0005

AXEM pancake DC servo motors have a disk rotor and offer high dynamic characteristics, exceptional regulation at low speed plus silent and vibration-free operation. Robust, efficient & low maintenance, they offer torques to 19Nm and speeds to 4800 min-1


Technical Specifications

  • Series: AXEM M
  • Continuous Torque (Nm): 3.18
  • Options: MD17HS+TBN420
  • Frame Size: 115 mm
  • Continuous Torque: 3.18 Nm, 28.1 lb-inch
  • Peak Torque: -
  • Rated Speed: 3000 RPM
  • Input Voltage: -
  • Motor Pole Count: n/a
  • Feedback Type: Encoder
  • Compatible Parker Drive: RTS
  • Specifications Met: No Marking
  • Ingress Protection Rating: IP20
  • Holding Brake Included: -
  • Shaft Type: -
Safety Warning

Item Information

The AXEM motor, with more than 2 million units produced, is one of the most widespread servo motors in the world. With its disk rotor, composed solely of copper and insulator the Axem motor achieves high dynamics and excellent regulation of motion at low speed, as well as silent and vibration-free functioning. It is robust, efficient, and low maintenance.

Applications:
• Factory Automation
• Life Science Diagnostic
• Textile Machines
• Marine

Technical Overview:
• Motor Technology : disc rotor DC brushed servo motor
• Frame Sizes : 110mm | 140mm | 160mm | 211mm | 278mm
• Torque Range : 0.14 ... 19.2 Nm
• Speed Range : 3000 ... 4800 min-1
• Voltage Supply : 14 ... 178VDC
• Number of Poles : NA
• Protection Level : IP44 | IP20 (for ventilated models)
• Feedback Sensors : Encoder
• Marking : No Marking

Advantages:
• Very low speed modulation
• Exceptional regulation at low speed
• High dynamic characteristics low rotor inertia
• Silent and vibration-free functioning
• Maintenance free
• Disk rotor
• Protection: IP44 / IP20 for ventilated models
• Class F insulation

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859