PACIO - Remote I/O System for use with Parker Automation Controller (PAC) | #PACIO-443-01


LOADING IMAGES
PACIO-443-01

PACIO - Remote I/O System for use with Parker Automation Controller (PAC) | #PACIO-443-01

The PACIO modular IO system adds local and remote IO seamlessly over an EtherCAT E-bus to any existing PAC application. These snap-connecting modules adds any number of digital and analog IO, temperature sensors, and high-speed counters within seconds.


Technical Specifications

  • Product Type: Analog Temperature Module
  • Function: AI4-Pt/Ni100 (4x analog inputs, 70-300 ohm), 16 Bit
  • Product Type: I/O Expansion System
  • Language: Programmed using PAC
  • Number of Axes: n/a
  • Modes of Control: Analog Temperature Module
  • Communication Interface: -
  • Compatible Feedback Device: n/a
  • Inputs/Outputs: Flexible (network speed dependant)
  • CPU: n/a
  • Input Voltage: 24 VDC
  • Operating Temperature: 0 to 55 °C, 32 to 131 °F
  • Specifications Met: CE (EMC), UL Listed, RoHS

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Leveraging the power of the EtherCAT E-bus, PACIO is a modular IO system that seamlessly integrates with the Parker Automation Controller (PAC) to create a custom IO solution to fit any application need. PACIO modules use tool-less, snap-on connectors to build complete remote and local IO stacks within seconds. PACIO modules allow for combinations of digital and analog IO, temperature RTD sensors, and counter/encoder options.

Markets:
• Factory Automation
• Packaging Machinery
• General Automation

Features/Benefits:
• Save copper and time by distributing I/O on the machine or to machine modules that are sold as separate add-on units.
• Modular Design
• Deploy blocks of I/O to machine sections and sell as part of the section package, avoid burdening other sections of the machine.
• Designed for Time  Savings
• Save build time with quick wiring via removable terminals and cage clamp design
• Immediately discern the status of every unit with easy to read LEDs for module and signal statuses.
• Quickly install/remove modules with removable wiring terminals and quick disconnect buttons.
• Connections between PACIO made over an EtherCAT, E-bus network
• Short-circuit protection

Applications:
• Packaging Machines
• Material forming machines
• Handling machines
• Converting and plastic machines
• Printing & Marking Equipment

Technical Specifications:
• Digital Inputs/Outputs :
       24Vdc opto-isolated, PNP and NPN options
       Up to 32 inputs/outputs per module
       Up to 1 A per channel
• Analog Inputs :
       Up to 8 single-ended or 4 differential per module
       0-10V, ±10V, 0-20mA, 4-20mA, 12-bit
       0-10V, ±10V, 13-bit
• Analog Outputs :
       Up to 4 single ended or differential per module
       0-10V, ±10V, 0-20mA 12-bit
• Temperature :
      4-channels of 16-bit Pt/Ni RTD inputs
      Pt100 Measuring Range: -75-670 C
      Ni100 Measuring Range: -60-250 C
      Options for 70-300Ω or 70-3000Ω
• High-Speed Counter/Encoder Module :
       24Vdc PNP inputs
       24Vdc outputs
       Max count rate: 400kHz
       Analog out, ±10V 12-bit
• Operating Temperature : 0-55°C / 32-131°F
• Enclosure Rating : IP20.

Read More Show Less

CAD Drawings + Files

Part Number
PACIO-443-01 ZIP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859