Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The PACIO modular IO system adds local and remote IO seamlessly over an EtherCAT E-bus to any existing PAC application. These snap-connecting modules adds any number of digital and analog IO, temperature sensors, and high-speed counters within seconds.
California Residents: Prop-65 Warning
Leveraging the power of the EtherCAT E-bus, PACIO is a modular IO system that seamlessly integrates with the Parker Automation Controller (PAC) to create a custom IO solution to fit any application need. PACIO modules use tool-less, snap-on connectors to build complete remote and local IO stacks within seconds. PACIO modules allow for combinations of digital and analog IO, temperature RTD sensors, and counter/encoder options.
Markets:
• Factory Automation
• Packaging Machinery
• General Automation
Features/Benefits:
• Save copper and time by distributing I/O on the machine or to machine modules that are sold as separate add-on units.
• Modular Design
• Deploy blocks of I/O to machine sections and sell as part of the section package, avoid burdening other sections of the machine.
• Designed for Time Savings
• Save build time with quick wiring via removable terminals and cage clamp design
• Immediately discern the status of every unit with easy to read LEDs for module and signal statuses.
• Quickly install/remove modules with removable wiring terminals and quick disconnect buttons.
• Connections between PACIO made over an EtherCAT, E-bus network
• Short-circuit protection
Applications:
• Packaging Machines
• Material forming machines
• Handling machines
• Converting and plastic machines
• Printing & Marking Equipment
Technical Specifications:
• Digital Inputs/Outputs :
24Vdc opto-isolated, PNP and NPN options
Up to 32 inputs/outputs per module
Up to 1 A per channel
• Analog Inputs :
Up to 8 single-ended or 4 differential per module
0-10V, ±10V, 0-20mA, 4-20mA, 12-bit
0-10V, ±10V, 13-bit
• Analog Outputs :
Up to 4 single ended or differential per module
0-10V, ±10V, 0-20mA 12-bit
• Temperature :
4-channels of 16-bit Pt/Ni RTD inputs
Pt100 Measuring Range: -75-670 C
Ni100 Measuring Range: -60-250 C
Options for 70-300Ω or 70-3000Ω
• High-Speed Counter/Encoder Module :
24Vdc PNP inputs
24Vdc outputs
Max count rate: 400kHz
Analog out, ±10V 12-bit
• Operating Temperature : 0-55°C / 32-131°F
• Enclosure Rating : IP20.
Software Downloads |
---|
Parker Device Package for CODESYS |
Parker Device Package for CODESYS |
Parker Device Package for CODESYS |
Parker Device Package for CODESYS |
Parker EtherCAT Modules |
Communities, Blogs & Industry Links |
---|
FAQ & Electromechanical Community Forum |
Products | Product Type | Function |
---|---|---|
PACIO-400-00 | Bus Coupler | EtherCAT Bus coupler, 3 A |
PACIO-450-02 | Digital Mixed I/O Module | DI16/DO8 (16x inputs/8x outputs), 1 A |
PACIO-450-03 | Digital Mixed I/O Module | DI16/DO16 (16x inputs/16x outputs), 1 ms delay, 0.5 A |
PACIO-450-13 | Digital Mixed I/O Module | DI16/DO16 (16x inputs/16x outputs), 1 ms delay, 0.5 A Low-side |
PACIO-451-02 | Digital Input Module | DI32 (32x inputs), 1 ms delay |
PACIO-451-03 | Digital Input Module | DI16 (16x inputs), 1 ms delay |
PACIO-450-05 | Digital Mixed I/O Module | DI8/DO8 (8x inputs/8x outputs), 1 ms delay, 0.5 A |
PACIO-452-01 | Digital Output Module | DO16 (16x outputs), 0.5 A |
PACIO-452-02 | Digital Output Module | DO8 (8x outputs)1 A |
PACIO-441-01 | Analog Input Module | AI4-mA (4x single-ended inputs), 12 Bit |
PACIO-441-02 | Analog Input Module | AI4/8-VDC (4x diff/8x single-ended inputs), 13 Bit |
PACIO-442-02 | Analog Output Module | AO4-VDC/mA (4x analog outputs), 12 Bit |
PACIO-443-01 | Analog Temperature Module | AI4-Pt/Ni100 (4x analog inputs, 70-300 ohm), 16 Bit |
PACIO-443-03 | Analog Temperature Module | AI4-Pt/Ni1000 (4x analog inputs, 70-3000 ohm), 16 Bit |
PACIO-454-01 | Counter Module | Counter/Enc (encoder counter module) |
PACIO-455-03 | Interface Module | Profibus DP Slave Module |
PACIO-400-02 | Interface Module | Extender 2 Port (EtherCAT I/O extender) |
PACIO-412-01 | Accessory | Shield 2x8 mm |
PACIO-412-02 | Accessory | Shield 14 mm |
PACIO-411-00 | Accessory | Power Distribution Module |