P3Z Particulate Filter - P3ZF Series - Pneumatic Division Europe | #P3ZFA00HMAN


LOADING IMAGES
P3ZFA00HMAN

P3Z Particulate Filter - P3ZF Series - Pneumatic Division Europe | #P3ZFA00HMAN OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Element: 40 micron
  • Drain Option: Auto drain, without flange SAE
  • Port Size: No Flange
  • Micron Rating: 40 MICRON
  • Housing Material: Aluminum
  • Product Type: Particulate Filter
  • Filter Element Type: 40 micron
  • Port Size: No Flange, 2 inch
  • Drain Option: Automatic Drain.
  • Port Type: BSPP, NPT
  • Inlet Pressure Rating: 254 psig, 17.5 bar
  • Operating Temperature: 32 to 140 °F, 0 to 60 °C
  • Flow Rate: >1411 SCFM, >666 dm3/sec
  • Body Material: Aluminum
  • Bowl Type: Aluminum
  • Seal Material: Nitrile
  • Weight: 13.9 lb, 6.3 kg
  • Specifications Met: ATEX 'Out of Scope' Certification (Group II Cat2 zone 1,21)
  • Brand: Parker
  • Maximum Operating Pressure: 254 bar, 17.5 psig
  • Maximum Operating Temperature: 60 °C, 140 °F
  • Maximum Flow Rate: 1411 SCFM, 666 dm3/sec, 2398 m3/hour
Safety Warning

Item Information

Parker's P3ZF is a large particulate filter, for high flow ring main industrial applications this product can provide a solution that does not sacrifice performance. The P3ZF can also be mounted using body connectors to other P3Z air preparation products.

Markets:
• Air & Gas Compressors
• Moulding
• Miscellaneous Industries
• Stone, Clay & Glass

Features/Benefits:
• Flanged 1-1/2” or 2” (BSPP & NPT)
• High efficiency particulate element as standard
• Excellent water removal efficiency
• Robust die-cast aluminium construction

Applications:
• To be used in combination with valves and cylinders
• Used with air tools
• Positioning
• Cutting
• Machining
• Pick and place
• Packaging and wrapping systems

Additional Information:
• Particulate Filter
• Element: 5µ, 40µ
• Port Type: BSPP | NPT
• Port Size: 1-1/2" | 2" | None
• Body Material: Aluminium
• Bowl Material: Aluminium
• Filter Material: Sintered Polyethylene
• Seals: Nitrile
• Pressure Rating (psig): 253
• Pressure Rating (bar): 17.5
• Temperature Rating (F): 32° to 140°
• Temperature Rating (C ): 0° to 60°
• Flow (SCFM): >1411
• Flow (dm³/s): >666
• Drain Type: Auto
• Weight: 13.9 lb (6.3 kg)

Read More Show Less

CAD Drawings + Files

Part Number
P3ZFA00HMAN DWF STP

Ok

x

Related Documents

Literature and Reference Materials
P3Z - CAD Configurator
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859