Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Note: This product is no longer available - please contact us for further assistance.
Parker's P3ZF is a large particulate filter, for high flow ring main industrial applications this product can provide a solution that does not sacrifice performance. The P3ZF can also be mounted using body connectors to other P3Z air preparation products.
Markets:
• Air & Gas Compressors
• Moulding
• Miscellaneous Industries
• Stone, Clay & Glass
Features/Benefits:
• Flanged 1-1/2” or 2” (BSPP & NPT)
• High efficiency particulate element as standard
• Excellent water removal efficiency
• Robust die-cast aluminium construction
Applications:
• To be used in combination with valves and cylinders
• Used with air tools
• Positioning
• Cutting
• Machining
• Pick and place
• Packaging and wrapping systems
Additional Information:
• Particulate Filter
• Element: 5µ, 40µ
• Port Type: BSPP | NPT
• Port Size: 1-1/2" | 2" | None
• Body Material: Aluminium
• Bowl Material: Aluminium
• Filter Material: Sintered Polyethylene
• Seals: Nitrile
• Pressure Rating (psig): 253
• Pressure Rating (bar): 17.5
• Temperature Rating (F): 32° to 140°
• Temperature Rating (C ): 0° to 60°
• Flow (SCFM): >1411
• Flow (dm³/s): >666
• Drain Type: Auto
• Weight: 13.9 lb (6.3 kg)
Literature and Reference Materials |
---|
P3Z - CAD Configurator |
Products | Port Size | Element | Drain Option |
---|---|---|---|
P3ZFA00FMAN | No Flange | 5 micron | Auto drain, without flange SAE |
P3ZFA00HMAN | No Flange | 40 micron | Auto drain, without flange SAE |
P3ZFA1BFMAN | 1-1/2 inch | 5 micron | Auto drain, flange fitted to SAE |
P3ZFA1BHMAN | 1-1/2 inch | 40 micron | Auto drain, flange fitted to SAE |
P3ZFA1CFMAN | 2 inch | 5 micron | Auto drain, flange fitted to SAE |
P3ZFA1CHMAN | 2 inch | 40 micron | Auto drain, flange fitted to SAE |