Filters (Particulate) - P3XF Series (Lite) - Europe | #P3XFA14EGAN


LOADING IMAGES
P3XFA14EGAN

Filters (Particulate) - P3XF Series (Lite) - Europe | #P3XFA14EGAN

P3XF is a 62mm lightweight particulate filter, 1/2" & 3/4" BSPP (NPT 1/2" only), 5µ & 40µ element, high tech polymer bowl with combi manual/semi-auto or auto drain. Max P1 pressure of 16 bar. Temp from (combined drain) -40°C to 60°C.


Technical Specifications

  • Drain Option: Auto drain
  • Port Size: 1/2 inch
  • Micron Rating: 40 MICRON
  • Housing Material: High Tech Polymer
  • Product Type: Particulate Filter
  • Filter Element Type: 5 micron
  • Port Size: 1/2 inch, 3/4 inch
  • Drain Option: Auto Drain
  • Port Type: BSPP, NPT
  • Inlet Pressure Rating: 232 psig (high tech polymer), 16 bar (high tech polymer)
  • Operating Temperature: 14 to 140 °F, -10 to 60 °C
  • Flow Rate: 116 SCFM, 55 dm3/sec
  • Body Material: High Tech Polymer
  • Bowl Type: High Tech Polymer
  • Seal Material: Nitrile
  • Weight: 0.70 lb, 0.32 kg
  • Specifications Met: N/A
  • Brand: Parker
  • Maximum Operating Pressure: 232 bar, 16 psig
  • Maximum Operating Temperature: 60 °C, 140 °F
  • Maximum Flow Rate: 120 SCFM, 57 dm3/sec, 205 m3/hour
Safety Warning

Item Information

Parker's P3XF is a lightweight particulate filter that delivers high moisture removal in a compact package. The P3XF is used for the removal of solid particle contaminants down to 5 & 40 micron and the separation of bulk liquids. This type of filter is generally used in industrial applications where liquid water, oil, and harmful dirt particles must be removed from the compressed air system.  For specific weight and flow restricted applications this product can provide outstanding performance. The P3XF can also be mounted using body connector kit to other P3X air preparation product. The various options available (such as auto drain and combined manual / semi-auto drain) make this series easy to configure for your application.

Markets:
• Vehicle assembly Facilities
• MRO
• Lab Diagnostic
• Miscellaneous Processing
• Packaging Machinery
• Printing & Marking Equipment
• Material Handling Equipment
• Miscellaneous Industrial
• Plastic Processing
• Rubber & Tire Processing

Features/Benefits:
• Integral 1/2 or 3/4” ports
• 2 stage filtration
• High efficiency 5μ particulate element as standard
• Excellent water removal efficiency
• Low temperature -40°C with combined manual/semi – auto drain as standard

Applications:
• Cutting, welding, painting
• Machining
• Pick and place
• Packaging and wrapping systems
• Applications for tools 
• Cylinder and Valve protection
• Pneumatic applications
• Chemical process
• Woodworking process
• Process engineering

Additional Information:
• Particulate Filter
• Element: 5µ, 40µ
• Port Type: BSPP, NPT
• Port Size: 1/2" | 3/4" (1/2" NPT only)
• Body Material: High Tech Polymer
• Bowl Material: High Tech Polymer
• Filter Material: Sintered Polyethylene
• Seals: Nitrile
• Pressure Rating (psig): 232
• Pressure Rating (bar): 16
• Temperature Rating (F): 14° to 140°
• Temperature Rating (C ): -10° to 60°
• Flow (SCFM): 116 (1/2"), 120 (3/4")
• Flow (dm³/s): 55 (1/2"), 57 (3/4")
• Drain Type: Combined Manual / Semi-auto | Auto
• Weight: 0.71 lb (0.32 kg)

Read More Show Less

CAD Drawings + Files

Part Number
P3XFA14EGAN DWF STP

Ok

x

Related Documents

Literature and Reference Materials
P3X MODUFLEX LITE - CAD Configurator
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859