Filters (Particulate) - P3XF Series (Lite) - Europe | Product Series

Filter by

    No filters selected

Port Size

Drain Option

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Filters (Particulate) - P3XF Series (Lite) - Europe

Filters (Particulate) - P3XF Series (Lite) - Europe

P3XF is a 62mm lightweight particulate filter, 1/2" & 3/4" BSPP (NPT 1/2" only), 5µ & 40µ element, high tech polymer bowl with combi manual/semi-auto or auto drain. Max P1 pressure of 16 bar. Temp from (combined drain) -40°C to 60°C.

Technical Specifications

  • Product Type: Particulate Filter
  • Filter Element Type: 5µ | 40µ
  • Port Size: 1/2 inch, 3/4 inch (1/2 NPT only)
  • Drain Option: Combined Manual / Semi-Auto | Auto Drain
  • Port Type: BSPP | NPT
  • Inlet Pressure Rating: 232 psig (high tech polymer), 16 bar (high tech polymer)
  • Operating Temperature: -40 to 140 °F (Combined Drain), 14 to 140 °F (Auto Drain), -40 to 60 °C (Combined Drain), -10 to 60 °C (Auto Drain)
  • Flow Rate: 116 SCFM (1/2"), 120 SCFM (3/4"), 55 dm3/sec (1/2"), 57 dm3/sec (3/4")
  • Body Material: High Tech Polymer
  • Bowl Type: High Tech Polymer
  • Seal Material: Nitrile
  • Weight: 0.7 lb, 0.32 kg
  • Specifications Met: N/A
  • Brand: Parker
Safety Warning

Full Product Description

Parker's P3XF is a lightweight particulate filter that delivers high moisture removal in a compact package. The P3XF is used for the removal of solid particle contaminants down to 5 & 40 micron and the separation of bulk liquids. This type of filter is generally used in industrial applications where liquid water, oil, and harmful dirt particles must be removed from the compressed air system.  For specific weight and flow restricted applications this product can provide outstanding performance. The P3XF can also be mounted using body connector kit to other P3X air preparation product. The various options available (such as auto drain and combined manual / semi-auto drain) make this series easy to configure for your application.

Markets:
• Vehicle assembly Facilities
• MRO
• Lab Diagnostic
• Miscellaneous Processing
• Packaging Machinery
• Printing & Marking Equipment
• Material Handling Equipment
• Miscellaneous Industrial
• Plastic Processing
• Rubber & Tire Processing

Features/Benefits:
• Integral 1/2 or 3/4” ports
• 2 stage filtration
• High efficiency 5μ particulate element as standard
• Excellent water removal efficiency
• Low temperature -40°C with combined manual/semi – auto drain as standard

Applications:
• Cutting, welding, painting
• Machining
• Pick and place
• Packaging and wrapping systems
• Applications for tools 
• Cylinder and Valve protection
• Pneumatic applications
• Chemical process
• Woodworking process
• Process engineering

Additional Information:
• Particulate Filter
• Element: 5µ, 40µ
• Port Type: BSPP, NPT
• Port Size: 1/2" | 3/4" (1/2" NPT only)
• Body Material: High Tech Polymer
• Bowl Material: High Tech Polymer
• Filter Material: Sintered Polyethylene
• Seals: Nitrile
• Pressure Rating (psig): 232
• Pressure Rating (bar): 16
• Temperature Rating (F): 14° to 140°
• Temperature Rating (C ): -10° to 60°
• Flow (SCFM): 116 (1/2"), 120 (3/4")
• Flow (dm³/s): 55 (1/2"), 57 (3/4")
• Drain Type: Combined Manual / Semi-auto | Auto
• Weight: 0.71 lb (0.32 kg)

Related Documents

Literature and Reference Materials
P3X MODUFLEX LITE - CAD Configurator
×
Products Port Size Drain Option
P3XFA14EGCN 1/2 inch Manual / Semi-auto drain
P3XFA14EGAN 1/2 inch Auto drain
P3XFA16EGCN 3/4 inch Manual / Semi-auto drain
P3XFA16EGAN 3/4 inch Auto drain

687PDC
A87859