P3L Lite Coalescing/Adsorber Filter - P3LF Series - Pneumatic Division Europe | #P3LFA12CPPN


LOADING IMAGES
P3LFA12CPPN

P3L Lite Coalescing/Adsorber Filter - P3LF Series - Pneumatic Division Europe | #P3LFA12CPPN OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Element: 0.01 micron
  • Micron Rating: Adsorber
  • Housing Material: High Tech Polymer
  • Product Type: Coalescing and Adsorber Filter
  • Filter Element Type: 0.01 micron, Borosilicate cloth
  • Port Type: BSPP, NPT
  • Port Size: 1/4 inch, 1/4 inch
  • Body Material: High Tech Polymer
  • Bowl Type: Polycarbonate
  • Seal Material: Nitrile
  • Inlet Pressure Rating: 150 psig, 10 bar
  • Operating Temperature: 32 to 122 °F, 0 to 50 °C
  • Flow Rate: 4.2 SCFM, 2 dm3/sec
  • Drain Option: Manual drain
  • Weight: 0.24 lb, 0.11 kg
  • Brand: Parker
  • Maximum Operating Pressure: 150 bar, 10 psig
  • Maximum Operating Temperature: 50 °C, 122 °F
  • Maximum Flow Rate: 13 SCFM, 6 dm3/sec, 21.6 m3/hour
Safety Warning

Item Information

P3LF is a lightweight coalescing filter with excellent performance and providing real value for money. It is designed to remove liquid aerosols, water, oil and submicron particulate. The P3LF is specifically designed for the removal of solid particles, water and oil aerosols down to 0.01 micron. The P3LF can also be combined using a modular connector, limited to 2 other P3L air preparation product units. With manual & semi-auto drain options available it makes this series easy to configure.  

Markets:
• All Industrial Markets
• Transportation
• MRO
• Tier 1
• Processing

Features/Benefits:
• Integral 1/4 ports (BSPP & NPT)
• Removes liquid aerosols and sub micron particles
• Oil free air for critical applications, such as air gauging, pneumatic instrumentation and control
• Adsorbing activated carbon element removes oil vapours and most hydrocarbons

Applications:
• Cutting
• Machining
• Pick and place
• Packaging and wrapping systems
• With tools
• Cylinder and valve protection
• Ring circuits
• Pneumatic applications

Additional Information:
• Coalescing and Adsorber Filter
• Element: 0.01µ, Adsorber
• Port Type: BSPP, NPT
• Port Size: 1/4"
• Body Material: High tech Polymer
• Bowl Material: Polycarbonate
• Filter Material: Borosilicate Cloth, Activated Carbon (adsorber)
• Seals: Nitrile
• Pressure Rating (psig): 150
• Pressure Rating (bar): 10
• Temperature Rating (F): 32° to 122°
• Temperature Rating (C ): 0° to 50°
• Flow SCFM: 4.2 (0.01u), 12.7 (adsorber)
• Flow dm³/s: 2 (0.01u), 6 (adsorber)
• Drain Type: Manual, Semi-auto
• Weight: 0.24 lb (0.11 kg)

Read More Show Less

CAD Drawings + Files

Part Number
P3LFA12CPPN DWF STP

Ok

x

Related Documents

Literature and Reference Materials
P3L LITE - CAD Configurator
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859