P3L Lite Coalescing/Adsorber Filter - P3LF Series - Pneumatic Division Europe | Product Series

Filter by

    No filters selected

Element

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
P3L Lite Coalescing/Adsorber Filter - P3LF Series - Pneumatic Division Europe

P3L Lite Coalescing/Adsorber Filter - P3LF Series - Pneumatic Division Europe OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Product Type: Coalescing and Adsorber Filter
  • Filter Element Type: 0.01u | Adsorber, Borosilicate Cloth | Activated Carbon (adsorber)
  • Port Type: BSPP | NPT
  • Port Size: 1/4 inch
  • Body Material: High Tech Polymer
  • Bowl Type: Polycarbonate
  • Seal Material: Nitrile
  • Inlet Pressure Rating: 150 psig, 10 bar
  • Operating Temperature: 32 to 122 °F, 0 to 50 °C
  • Flow Rate: 4.2 SCFM (0.01u), 13 SCFM (adsorber), 2 dm3/sec (0.01u), 6 dm3/sec (adsorber)
  • Drain Option: Manual |Semi-Auto
  • Weight: 0.24 lb, 0.11 kg
  • Specifications Met: N/A
  • Brand: Parker
Safety Warning

Full Product Description

P3LF is a lightweight coalescing filter with excellent performance and providing real value for money. It is designed to remove liquid aerosols, water, oil and submicron particulate. The P3LF is specifically designed for the removal of solid particles, water and oil aerosols down to 0.01 micron. The P3LF can also be combined using a modular connector, limited to 2 other P3L air preparation product units. With manual & semi-auto drain options available it makes this series easy to configure.  

Markets:
• All Industrial Markets
• Transportation
• MRO
• Tier 1
• Processing

Features/Benefits:
• Integral 1/4 ports (BSPP & NPT)
• Removes liquid aerosols and sub micron particles
• Oil free air for critical applications, such as air gauging, pneumatic instrumentation and control
• Adsorbing activated carbon element removes oil vapours and most hydrocarbons

Applications:
• Cutting
• Machining
• Pick and place
• Packaging and wrapping systems
• With tools
• Cylinder and valve protection
• Ring circuits
• Pneumatic applications

Additional Information:
• Coalescing and Adsorber Filter
• Element: 0.01µ, Adsorber
• Port Type: BSPP, NPT
• Port Size: 1/4"
• Body Material: High tech Polymer
• Bowl Material: Polycarbonate
• Filter Material: Borosilicate Cloth, Activated Carbon (adsorber)
• Seals: Nitrile
• Pressure Rating (psig): 150
• Pressure Rating (bar): 10
• Temperature Rating (F): 32° to 122°
• Temperature Rating (C ): 0° to 50°
• Flow SCFM: 4.2 (0.01u), 12.7 (adsorber)
• Flow dm³/s: 2 (0.01u), 6 (adsorber)
• Drain Type: Manual, Semi-auto
• Weight: 0.24 lb (0.11 kg)

Related Documents

Literature and Reference Materials
P3L LITE - CAD Configurator
×
Products Element
P3LFA12CPPN 0.01 micron
P3LFA12APPN Absorber

687PDC
A87859