Oxygen Charging Hose, Series 7293 | #7293-1000


LOADING IMAGES
7293-1000

Oxygen Charging Hose, Series 7293 | #7293-1000 OBSOLETE

Note: This product is no longer available - please contact us for further assistance


Technical Specifications

  • Hose I.D. (inch): 1
  • Maximum Operating Temperature: 176 °F, 80 °C
  • Hose Inner Tube Material: Black, Chloroprene
  • Minimum Operating Temperature: -22 °F, -30 °C
  • Cover Color: Green
  • Application: Compressed Gas
  • Weight: 0.68 lb, 0.31 kg
  • Cover Structure: Wrapped
  • Cover Material: Chloroprene Rubber (CR)
  • Maximum Operating Pressure: 34.5 bar, 500 psi
  • Length per Package: 100 ft
  • Minimum Bend Radius: 4.5 inch, 114.3 mm
  • Media: Industrial Gases (Oxygen)
  • Specifications Met: n/a
  • Compatible Fitting: 7661 Series
  • Inside Diameter: 1 inch, 25.4 mm
  • Hose Reinforcement Material: 4 Plies of Textile
  • Package Type: Coil
  • Outside Diameter: 1.528 inch, 38.8 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7293 Oxygen Charging Hose provides excellent high service across multiple industrial oxygen lancing and scarfing applications in foundry and steel mill applications. The hose is flame and oil resistant and the ends are capped at the factory to prevent contamination for operator safety. The green cover provides easy identification and resists abrasion and heat for maximum performance.

Markets:
• General Industrial

Features/Benefits:
• Tube: Black chloroprene for oil and flame resistance to 212°F.
• Reinforcement: Multiple textile plies for flexibility and strength.
• Cover: Green chloroprene for resistance to abrasion, flame and oil.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.
• Lengths: Available in optional 200-foot continuous lengths for maximum versatility.

Applications:
-media
• Industrial oxygen
-usage
• Lancing
• Oxygen injection
• Scarfing
• Foundries
• Glassworks
• Steel mills

Safety/Technical:
• Design Factor: 4:1

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583