Oxygen Charging Hose, Series 7293 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Oxygen Charging Hose, Series 7293

Oxygen Charging Hose, Series 7293 OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Technical Specifications

  • Cover Material: Chloroprene Rubber (CR)
  • Hose Inner Tube Material: Black, Chloroprene
  • Cover Color: Green
  • Cover Structure: Wrapped
  • Weight: 0.38 to 1.69 lb, 0.17 to 0.77 kg, 0.05 to 0.24 kg/m, 0.38 to 1.7 lb/ft
  • Maximum Operating Pressure: 500 psi, 34.5 bar, 3.4 MPa
  • Length per Package: 100 ft
  • Minimum Operating Temperature: -22 °F, -30 °C
  • Maximum Operating Temperature: 176 °F, 80 °C
  • Minimum Bend Radius: 88.9 to 355.6 mm, 3.5 to 14 inch
  • Application: Compressed Gas
  • Nominal Hose Inside Diameter: 15 to 50 mm
  • Media: Fuels
  • Specifications Met: n/a
  • Compatible Fitting: 7661 Series
  • Inside Diameter: 1/2 to 2 inch, 12.7 to 50.8 mm
  • Hose Reinforcement Material: 4 Plies of Textile
  • Package Type: Coil
  • Outside Diameter: 0.992 to 2.764 inch, 25.2 to 70.2 mm
  • Size: -8 to -32

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7293 Oxygen Charging Hose provides excellent high service across multiple industrial oxygen lancing and scarfing applications in foundry and steel mill applications. The hose is flame and oil resistant and the ends are capped at the factory to prevent contamination for operator safety. The green cover provides easy identification and resists abrasion and heat for maximum performance.

Markets:
• General Industrial

Features/Benefits:
• Tube: Black chloroprene for oil and flame resistance to 212°F.
• Reinforcement: Multiple textile plies for flexibility and strength.
• Cover: Green chloroprene for resistance to abrasion, flame and oil.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.
• Lengths: Available in optional 200-foot continuous lengths for maximum versatility.

Applications:
-media
• Industrial oxygen
-usage
• Lancing
• Oxygen injection
• Scarfing
• Foundries
• Glassworks
• Steel mills

Safety/Technical:
• Design Factor: 4:1

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch)
7293-0500 1/2
7293-0750 3/4
7293-1000 1
7293-1250 1-1/4
7293-1500 1-1/2
7293-2000 2

687PDC
687583