OIL-X OVR Oil Vapour Reduction Filter | #OVRP400INXX


LOADING IMAGES
OVRP400INXX

OIL-X OVR Oil Vapour Reduction Filter | #OVRP400INXX

Compact, modular construction oil vapour removal filters designed to reduce oil vapour when industrial applications require compressed air to meet ISO8573-1 Class 0 or Class 1.


Technical Specifications

  • Maximum Flow Rate: 1172 m³/h @ 7 barg (690 cfm @ 102 psig)
  • Port Size: 2 inch
  • Connection Type: NPT
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Compressed Air Filter
  • Filter Type: Adsorption:
    Oil Vapour Reduction
  • Product Series: OIL-X OVR
  • Application: Compressed Air and Nitrogen Gas Applications
  • Industry: Industrial Manufacturing Equipment
    Food & Beverage
    Automotive
    Electronics
    Pharmaceuticals
    Medical & Dental
  • Micron Rating: n/a
  • Residual Oil Content: ≤0.003 mg/m³ / ≤0.003 ppm(w) at system operating temperature and when corrected to match system conditions.
  • Pressure Differential: 350.0 mbar Initial Dry, 100% Flow, 5.1 psi Initial Dry, 100% Flow
  • Drain: Not Applicable
  • Operating Pressure: 1 to 16 barg, 15 to 232 psig
  • Operating Temperature: 2 to 50 °C, 35 to 122 °F
  • Compatible Element: P400OVR
  • Element Change Interval: 12 months when sized to correct operating temperature and system conditions.
  • Specifications Met: Fully tested - In accordance with ISO8573-5
    Filtration performance independently validated - by Lloyds Register.

    PED 2014/68/EU Fluid Group II
  • Height: 1062.0 mm, 41.8 inch
  • Width: 550.0 mm, 21.7 inch
  • Depth: 682.0 mm, 26.9 inch
  • Weight: 93 kg, 205 lb
Safety Warning

Item Information

OIL-X OVR Oil Vapour Reduction filters are designed to reduce oil vapour and also overcome the issues of traditional loose filled carbon towers. The loose filled beds of carbon towers offer reduced contact time due to unrestricted air channelling, meaning they are prone to movement of the carbon adsorbent during operation; resulting in degrading performance, attrition of the adsorbent material, high particulate generation and blockage of downstream filters.

Manufactured from extruded aluminium, the Parker OIL-X OVR is smaller and lighter than equivalent carbon towers. Compact activated carbon cartridges utilise a unique filling technique to maximise packing density of the adsorbent bed. Retained to prevent movement, 100% of the activated carbon bed is then utilised during operation, guaranteeing performance, whilst the heavy attrition, dusting and blocked particulate filters associated with carbon tower designs is eliminated. The use of cartridges also provides trouble free maintenance, reducing system downtime.

Oil free plant air can be affected by many factors such as pressure, temperature, air flow, oil concentration and humidity. The OIL-X OVR selection process considers all of these factors to ensure consistent outlet air quality over 12 months of continuous operation.

Features
• Suitable for use with oil lubricated and oil-free compressors

• Tested in accordance with ISO8573-5 and 3rd party performance validated by Lloyds Register

• Can be installed in the compressor room for plant scale protection, at point of use to protect critical applications (or both if old, contaminated piping is in use)

• FDA Title 21 compliant & EC1935 exempt

• Unique adsorbent fill technique

• Large capacity bed reduces the number of units required but still offers a compact and light weight design with flexible inlet / outlet connectivity

• Simple, easy maintenance

Sizing and Selection
Important Note: For quoted air purity performance, compressed air filters must be sized correctly for minimum operating pressure and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

Please note: The lifetime of the activated carbon filling can vary and is dependent on the contamination type and quantity and also on the humidity of the compressed air.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

Part Number
OVRP400INXX STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066