OIL-X OVR Genuine Replacement Activated Carbon Filter Cartridges | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OIL-X OVR Genuine Replacement Activated Carbon Filter Cartridges

OIL-X OVR Genuine Replacement Activated Carbon Filter Cartridges

High efficiency activated carbon filter cartridges for OIL-X OVR modular oil vapour removal filters.

Technical Specifications

  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Compressed Air Filter
  • Filter Type: Adsorption:
    Oil Vapour Reduction
  • Product Series: OIL-X OVR
  • Application: Compressed Air and Nitrogen Gas Applications
  • Industry: Industrial Manufacturing Equipment
    Food & Beverage
    Automotive
    Electronics
    Pharmaceuticals
    Medical & Dental
  • Residual Oil Content: ≤0.003 mg/m³ / ≤0.003 ppm(w) at system operating temperature and when corrected to match system conditions.
  • Pressure Differential: 350.0 mbar Initial Dry, 100% Flow, 5.1 psi Initial Dry, 100% Flow
  • Operating Pressure: 1 to 16 barg, 15 to 232 psig
  • Operating Temperature: 2 to 50 °C, 35 to 122 °F
  • Element Change Interval: 12 months when sized to correct operating temperature and system conditions.
  • Specifications Met: Fully tested - In accordance with ISO8573-5

    Filtration performance independently validated - by Lloyds Register.
Safety Warning

Full Product Description

When compressed air is required to meet ISO8573-1 Class 0 or Class 1 air quality via oil free or oil lubricated compressors the Parker domnick hunter OVR Oil Vapour Removal filter is an essential component of the compressed air treatment system.

Compact activated carbon cartridges utilise a unique filling technique to maximise packing density of the adsorbent bed. Retained to prevent movement, 100% of the activated carbon bed is then utilised during operation, guaranteeing performance, whilst the heavy attrition, dusting and blocked particulate filters associated with carbon tower designs is eliminated. The use of cartridges also provides trouble free maintenance, reducing system downtime.

Servicing of OVR is easy as piping can remain in-situ, whilst use of activated carbon cartridges offers quick, clean, simple maintenance.

Sizing and Selection

Please note: Models OVR150 / 200 / 250 require multiples of the 100OVR replacement cartridge kit. Refer to the product literature to verify filter codes, sizes and quantities before ordering. Only using genuine Parker replacement elements will guarantee the filter’s performance.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Model Number
100OVR OVR100/150/200/250
300OVR OVR300
350OVR OVR350
400OVR OVR400
450OVR OVR450
500OVR OVR500
550OVR OVR550
P300OVR OVRP300
P350OVR OVRP350
P400OVR OVRP400
P450OVR OVRP450
P500OVR OVRP500
P550OVR OVRP550

687PDC
A22066