Omega Profile Extruded Seals | #W062CE7736


LOADING IMAGES
W062CE7736

Omega Profile Extruded Seals | #W062CE7736

Extruded omega profile seals offer low closure force for static sealing applications. Omega profiles allow the designer to select from a vast array of seal options with almost an infinte amount of dimensional combinations.


Technical Specifications

  • Polymer Family: Ethylene Propylene Rubber (EPM, EPR, EPDM)
  • Diameter (inch): 0.09
  • Additional Options: Coiled Footage
  • Length (inch): 0.499
  • Height (inch): 0.36
  • Seal Material: E7736
  • Shape: Omega
  • Application: Low Closure
  • Durometer: 70 Shore A
  • Color: Black
  • Maximum Operating Temperature: 250 °F
  • Minimum Operating Temperature: -70 °F
  • Thermal Application Type: Low Temperature (< -30°F)
  • Specifications Met: FDA 21 CFR Approved, NSF 61 Approved, ASTM D2000 M4AA, M3BA, M4CA, M3DA
Safety Warning

Item Information

Omega profile hollow extrusions offer low closure force sealing and are available in two options: with pressure sensitive adhesive (PSA) backing for easy attachment, or mechanical fastening for more robust retention. Both options have the flexibility to fill large clearance gaps often associated with thin metal or plastic enclosures.

Omega profile seals are an economical alternative to molded products and can be extruded and made into extremely large O-rings that are ordinarily too expensive when molded. Dimensions can also be easily customized at no tooling cost, giving engineers more design flexibility.

Hollow seal profiles are typically used when sealing in applications that have one or more of the following characteristics:

• Clearance gaps are present after assembly
• The gland cross section is more deep than narrow
• Radial interference (squeeze) is needed to assist the end product assembly process
• Low closure force is needed
• Seal cross section surface contact area maximization without overfill

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519